Search

Start main contents

  • Home
  • It’s your game: Global Power Maximization through Servo Open Network
  • Register
  • Login

Factory Automation

Print page

Factory Automation

It’s your game: Global Power Maximization through Servo Open Network

It’s your game: Global Power Maximization through Servo Open Network

Whatever you are looking for, with the flexible serviceability of servos with open network connections you already have the right answer to the challenges of tomorrow.

Your advantage: Whether EtherCAT®, Profinet®, CC-Link IE Field or Ethernet / IP ™ - you now have a compatible and powerful drive solution at hand for all systems.

You’ve got the choice: choose the MELSERVO MR-J4 series now and meet the changing international performance requirements of today's high-end motion / control machines in a single solution.

How does it work?

Our latest generation of amplifiers, the MELSERVO MR-J4 series, features a multi network interface along with many other innovative features. In other words, in addition to our own CC-Link IE Field network, it is also open for communication with all third-party motion systems worldwide.

The right package for your network

Everything for your quick start-up EtherCAT®

Connection and start-up EtherCAT® for servo MR-J4

Everything for your quick start-up for CC-Link IE Field®

Connection and start-up CC-Link IE Field for servo MR-J4

Everything for your quick start-up for Ethernet / IP™

Connection and start-up Ethernet / IP™ for servo MR-J4

Everything for your quick start-up for Profinet®

Connection and start-up Connection Profinet® for servo MR-J4

The right engine for your applications

Choose your motor

Using the following tools:

1. The design software MOTSZ111E allows you to adopt the design quickly and easily yourself.
2. We are also happy to handle the design for you: enter your data in the Word document and send it to AutomationSupport@meg.mee.com.

Zip file motors - For the design documents and the design software MOTZ111E

E-Learning: Simple self-study training tools

Here you will find interactive training tools on the topics CC-Link IE Field, with MELSEC SPS iQ-R or MELSERVO MR-J4 connection, with which you can familiarize yourself independently with the subject matter.

Simple training tools for your self-study

CAD files

Here you can download all relevant CAD files for servo motors, servo drives, batteries and safety options.

CAD files for servo drives

CAD files for servo motors

CAD files for safety options

CAD files for batteries

Catalogs

The following catalogs can be downloaded here

- Servo Motion MR-Family catalog in English and German
- Ethernet-based Open Network, CC-Link IE Compatible Servo System (English)
- Ethernet-based Open Network, CC-Link IE Field Network MELSEC-Q Series Simple Motion Module QD77GF16 (English)

The catalogs about Servo Motion

Always the right solution - State-of-the-art technology and a wide range of products at a fair price

Our servo systems are designed according to your requirements and not vice versa. With a wide range of different servo motors you will always find the right product for all types of machines and applications

Your advantages at a glance

Compact design

  • Up to 50% less volume
  • Maximum flexibility in construction, especially in limited space

International standards

  • EU Directive 73/23 / EEC and 98/37 / EC
  • CE marking
  • UL, cUL and GOST certified

Simple one-touch tuning

  • Automatic adjustment of the servo parameters during operation
  • Optimum system management 24/7
  • User-friendly setup of the system with the PC

Plug and play

  • Configure instead of programming thanks to prepared software components
  • Fast, error-free commissioning through pre-assembled cables in various lengths

Wide performance potential

  • Output power from 0.05 to 22 kW
  • Flexible motor connection and a large selection of different motors

Comprehensive security features

  • STO and SS1 according to EN 61800-5-2
  • Optional: SS2, SOS, SLS, SBC and SSM
  • Secure network CC-Link IE Field

Videos

2nd degree vibration suppression

MELSERVO MR-J4 synchronizes 3 gears in high-speed mode (Youtube)

2nd degree vibration suppression

Video: Vibration suppression 2nd degree

You want more information?

You will find many more details about Servo Open Network in our flyer.

Always the right solution - the Servo Open Network Flyer to download

Back

Page top