Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

GT2107-WTSD

Display unit

type

7", TFT, 65536 colours

resolution (pixel)

800x480

Power supply

24 V DC

Memory capacity

(ROM)

15 MB

Memory card

1 (SD memory card)

Keyboard type

Touch-panel

Function keys

Touch keys

LED indicators

Interfaces

Ethernet, RS232, RS422/485, USB

Multimedia capability

Real-time clock

Integrated

Network communication possibilities

Ethernet, RS232, RS422/485

Extension interface (communication/option unit)

IP Rating ( front )

IP67 1

Dimensions (WxHxD) mm

189x142x48

Weight kg

0.7

Order information Art. no.

311489

Accessories

Programming software , cables and interface adapters .

  1. The unit may not be used in certain environments where it is subjected to splashing oil or chemicals for a long period of time or soaked in oil mist.

Specifications

GT2107-WTSD

Display unit

type

7", TFT, 65536 colours

resolution (pixel)

800x480

Power supply

24 V DC

Memory capacity

(ROM)

15 MB

Memory card

1 (SD memory card)

Keyboard type

Touch-panel

Function keys

Touch keys

LED indicators

Interfaces

Ethernet, RS232, RS422/485, USB

Multimedia capability

Real-time clock

Integrated

Network communication possibilities

Ethernet, RS232, RS422/485

Extension interface (communication/option unit)

IP Rating ( front )

IP67 1

Dimensions (WxHxD) mm

189x142x48

Weight kg

0.7

Order information Art. no.

311489

Accessories

Programming software , cables and interface adapters .

Programming software , cables and interface adapters .

Programming software , cables and interface adapters .

  1. The unit may not be used in certain environments where it is subjected to splashing oil or chemicals for a long period of time or soaked in oil mist.

Back

Page top