Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Base units with 32–80 I/Os

Specifications

FX5U-32MR/DS

FX5U-32MT/DSS

FX5U-32MR/ES

FX5U-32MT/ESS

Integrated inputs/outputs

32

Power supply

24 V DC

100–240 V AC

Integrated inputs

16

Integrated outputs

16

Output type

Relay

Transistor (source type)*

Relay

Transistor (source type)*

Power consumption W

30

Weight

kg

0.7

Dimensions (WxHxD)

mm

150x90x83

Order information Art. no.

297436

297438

280489

280491

Specifications

FX5U-64MR/DS

FX5U-64MT/DSS

FX5U-64MR/ES

FX5U-64MT/ESS

Integrated inputs/outputs

64

Power supply

24 V DC

100–240 V AC

Integrated inputs

32

Integrated outputs

32

Output type

Relay

Transistor (source type)*

Relay

Transistor (source type)*

Power consumption W

40

Weight

kg

1.0

Dimensions (WxHxD)

mm

220x90x83

Order information Art. no.

301923

301945

280492

280494

Specifications

FX5U-80MR/DS

FX5U-80MT/DSS

FX5U-80MR/ES

FX5U-80MT/ESS

Integrated inputs/outputs

80

Power supply

24 V DC

100–240 V AC

Integrated inputs

40

Integrated outputs

40

Output type

Relay

Transistor (source type)*

Relay

Transistor (source type)*

Power consumption W

45

Weight

kg

1.2

Dimensions (WxHxD)

mm

285x90x83

Order information Art. no.

301946

301948

280495

280497

* Sink type transistor output units on request.

Base units with 32– 96 I/Os

Specifications

FX5UC-32MR/DS-TS 1

FX5UC-32MT/DSS

FX5UC-32MT/DSS- TS 1

FX5UC-64MT/DSS

FX5UC-96MT/DSS

Integrated inputs/outputs

32

64

96

Power supply

24 V DC

Integrated inputs

16

32

48

Integrated outputs

16

32

48

Output type

Relay

Transistor (source type)*

Power consumption

5 W

8 W

11 W

Weight

kg

0.2

0.25

0.3

0.35

Dimensions (WxHxD)

mm

68.2x90x93.7

42.1x90x89.1

48.1x90x93.7

62.2x90x89.1

82.3x90x89.1

Order information Art. no.

413832

283530

315551

294579

294581

* Sink type transistor output units on request.

  1. Spring clamp terminal block type

Base units with 32–80 I/Os

Specifications

FX5U-32MR/DS

FX5U-32MT/DSS

FX5U-32MR/ES

FX5U-32MT/ESS

Integrated inputs/outputs

32

32

32

32

Power supply

24 V DC

24 V DC

100–240 V AC

100–240 V AC

Integrated inputs

16

16

16

16

Integrated outputs

16

16

16

16

Output type

Relay

Transistor (source type)*

Relay

Transistor (source type)*

Power consumption W

30

30

30

30

Weight

kg

0.7

0.7

0.7

0.7

Dimensions (WxHxD)

mm

150x90x83

150x90x83

150x90x83

150x90x83

Order information Art. no.

297436

297438

280489

280491

Specifications

FX5U-64MR/DS

FX5U-64MT/DSS

FX5U-64MR/ES

FX5U-64MT/ESS

Integrated inputs/outputs

64

64

64

64

Power supply

24 V DC

24 V DC

100–240 V AC

100–240 V AC

Integrated inputs

32

32

32

32

Integrated outputs

32

32

32

32

Output type

Relay

Transistor (source type)*

Relay

Transistor (source type)*

Power consumption W

40

40

40

40

Weight

kg

1.0

1.0

1.0

1.0

Dimensions (WxHxD)

mm

220x90x83

220x90x83

220x90x83

220x90x83

Order information Art. no.

301923

301945

280492

280494

Specifications

FX5U-80MR/DS

FX5U-80MT/DSS

FX5U-80MR/ES

FX5U-80MT/ESS

Integrated inputs/outputs

80

80

80

80

Power supply

24 V DC

24 V DC

100–240 V AC

100–240 V AC

Integrated inputs

40

40

40

40

Integrated outputs

40

40

40

40

Output type

Relay

Transistor (source type)*

Relay

Transistor (source type)*

Power consumption W

45

45

45

45

Weight

kg

1.2

1.2

1.2

1.2

Dimensions (WxHxD)

mm

285x90x83

285x90x83

285x90x83

285x90x83

Order information Art. no.

301946

301948

280495

280497

* Sink type transistor output units on request.

Base units with 32– 96 I/Os

Specifications

FX5UC-32MR/DS-TS 1

FX5UC-32MT/DSS

FX5UC-32MT/DSS- TS 1

FX5UC-64MT/DSS

FX5UC-96MT/DSS

Integrated inputs/outputs

32

32

32

64

96

Power supply

24 V DC

24 V DC

24 V DC

24 V DC

24 V DC

Integrated inputs

16

16

16

32

48

Integrated outputs

16

16

16

32

48

Output type

Relay

Transistor (source type)*

Transistor (source type)*

Transistor (source type)*

Transistor (source type)*

Power consumption

5 W

5 W

5 W

8 W

11 W

Weight

kg

0.2

0.2

0.25

0.3

0.35

Dimensions (WxHxD)

mm

68.2x90x93.7

42.1x90x89.1

48.1x90x93.7

62.2x90x89.1

82.3x90x89.1

Order information Art. no.

413832

283530

315551

294579

294581

* Sink type transistor output units on request.

  1. Spring clamp terminal block type

Back

Page top