Start main contents

  • Register
  • Login

Products

Print page

Products

Back

RV-2FR-D / RV-2FR-R

RV-2FRB-D-S25 /

RV-2FRB-R-S25

RV-2FRL-D-S25 /

RV-2FRL-R-S25

RV-2FRLB-D-S25 /

RV-2FRLB-R-S25

Degrees of freedom (no. of axes)

6

Installation posture

Floor, ceiling or wall mounting possible

Structure

Vertical multiple-joint type

Drive system

AC servo axes J1, J4, J6: no brake

AC servo (brakes on all axes)

AC servo axes J1, J4, J6: no brake

AC servo (brakes on all axes)

Position detection method

Absolute encoder

Payload capacity

rated

kg

2

maximum

3

Arm reachable radius (to the center point of the J5 axis)

mm

504

649

Operating range

waist (J1)

degree

480 (-240–240)

480 (-240–240)

shoulder (J2)

240 (-120–120)

237 (-117–120)

elbow (J3)

160 (0–160)

160 (0–160)

wrist twist (J4)

400 (-200–200)

400 (-200–200)

wrist pitch (J5)

240 (-120–120)

240 (-120–120)

wrist roll (J6)

720 (-360–360)

720 (-360–360)

Maximum speed

waist (J1)

degree/s

300

225

shoulder (J2)

150

105

elbow (J3)

300

165

wrist twist (J4)

450

412

wrist pitch (J5)

450

450

wrist roll (J6)

720

720

Maximum composite speed

mm/s

4955

4200

Cycle time (25x300x25 mm with 1 kg load)

sec

0.6

0.7

Position repeatability

mm

±0.02

Ambient temperature

°C

0–40

Weight

kg

19

21

Tolerable moment

wrist twist (J4)

Nm

4.17

wrist pitch (J5)

4.17

wrist roll (J6)

2.45

Tolerable inertia

wrist twist (J4)

kgm²

0.18 (0.27)

wrist pitch (J5)

0.18 (0.27)

wrist roll (J6)

0.04 (0.1)

Tool wiring

Hand input 4 points/hand output 4 points

Tool pneumatic pipes

Ø 4x4 (from the base level to the gripper hand area)

Supply pneumatic pressure

MPa

0.5 ±10 %

Gripper flange

ISO 9409-1-31.5

Protection rating

IP30

Robot controller

CR800-D/CR800-R + R16RTCPU

Order information

Art. no.

313052 /

314029

313053 /

314030

313054 /

314031

313085 /

314032

RV-4FRLM-D

RV-4FRLM-R

Degrees of freedom (no. of axes)

6

Installation posture

Floor, ceiling or wall mounting possible (wall mounting with limitations in the J1 axis)

Structure

Vertical multiple-joint type

Drive system

AC servo (brakes on all axes)

Position detection method

Absolute encoder

Payload capacity

maximum

kg

4

Arm reachable radius (to the center point of the J5 axis)

mm

649

Operating range

waist (J1)

degree

480 (±240)

shoulder (J2)

240 (-120–120)

elbow (J3)

164 (0–164)

wrist twist (J4)

400 (±200)

wrist pitch (J5)

240 (-120–120)

wrist roll (J6)

720 (±360)

Maximum speed

waist (J1)

degree/s

420

shoulder (J2)

336

elbow (J3)

250

wrist twist (J4)

540

wrist pitch (J5)

623

wrist roll (J6)

720

Maximum composite speed

mm/s

9048

Cycle time (25x300x25 mm with 1 kg load)

sec

0.36

Position repeatability

mm

±0.02

Ambient temperature

°C

0–40

Weight

kg

41

Tolerable moment

wrist twist (J4)

Nm

6.66

wrist pitch (J5)

6.66

wrist roll (J6)

3.96

Tolerable inertia

wrist twist (J4)

kgm²

0.20

wrist pitch (J5)

0.20

wrist roll (J6)

0.10

Tool wiring

Hand input 8 points/hand output 8 points

Tool pneumatic pipes

Ø 6x2 for robot connection (Ø4x8 from base portion to forearm)

Supply pneumatic pressure

MPa

0.54 (as overpressure if required)

Gripper flange

ISO 9409-1-31.5

Protection rating

IP67 (Optional clean room model available)

Robot controller

CR800-D

CR800-R + R16RTCPU

Order information

Art. no.

313089

314056

RV-7FRM-D / RV-7FRM-R

RV-7FRLM-D / RV-7FRLM-R

RV-7FRLLM-D

RV-7FRLLM-R

Degrees of freedom (no. of axes)

6

6 (super long arm)

Installation posture

Floor, ceiling or wall mounting possible (wall mounting with limitations in the J1 axis)

Structure

Vertical multiple-joint type

Drive system

AC servo (brakes on all axes)

Position detection method

Absolute encoder

Payload capacity

maximum

kg

7

Arm reachable radius (to the center point of the J5 axis)

mm

713

908

1503

Operating range

waist (J1)

degree

480 (±240)

380 (±190)

shoulder (J2)

240 (-115–125)

240 (-110–130)

240 (-90–150)

elbow (J3)

156 (0–156)

162 (0–162)

167.5 (-10–157.5)

wrist twist (J4)

400 (±200)

wrist pitch (J5)

240 (-120–120)

wrist roll (J6)

720 (±360)

Maximum speed

waist (J1)

degree/s

360

288

234

shoulder (J2)

401

321

164

elbow (J3)

450

360

219

wrist twist (J4)

337

375

wrist pitch (J5)

450

wrist roll (J6)

720

Maximum composite speed

mm/s

11,064

10,977

15,300

Cycle time (25x300x25 mm with 1 kg load)

sec

0.32

0.35

0.63

Position repeatability

mm

±0.02

±0.06

Ambient temperature

°C

0–40

Weight

kg

65

67

130

Tolerable moment

wrist twist (J4)

Nm

16.2

wrist pitch (J5)

16.2

wrist roll (J6)

6.86

Tolerable inertia

wrist twist (J4)

kgm²

0.45

wrist pitch (J5)

0.45

wrist roll (J6)

0.10

Tool wiring

Hand input 8 points/hand output 8 points

Tool pneumatic pipes

Ø 6x2 for robot connection (Ø4x8 from base portion to forearm)

Supply pneumatic pressure

MPa

0.54 (as overpressure if required)

Gripper flange

ISO 9409-1-31.5

Protection rating

IP67 (Optional clean room model available)

Robot controller

CR800-D/CR800-R + R16RTCPU

Order information

Art. no.

313091 / 314058

313093 / 314060

313095 /

314062

RV-2FR-D / RV-2FR-R

RV-2FRB-D-S25 /

RV-2FRB-R-S25

RV-2FRL-D-S25 /

RV-2FRL-R-S25

RV-2FRLB-D-S25 /

RV-2FRLB-R-S25

Degrees of freedom (no. of axes)

6

6

6

6

Installation posture

Floor, ceiling or wall mounting possible

Floor, ceiling or wall mounting possible

Floor, ceiling or wall mounting possible

Floor, ceiling or wall mounting possible

Structure

Vertical multiple-joint type

Vertical multiple-joint type

Vertical multiple-joint type

Vertical multiple-joint type

Drive system

AC servo axes J1, J4, J6: no brake

AC servo (brakes on all axes)

AC servo axes J1, J4, J6: no brake

AC servo (brakes on all axes)

Position detection method

Absolute encoder

Absolute encoder

Absolute encoder

Absolute encoder

Payload capacity

rated

kg

2

2

2

2

maximum

3

3

3

3

Arm reachable radius (to the center point of the J5 axis)

mm

504

504

649

649

Operating range

waist (J1)

degree

480 (-240–240)

480 (-240–240)

480 (-240–240)

480 (-240–240)

shoulder (J2)

240 (-120–120)

240 (-120–120)

237 (-117–120)

237 (-117–120)

elbow (J3)

160 (0–160)

160 (0–160)

160 (0–160)

160 (0–160)

wrist twist (J4)

400 (-200–200)

400 (-200–200)

400 (-200–200)

400 (-200–200)

wrist pitch (J5)

240 (-120–120)

240 (-120–120)

240 (-120–120)

240 (-120–120)

wrist roll (J6)

720 (-360–360)

720 (-360–360)

720 (-360–360)

720 (-360–360)

Maximum speed

waist (J1)

degree/s

300

300

225

225

shoulder (J2)

150

150

105

105

elbow (J3)

300

300

165

165

wrist twist (J4)

450

450

412

412

wrist pitch (J5)

450

450

450

450

wrist roll (J6)

720

720

720

720

Maximum composite speed

mm/s

4955

4955

4200

4200

Cycle time (25x300x25 mm with 1 kg load)

sec

0.6

0.6

0.7

0.7

Position repeatability

mm

±0.02

±0.02

±0.02

±0.02

Ambient temperature

°C

0–40

0–40

0–40

0–40

Weight

kg

19

19

21

21

Tolerable moment

wrist twist (J4)

Nm

4.17

4.17

4.17

4.17

wrist pitch (J5)

4.17

4.17

4.17

4.17

wrist roll (J6)

2.45

2.45

2.45

2.45

Tolerable inertia

wrist twist (J4)

kgm²

0.18 (0.27)

0.18 (0.27)

0.18 (0.27)

0.18 (0.27)

wrist pitch (J5)

0.18 (0.27)

0.18 (0.27)

0.18 (0.27)

0.18 (0.27)

wrist roll (J6)

0.04 (0.1)

0.04 (0.1)

0.04 (0.1)

0.04 (0.1)

Tool wiring

Hand input 4 points/hand output 4 points

Hand input 4 points/hand output 4 points

Hand input 4 points/hand output 4 points

Hand input 4 points/hand output 4 points

Tool pneumatic pipes

Ø 4x4 (from the base level to the gripper hand area)

Ø 4x4 (from the base level to the gripper hand area)

Ø 4x4 (from the base level to the gripper hand area)

Ø 4x4 (from the base level to the gripper hand area)

Supply pneumatic pressure

MPa

0.5 ±10 %

0.5 ±10 %

0.5 ±10 %

0.5 ±10 %

Gripper flange

ISO 9409-1-31.5

ISO 9409-1-31.5

ISO 9409-1-31.5

ISO 9409-1-31.5

Protection rating

IP30

IP30

IP30

IP30

Robot controller

CR800-D/CR800-R + R16RTCPU

CR800-D/CR800-R + R16RTCPU

CR800-D/CR800-R + R16RTCPU

CR800-D/CR800-R + R16RTCPU

Order information

Art. no.

313052 /

314029

313053 /

314030

313054 /

314031

313085 /

314032

RV-4FRLM-D

RV-4FRLM-R

Degrees of freedom (no. of axes)

6

6

Installation posture

Floor, ceiling or wall mounting possible (wall mounting with limitations in the J1 axis)

Floor, ceiling or wall mounting possible (wall mounting with limitations in the J1 axis)

Structure

Vertical multiple-joint type

Vertical multiple-joint type

Drive system

AC servo (brakes on all axes)

AC servo (brakes on all axes)

Position detection method

Absolute encoder

Absolute encoder

Payload capacity

maximum

maximum

kg

4

4

Arm reachable radius (to the center point of the J5 axis)

mm

649

649

Operating range

waist (J1)

waist (J1)

degree

480 (±240)

480 (±240)

shoulder (J2)

shoulder (J2)

degree

240 (-120–120)

240 (-120–120)

elbow (J3)

elbow (J3)

degree

164 (0–164)

164 (0–164)

wrist twist (J4)

wrist twist (J4)

degree

400 (±200)

400 (±200)

wrist pitch (J5)

wrist pitch (J5)

degree

240 (-120–120)

240 (-120–120)

wrist roll (J6)

wrist roll (J6)

degree

720 (±360)

720 (±360)

Maximum speed

waist (J1)

waist (J1)

degree/s

420

420

shoulder (J2)

shoulder (J2)

degree/s

336

336

elbow (J3)

elbow (J3)

degree/s

250

250

wrist twist (J4)

wrist twist (J4)

degree/s

540

540

wrist pitch (J5)

wrist pitch (J5)

degree/s

623

623

wrist roll (J6)

wrist roll (J6)

degree/s

720

720

Maximum composite speed

mm/s

9048

9048

Cycle time (25x300x25 mm with 1 kg load)

sec

0.36

0.36

Position repeatability

mm

±0.02

±0.02

Ambient temperature

°C

0–40

0–40

Weight

kg

41

41

Tolerable moment

wrist twist (J4)

wrist twist (J4)

Nm

6.66

6.66

wrist pitch (J5)

wrist pitch (J5)

Nm

6.66

6.66

wrist roll (J6)

wrist roll (J6)

Nm

3.96

3.96

Tolerable inertia

wrist twist (J4)

wrist twist (J4)

kgm²

0.20

0.20

wrist pitch (J5)

wrist pitch (J5)

kgm²

0.20

0.20

wrist roll (J6)

wrist roll (J6)

kgm²

0.10

0.10

Tool wiring

Hand input 8 points/hand output 8 points

Hand input 8 points/hand output 8 points

Tool pneumatic pipes

Ø 6x2 for robot connection (Ø4x8 from base portion to forearm)

Ø 6x2 for robot connection (Ø4x8 from base portion to forearm)

Supply pneumatic pressure

MPa

0.54 (as overpressure if required)

0.54 (as overpressure if required)

Gripper flange

ISO 9409-1-31.5

ISO 9409-1-31.5

Protection rating

IP67 (Optional clean room model available)

IP67 (Optional clean room model available)

Robot controller

CR800-D

CR800-R + R16RTCPU

Order information

Art. no.

313089

314056

RV-7FRM-D / RV-7FRM-R

RV-7FRLM-D / RV-7FRLM-R

RV-7FRLLM-D

RV-7FRLLM-R

Degrees of freedom (no. of axes)

6

6 (super long arm)

Installation posture

Floor, ceiling or wall mounting possible (wall mounting with limitations in the J1 axis)

Floor, ceiling or wall mounting possible (wall mounting with limitations in the J1 axis)

Floor, ceiling or wall mounting possible (wall mounting with limitations in the J1 axis)

Structure

Vertical multiple-joint type

Vertical multiple-joint type

Vertical multiple-joint type

Drive system

AC servo (brakes on all axes)

AC servo (brakes on all axes)

AC servo (brakes on all axes)

Position detection method

Absolute encoder

Absolute encoder

Absolute encoder

Payload capacity

maximum

maximum

kg

7

7

7

Arm reachable radius (to the center point of the J5 axis)

mm

713

908

1503

Operating range

waist (J1)

waist (J1)

degree

480 (±240)

480 (±240)

380 (±190)

shoulder (J2)

shoulder (J2)

degree

240 (-115–125)

240 (-110–130)

240 (-90–150)

elbow (J3)

elbow (J3)

degree

156 (0–156)

162 (0–162)

167.5 (-10–157.5)

wrist twist (J4)

wrist twist (J4)

degree

400 (±200)

400 (±200)

400 (±200)

wrist pitch (J5)

wrist pitch (J5)

degree

240 (-120–120)

240 (-120–120)

240 (-120–120)

wrist roll (J6)

wrist roll (J6)

degree

720 (±360)

720 (±360)

720 (±360)

Maximum speed

waist (J1)

waist (J1)

degree/s

360

288

234

shoulder (J2)

shoulder (J2)

degree/s

401

321

164

elbow (J3)

elbow (J3)

degree/s

450

360

219

wrist twist (J4)

wrist twist (J4)

degree/s

337

337

375

wrist pitch (J5)

wrist pitch (J5)

degree/s

450

450

450

wrist roll (J6)

wrist roll (J6)

degree/s

720

720

720

Maximum composite speed

mm/s

11,064

10,977

15,300

Cycle time (25x300x25 mm with 1 kg load)

sec

0.32

0.35

0.63

Position repeatability

mm

±0.02

±0.02

±0.06

Ambient temperature

°C

0–40

0–40

0–40

Weight

kg

65

67

130

Tolerable moment

wrist twist (J4)

wrist twist (J4)

Nm

16.2

16.2

16.2

wrist pitch (J5)

wrist pitch (J5)

Nm

16.2

16.2

16.2

wrist roll (J6)

wrist roll (J6)

Nm

6.86

6.86

6.86

Tolerable inertia

wrist twist (J4)

wrist twist (J4)

kgm²

0.45

0.45

0.45

wrist pitch (J5)

wrist pitch (J5)

kgm²

0.45

0.45

0.45

wrist roll (J6)

wrist roll (J6)

kgm²

0.10

0.10

0.10

Tool wiring

Hand input 8 points/hand output 8 points

Hand input 8 points/hand output 8 points

Hand input 8 points/hand output 8 points

Tool pneumatic pipes

Ø 6x2 for robot connection (Ø4x8 from base portion to forearm)

Ø 6x2 for robot connection (Ø4x8 from base portion to forearm)

Ø 6x2 for robot connection (Ø4x8 from base portion to forearm)

Supply pneumatic pressure

MPa

0.54 (as overpressure if required)

0.54 (as overpressure if required)

0.54 (as overpressure if required)

Gripper flange

ISO 9409-1-31.5

ISO 9409-1-31.5

ISO 9409-1-31.5

Protection rating

IP67 (Optional clean room model available)

IP67 (Optional clean room model available)

IP67 (Optional clean room model available)

Robot controller

CR800-D/CR800-R + R16RTCPU

CR800-D/CR800-R + R16RTCPU

CR800-D/CR800-R + R16RTCPU

Order information

Art. no.

313091 / 314058

313093 / 314060

313095 /

314062

Back

Page top