Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

GT1655-VTBD GT1662-VNBA GT1662-VNBD

GT1665HS-VTBD

GT1672-VNBA GT1672-VNBD

GT1675-VNBA GT1675-VNBD

Display unit

type

GT1655: 5.7", TFT, 65536 colours GT1662: 8.4", TFT, 16 colours

6.5", TFT, 65536 colours

10.4", TFT, 16 colours

10.4", TFT, 4096 colours

resolution (pixel)

640x480

Power supply

A types

100–240 V AC

100–240 V AC

D types

24 V DC

Memory capacity

11–15 MB

15 MB

11 MB

Memory card

1 (CompactFlash)

Keyboard type

Touch-panel

Function keys

Touch keys

LED indicators

1 (POWER)

Interfaces

Ethernet (TCP/IP), RS232, RS422/485, USB , CF Slot

Multimedia capability

Real-time clock

Integrated

Network communication possibilities

Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422/485, A bus, Q bus, MELSECNET/10/H

Ethernet (TCP/IP), Modbus®, RS232, RS422/485

Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422/485, A bus, Q bus, MELSECNET/10/H

Extension interface (communication/option unit)

1 port (max.5 units/4 channels)

1 port (max.5 units/4 channels)

IP rating ( front )

IP67 1

IP65 1

IP67 1

Dimensions (WxHxD) mm

GT1655: 167x135x60 GT1662: 241x190x52

201x230x97

303x214x49

Weight kg

GT1655: 1.0 GT1662: 1.8

1.2

2.3

Order information Art. no..

244210 237194 237194

237248

237192 237193

237190 237191

Accessories

Programming software , cables and interface adapters .

  1. The unit may not be used in certain environments where it is subjected to splashing oil or chemicals for a long period of time or soaked in oil mist.

Specifications

GT1450-QMBDE GT1455-QTBDE

GT1450HS-QMBDE GT1455HS-QTBDE

Display unit

type

QM: 5.7", STN, monochrome, 16 greyscales QT: 5.7", TFT, 65536 colours

QM: 5.7", TFT, monochrome, 16 greyscales QT: 5.7", TFT, 65536 colours

resolution (pixel)

320x240

Power supply

24 V DC

Memory capacity

9 MB

Memory card

1 (CompactFlash)

Keyboard type

Touch-panel

Function keys

Touch keys

LED indicators

1 (POWER)

Interfaces

serial

RS232, RS422/485

RS232, RS422

parallel

others

USB (MINI-B) (on panel front) USB (A type) (back side)

USB (MINI-B) (under the cover of the top) USB (A type) (under the cover of the top)

Real-time clock

Integrated

Network communication possibilities

Ethernet 1 , RS422/485, RS232

Ethernet, RS422/485, RS232

IP rating ( front )

IP67 2

IP65 2

Dimensions (WxHxD) mm

164x135x55

145x185x79.3

Weight kg

0.7

0.79

Order information Art. no..

281252 248881

271455 271384

Accessories

Programming software , cables and interface adapters .

  1. Only for models GT1455-QTBDE and GT1450-QMBDE (equipped with Ethernet).
  2. The unit may not be used in certain environments where it is subjected to splashing oil or chemicals for a long period of time or soaked in oil mist.

Specifications

GT1655-VTBD GT1662-VNBA GT1662-VNBD

GT1665HS-VTBD

GT1672-VNBA GT1672-VNBD

GT1675-VNBA GT1675-VNBD

Display unit

type

GT1655: 5.7", TFT, 65536 colours GT1662: 8.4", TFT, 16 colours

6.5", TFT, 65536 colours

10.4", TFT, 16 colours

10.4", TFT, 4096 colours

resolution (pixel)

640x480

640x480

640x480

640x480

Power supply

A types

100–240 V AC

100–240 V AC

100–240 V AC

D types

24 V DC

24 V DC

24 V DC

24 V DC

Memory capacity

11–15 MB

15 MB

11 MB

11 MB

Memory card

1 (CompactFlash)

1 (CompactFlash)

1 (CompactFlash)

1 (CompactFlash)

Keyboard type

Touch-panel

Touch-panel

Touch-panel

Touch-panel

Function keys

Touch keys

Touch keys

Touch keys

Touch keys

LED indicators

1 (POWER)

1 (POWER)

1 (POWER)

1 (POWER)

Interfaces

Ethernet (TCP/IP), RS232, RS422/485, USB , CF Slot

Ethernet (TCP/IP), RS232, RS422/485, USB , CF Slot

Ethernet (TCP/IP), RS232, RS422/485, USB , CF Slot

Ethernet (TCP/IP), RS232, RS422/485, USB , CF Slot

Multimedia capability

Real-time clock

Integrated

Integrated

Integrated

Integrated

Network communication possibilities

Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422/485, A bus, Q bus, MELSECNET/10/H

Ethernet (TCP/IP), Modbus®, RS232, RS422/485

Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422/485, A bus, Q bus, MELSECNET/10/H

Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422/485, A bus, Q bus, MELSECNET/10/H

Extension interface (communication/option unit)

1 port (max.5 units/4 channels)

1 port (max.5 units/4 channels)

1 port (max.5 units/4 channels)

IP rating ( front )

IP67 1

IP65 1

IP67 1

IP67 1

Dimensions (WxHxD) mm

GT1655: 167x135x60 GT1662: 241x190x52

201x230x97

303x214x49

303x214x49

Weight kg

GT1655: 1.0 GT1662: 1.8

1.2

2.3

2.3

Order information Art. no..

244210 237194 237194

237248

237192 237193

237190 237191

Accessories

Programming software , cables and interface adapters .

Programming software , cables and interface adapters .

Programming software , cables and interface adapters .

Programming software , cables and interface adapters .

  1. The unit may not be used in certain environments where it is subjected to splashing oil or chemicals for a long period of time or soaked in oil mist.

Specifications

GT1450-QMBDE GT1455-QTBDE

GT1450HS-QMBDE GT1455HS-QTBDE

Display unit

type

QM: 5.7", STN, monochrome, 16 greyscales QT: 5.7", TFT, 65536 colours

QM: 5.7", TFT, monochrome, 16 greyscales QT: 5.7", TFT, 65536 colours

resolution (pixel)

320x240

320x240

Power supply

24 V DC

24 V DC

Memory capacity

9 MB

9 MB

Memory card

1 (CompactFlash)

1 (CompactFlash)

Keyboard type

Touch-panel

Touch-panel

Function keys

Touch keys

Touch keys

LED indicators

1 (POWER)

1 (POWER)

Interfaces

serial

RS232, RS422/485

RS232, RS422

parallel

others

USB (MINI-B) (on panel front) USB (A type) (back side)

USB (MINI-B) (under the cover of the top) USB (A type) (under the cover of the top)

Real-time clock

Integrated

Integrated

Network communication possibilities

Ethernet 1 , RS422/485, RS232

Ethernet, RS422/485, RS232

IP rating ( front )

IP67 2

IP65 2

Dimensions (WxHxD) mm

164x135x55

145x185x79.3

Weight kg

0.7

0.79

Order information Art. no..

281252 248881

271455 271384

Accessories

Programming software , cables and interface adapters .

Programming software , cables and interface adapters .

  1. Only for models GT1455-QTBDE and GT1450-QMBDE (equipped with Ethernet).
  2. The unit may not be used in certain environments where it is subjected to splashing oil or chemicals for a long period of time or soaked in oil mist.

Back

Page top