Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

GT2507T-WTSD

Display unit

type

7" widescreen, TFT, LCD, 65536 colours

resolution (pixel)

800x480

Power supply

24 V DC

Memory capacity

(ROM)

32 MB

(RAM)

128 MB

Memory card

1 (SD memory card)

Keyboard type

Touch-panel

Function keys

Touch keys

LED indicators

1 (POWER)

Interfaces

Ethernet (TCP/IP), RS232, RS422/485, USB, SD card slot, LAN

Multimedia capability

Sound output

Real-time clock

Integrated

Network communication possibilities

Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422/485, A bus, Q bus, MELSECNET/10/H

Extension interface (communication/option unit)

IP Rating ( front )

IP66, IP67 1

Dimensions (WxHxD) mm

214x158x55

Weight kg

1.2

Order information Art. no.

338565

Accessories

Programming software , cables and interface adapters .

  1. The unit may not be used in certain environments where it is subjected to splashing oil or chemicals for a long period of time or soaked in oil mist.

Specifications

GT2507T-WTSD

Display unit

type

7" widescreen, TFT, LCD, 65536 colours

resolution (pixel)

800x480

Power supply

24 V DC

Memory capacity

(ROM)

32 MB

(RAM)

128 MB

Memory card

1 (SD memory card)

Keyboard type

Touch-panel

Function keys

Touch keys

LED indicators

1 (POWER)

Interfaces

Ethernet (TCP/IP), RS232, RS422/485, USB, SD card slot, LAN

Multimedia capability

Sound output

Real-time clock

Integrated

Network communication possibilities

Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422/485, A bus, Q bus, MELSECNET/10/H

Extension interface (communication/option unit)

IP Rating ( front )

IP66, IP67 1

Dimensions (WxHxD) mm

214x158x55

Weight kg

1.2

Order information Art. no.

338565

Accessories

Programming software , cables and interface adapters .

  1. The unit may not be used in certain environments where it is subjected to splashing oil or chemicals for a long period of time or soaked in oil mist.

Back

Page top