Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Base units with 10–14 I/Os

Specifications

FX3S-10MR/ES

FX3S-10MR/DS

FX3S-10MT/ESS

FX3S-10MT/DSS

FX3S-14MR/ES

FX3S-14MR/DS

FX3S-14MT/ESS

FX3S-14MT/DSS

Integrated inputs/outputs

10

14

Power supply

100–240 V AC

24 V DC

100–240 V AC

24 V DC

100–240 V AC

24 V DC

100–240 V AC

24 V DC

Integrated inputs

6

8

Integrated outputs

4

6

Output type

Relay

Transistor (source)*

Relay

Transistor (source)*

Power consumption

W

19

6

19

6

19

6,5

19

6,5

Weight

kg

0.30

Dimensions (WxHxD)

mm

60x90x75

60x90x49

60x90x75

60x90x49

60x90x75

60x90x49

60x90x75

60x90x49

Order information Art. no.

267110

271687

267112

271695

267113

271688

267125

271696

Base units with 20–30 I/Os

Specifications

FX3S-20MR/ES

FX3S-20MR/DS

FX3S-20MT/ESS

FX3S-20MT/DSS

FX3S-30MR/ES

FX3S-30MR/DS

FX3S-30MR/ES-2AD

FX3S-30MT/ESS

FX3S-30MT/ESS-2AD

FX3S-30MT/DSS

Integrated inputs/outputs

20

30

Power supply

100–240 V AC

24 V DC

100–240 V AC

24 V DC

100–240 V AC

24 V DC

100–240 V AC

24 V DC

Integrated inputs

12

16

Integrated outputs

8

14

Output type

Relay

Transistor (source)*

Relay

Transistor (source)*

Power consumption

W

20

7

20

7

21

8,5

21

8,5

Weight

kg

0.40

0.45

Dimensions (WxHxD)

mm

75x90x75

75x90x49

75x90x75

75x90x49

100x90x75

100x90x49

100x90x75

100x90x49

Order information Art. no.

267126

271689

267128

271697

267129

271690

271654

267131

271686

271698

* Sink type transistor output units on request.

Base units with 10–14 I/Os

Specifications

FX3S-10MR/ES

FX3S-10MR/DS

FX3S-10MT/ESS

FX3S-10MT/DSS

FX3S-14MR/ES

FX3S-14MR/DS

FX3S-14MT/ESS

FX3S-14MT/DSS

Integrated inputs/outputs

10

10

10

10

14

14

14

14

Power supply

100–240 V AC

24 V DC

100–240 V AC

24 V DC

100–240 V AC

24 V DC

100–240 V AC

24 V DC

Integrated inputs

6

6

6

6

8

8

8

8

Integrated outputs

4

4

4

4

6

6

6

6

Output type

Relay

Relay

Transistor (source)*

Transistor (source)*

Relay

Relay

Transistor (source)*

Transistor (source)*

Power consumption

W

19

6

19

6

19

6,5

19

6,5

Weight

kg

0.30

0.30

0.30

0.30

0.30

0.30

0.30

0.30

Dimensions (WxHxD)

mm

60x90x75

60x90x49

60x90x75

60x90x49

60x90x75

60x90x49

60x90x75

60x90x49

Order information Art. no.

267110

271687

267112

271695

267113

271688

267125

271696

Base units with 20–30 I/Os

Specifications

FX3S-20MR/ES

FX3S-20MR/DS

FX3S-20MT/ESS

FX3S-20MT/DSS

FX3S-30MR/ES

FX3S-30MR/DS

FX3S-30MR/ES-2AD

FX3S-30MT/ESS

FX3S-30MT/ESS-2AD

FX3S-30MT/DSS

Integrated inputs/outputs

20

20

20

20

30

30

30

30

30

30

Power supply

100–240 V AC

24 V DC

100–240 V AC

24 V DC

100–240 V AC

24 V DC

100–240 V AC

100–240 V AC

100–240 V AC

24 V DC

Integrated inputs

12

12

12

12

16

16

16

16

16

16

Integrated outputs

8

8

8

8

14

14

14

14

14

14

Output type

Relay

Relay

Transistor (source)*

Transistor (source)*

Relay

Relay

Relay

Transistor (source)*

Transistor (source)*

Transistor (source)*

Power consumption

W

20

7

20

7

21

8,5

21

21

21

8,5

Weight

kg

0.40

0.40

0.40

0.40

0.45

0.45

0.45

0.45

0.45

0.45

Dimensions (WxHxD)

mm

75x90x75

75x90x49

75x90x75

75x90x49

100x90x75

100x90x49

100x90x75

100x90x75

100x90x75

100x90x49

Order information Art. no.

267126

271689

267128

271697

267129

271690

271654

267131

271686

271698

* Sink type transistor output units on request.

Back

Page top