Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Base units with 14–24 I/Os

Specifications

FX3G-14MR/ES

FX3G-14MT/ESS

FX3G-14MR/DS

FX3G-14MT/DSS

FX3G-24MR/ES

FX3G-24MT/ESS

FX3G-24MR/DS

FX3G-24MT/DSS

Integrated inputs/outputs

14

24

Power supply

100–240 V AC

24 V DC

100–240 V AC

24 V DC

Integrated inputs

8

14

Integrated outputs

6

10

Output type

Relay

Transistor (source)*

Relay

Transistor (source)*

Relay

Transistor (source)*

Relay

Transistor (source)*

Power consumption W

31

19

32

21

Weight kg

0.50

0.55

Dimensions (WxHxD) mm

90x90x86

Order information Art. no.

231466

231470

231474

231478

231467

231471

231475

231479

Base units with 40–60 I/Os

Specifications

FX3G-40MR/ES

FX3G-40MT/ESS

FX3G-40MR/DS

FX3G-40MT/DSS

FX3G-60MR/ES

FX3G-60MT/ESS

FX3G-60MR/DS

FX3G-60MT/DSS

Integrated inputs/outputs

40

60

Power supply

100–240 V AC

24 V DC

100–240 V AC

24 V DC

Integrated inputs

24

36

Integrated outputs

16

24

Output type

Relay

Transistor (source)*

Relay

Transistor (source)*

Relay

Transistor (source)*

Relay

Transistor (source)*

Power consumption W

37

25

40

29

Weight kg

0.70

0.85

Dimensions (WxHxD) mm

130x90x86

175x90x86

Order information Art. no.

231468

231472

231476

231480

231469

231473

231477

231481

* Sink type transistor output units on request.

Base units with 24 I/Os

Specifications

FX3GE-24MR/ES

FX3GE-24MT/ESS

FX3GE-24MR/DS

FX3GE-24MT/DSS

Integrated inputs/outputs

24

Power supply

100–240 V AC

24 V DC

Integrated inputs

14

Integrated outputs

10

Output type

Relay

Transistor (source)*

Relay

Transistor (source)*

Power consumption W

32

21

Weight kg

0.6

0.55

Dimensions (WxHxD) mm

130x90x86

Order information Art. no.

264869

269884

269917

269919

Base units with 40 I/Os

Specifications

FX3GE-40MR/ES

FX3GE-40MT/ESS

FX3GE-40MR/DS

FX3GE-40MT/DSS

Integrated inputs/outputs

40

Power supply

100–240 V AC

24 V DC

Integrated inputs

24

Integrated outputs

16

Output type

Relay

Transistor (source)*

Relay

Transistor (source)*

Power consumptio W

37

25

Weight kg

0.8

0.70

Dimensions (WxHxD) mm

175x90x86

Order information Art. no.

264870

269916

269920

269922

* Sink type transistor output units on request.

Base units with 32 I/Os

Specifications

FX3GC-32 MT/DSS

Integrated inputs/outputs

32

Power supply

24 V DC

Integrated inputs

16

Integrated outputs

16

Output type

Transistor (source)*

Power consumption

W

8

Weight

kg

0.2

Dimensions (WxHxD)

mm

34x90x87

Order information

Art. no.

251546

* Sink type transistor output units on request.

Base units with 14–24 I/Os

Specifications

FX3G-14MR/ES

FX3G-14MT/ESS

FX3G-14MR/DS

FX3G-14MT/DSS

FX3G-24MR/ES

FX3G-24MT/ESS

FX3G-24MR/DS

FX3G-24MT/DSS

Integrated inputs/outputs

14

14

14

14

24

24

24

24

Power supply

100–240 V AC

100–240 V AC

24 V DC

24 V DC

100–240 V AC

100–240 V AC

24 V DC

24 V DC

Integrated inputs

8

8

8

8

14

14

14

14

Integrated outputs

6

6

6

6

10

10

10

10

Output type

Relay

Transistor (source)*

Relay

Transistor (source)*

Relay

Transistor (source)*

Relay

Transistor (source)*

Power consumption W

31

31

19

19

32

32

21

21

Weight kg

0.50

0.50

0.50

0.50

0.55

0.55

0.55

0.55

Dimensions (WxHxD) mm

90x90x86

90x90x86

90x90x86

90x90x86

90x90x86

90x90x86

90x90x86

90x90x86

Order information Art. no.

231466

231470

231474

231478

231467

231471

231475

231479

Base units with 40–60 I/Os

Specifications

FX3G-40MR/ES

FX3G-40MT/ESS

FX3G-40MR/DS

FX3G-40MT/DSS

FX3G-60MR/ES

FX3G-60MT/ESS

FX3G-60MR/DS

FX3G-60MT/DSS

Integrated inputs/outputs

40

40

40

40

60

60

60

60

Power supply

100–240 V AC

100–240 V AC

24 V DC

24 V DC

100–240 V AC

100–240 V AC

24 V DC

24 V DC

Integrated inputs

24

24

24

24

36

36

36

36

Integrated outputs

16

16

16

16

24

24

24

24

Output type

Relay

Transistor (source)*

Relay

Transistor (source)*

Relay

Transistor (source)*

Relay

Transistor (source)*

Power consumption W

37

37

25

25

40

40

29

29

Weight kg

0.70

0.70

0.70

0.70

0.85

0.85

0.85

0.85

Dimensions (WxHxD) mm

130x90x86

130x90x86

130x90x86

130x90x86

175x90x86

175x90x86

175x90x86

175x90x86

Order information Art. no.

231468

231472

231476

231480

231469

231473

231477

231481

* Sink type transistor output units on request.

Base units with 24 I/Os

Specifications

FX3GE-24MR/ES

FX3GE-24MT/ESS

FX3GE-24MR/DS

FX3GE-24MT/DSS

Integrated inputs/outputs

24

24

24

24

Power supply

100–240 V AC

100–240 V AC

24 V DC

24 V DC

Integrated inputs

14

14

14

14

Integrated outputs

10

10

10

10

Output type

Relay

Transistor (source)*

Relay

Transistor (source)*

Power consumption W

32

32

21

21

Weight kg

0.6

0.55

0.55

0.55

Dimensions (WxHxD) mm

130x90x86

130x90x86

130x90x86

130x90x86

Order information Art. no.

264869

269884

269917

269919

Base units with 40 I/Os

Specifications

FX3GE-40MR/ES

FX3GE-40MT/ESS

FX3GE-40MR/DS

FX3GE-40MT/DSS

Integrated inputs/outputs

40

40

40

40

Power supply

100–240 V AC

100–240 V AC

24 V DC

24 V DC

Integrated inputs

24

24

24

24

Integrated outputs

16

16

16

16

Output type

Relay

Transistor (source)*

Relay

Transistor (source)*

Power consumptio W

37

37

25

25

Weight kg

0.8

0.70

0.70

0.70

Dimensions (WxHxD) mm

175x90x86

175x90x86

175x90x86

175x90x86

Order information Art. no.

264870

269916

269920

269922

* Sink type transistor output units on request.

Base units with 32 I/Os

Specifications

FX3GC-32 MT/DSS

Integrated inputs/outputs

32

Power supply

24 V DC

Integrated inputs

16

Integrated outputs

16

Output type

Transistor (source)*

Power consumption

W

8

Weight

kg

0.2

Dimensions (WxHxD)

mm

34x90x87

Order information

Art. no.

251546

* Sink type transistor output units on request.

Back

Page top