Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

RD62P2

RD62P2E

RD62D2

Counter inputs

2

2

2

Count input signal

Phase

1-phase-input ( multiple of 1 or 2 ), CW/CCW input, 2-phase input ( multiple of 1, 2 or 4 )

Signal levels

5/12/24 V DC (2–5 mA)

5/12/24 V DC (2–5 mA)

EIA Standard RS422-A

Differential line driver level

Max. counting frequency kHz

200

200

200

Max. counting speed

200 kHz

200 kHz

8 MHz

Counting range

32-bit, signed binary, -2147483648–2147483647

32-bit, signed binary, -2147483648–2147483647

32-bit, signed binary, -2147483648–2147483647

Counter type

Transistor (sink) output

Transistor (source) output

Transistor (sink) output

Comparison range

32-bit, signed binary

32-bit, signed binary

32-bit, signed binary

External digital input points

Preset, function start

Preset, function start

Preset, function start

Nominal values

5/12/24 V DC (7–10 mA)

5/12/24 V DC (7–10 mA)

5/12/24 V DC (7–10 mA) (RS422A)

External digital output points (coincidence signal)

2 points/channel 12/24 V DC 0.5 A/point, 2 A/common (sink)

2 points/channel 12/24 V DC 0.1 A/point, 0.4 A/common (source)

2 points/channel 12/24 V DC 0.5 A/point, 2 A/common (sink)

Occupied I/O points

16

16

16

Connection terminal

40-pin connector

40-pin connector

40-pin connector

Applicable wire size mm 2

0.088–0.3 (A6CON1/4) 0.088–0.24 (A6CON2)

0.088–0.3 (A6CON1/4) 0.088–0.24 (A6CON2)

0.088–0.3 (A6CON1/4) 0.088–0.24 (A6CON2)

Internal power consumption (5 V DC) mA

110

200

170

Weight kg

0.11

0.12

0.12

Dimensions (WxHxD) mm

27.8x106x110

27.8x106x110

27.8x106x110

Order information Art. no.

279566

279568

279567

Accessories

40-pin connector and ready to use connection cables

Specifications

RD62P2

RD62P2E

RD62D2

Counter inputs

2

2

2

Count input signal

Phase

1-phase-input ( multiple of 1 or 2 ), CW/CCW input, 2-phase input ( multiple of 1, 2 or 4 )

1-phase-input ( multiple of 1 or 2 ), CW/CCW input, 2-phase input ( multiple of 1, 2 or 4 )

1-phase-input ( multiple of 1 or 2 ), CW/CCW input, 2-phase input ( multiple of 1, 2 or 4 )

Signal levels

5/12/24 V DC (2–5 mA)

5/12/24 V DC (2–5 mA)

EIA Standard RS422-A

Differential line driver level

Max. counting frequency kHz

200

200

200

Max. counting speed

200 kHz

200 kHz

8 MHz

Counting range

32-bit, signed binary, -2147483648–2147483647

32-bit, signed binary, -2147483648–2147483647

32-bit, signed binary, -2147483648–2147483647

Counter type

Transistor (sink) output

Transistor (source) output

Transistor (sink) output

Comparison range

32-bit, signed binary

32-bit, signed binary

32-bit, signed binary

External digital input points

Preset, function start

Preset, function start

Preset, function start

Nominal values

5/12/24 V DC (7–10 mA)

5/12/24 V DC (7–10 mA)

5/12/24 V DC (7–10 mA) (RS422A)

External digital output points (coincidence signal)

2 points/channel 12/24 V DC 0.5 A/point, 2 A/common (sink)

2 points/channel 12/24 V DC 0.1 A/point, 0.4 A/common (source)

2 points/channel 12/24 V DC 0.5 A/point, 2 A/common (sink)

Occupied I/O points

16

16

16

Connection terminal

40-pin connector

40-pin connector

40-pin connector

Applicable wire size mm 2

0.088–0.3 (A6CON1/4) 0.088–0.24 (A6CON2)

0.088–0.3 (A6CON1/4) 0.088–0.24 (A6CON2)

0.088–0.3 (A6CON1/4) 0.088–0.24 (A6CON2)

Internal power consumption (5 V DC) mA

110

200

170

Weight kg

0.11

0.12

0.12

Dimensions (WxHxD) mm

27.8x106x110

27.8x106x110

27.8x106x110

Order information Art. no.

279566

279568

279567

Accessories

40-pin connector and ready to use connection cables

40-pin connector and ready to use connection cables

40-pin connector and ready to use connection cables

Back

Page top