Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

GT2705-VTBD-GF

GT2708-STBA-GF GT2708-STBD-GF

GT2708-VTBA-GF GT2708-VTBD-GF

GT2710-STBA-GF GT2710-STBD-GF

GT2710-VTBA-GF GT2710-VTBD-GF GT2710-VTWA-GF GT2710-VTWD-GF

GT2712-STBA-GF GT2712-STBD-GF GT2712-STWA-GF GT2712-STWD-GF

GT2715-XTBA-GF GT2715-XTBD-GF

GT2705-VTBD

GT2708-STBA GT2708-STBD

GT2708-VTBA GT2708-VTBD

GT2710-STBA GT2710-STBD

GT2710-VTBA GT2710-VTBD GT2710-VTWA 1 GT2710-VTWD 1

GT2712-STBA GT2712-STBD GT2712-STWA 1 GT2712-STWD 1

GT2715-XTBA GT2715-XTBD

Display

type

5.7", TFT, LCD, 65536 colours

8.4", TFT, LCD, 65536 colours

10.4", TFT, LCD, 65536 colours

12.1",TFT, LCD, 65536 colours

15", TFT, LCD, 65536 colours

resolution (pixel)

640 x480

800 x600

640 x480

800 x600

640 x480

800 x600

1024 x768

Power supply

A types

100–240 V AC

D types

24 V DC

Memory capacity

(ROM)

32 MB

57 MB

(RAM)

80 MB

128 MB

Memory card

1 (SD memory card)

Keyboard type

Touch-panel

Function keys

Touch keys

LED indicators

1 (POWER)

Interfaces

Ethernet (TCP/IP), RS232, RS422/485, USB, SD card slot

Multimedia capability

Optional

Real-time clock

Integrated

Network communication possibilities

Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422/485, A bus, Q bus, MELSECNET/10/H

-GF types

CC-Link IE Field Network communication unit GT15-J71GF13-T2

Extension interface (communication/option unit)

1 port (max. 3 units/4 channels)

IP Rating ( front )

IP67 2

Dimensions (WxHxD) mm

167x139x60

241x194x52

303x218x52

316x246x52

397x300x60

Weight kg

1.0

1.5

2.1

2.4

4.5

Order information Art. no.

293281

293277

293278

293279

293280

293271

293272

293273, 293274 293275, 293276

293267, 293268 293269, 293270

293265

293266

288037

270564

270565

270566

270567

270558

270559

270560, 270561 270562, 270563

270504, 270555 270556, 270557

275975

275976

Accessories

Programming software , cables and interface adapters .

  1. White frame models without front USB
  2. The unit may not be used in certain environments where it is subjected to splashing oil or chemicals for a long period of time or soaked in oil mist.

Specifications

GT2705-VTBD-GF

GT2708-STBA-GF GT2708-STBD-GF

GT2708-VTBA-GF GT2708-VTBD-GF

GT2710-STBA-GF GT2710-STBD-GF

GT2710-VTBA-GF GT2710-VTBD-GF GT2710-VTWA-GF GT2710-VTWD-GF

GT2712-STBA-GF GT2712-STBD-GF GT2712-STWA-GF GT2712-STWD-GF

GT2715-XTBA-GF GT2715-XTBD-GF

GT2705-VTBD

GT2708-STBA GT2708-STBD

GT2708-VTBA GT2708-VTBD

GT2710-STBA GT2710-STBD

GT2710-VTBA GT2710-VTBD GT2710-VTWA 1 GT2710-VTWD 1

GT2712-STBA GT2712-STBD GT2712-STWA 1 GT2712-STWD 1

GT2715-XTBA GT2715-XTBD

Display

type

5.7", TFT, LCD, 65536 colours

8.4", TFT, LCD, 65536 colours

8.4", TFT, LCD, 65536 colours

10.4", TFT, LCD, 65536 colours

10.4", TFT, LCD, 65536 colours

12.1",TFT, LCD, 65536 colours

15", TFT, LCD, 65536 colours

resolution (pixel)

640 x480

800 x600

640 x480

800 x600

640 x480

800 x600

1024 x768

Power supply

A types

100–240 V AC

100–240 V AC

100–240 V AC

100–240 V AC

100–240 V AC

100–240 V AC

D types

24 V DC

24 V DC

24 V DC

24 V DC

24 V DC

24 V DC

24 V DC

Memory capacity

(ROM)

32 MB

57 MB

57 MB

57 MB

57 MB

57 MB

57 MB

(RAM)

80 MB

128 MB

128 MB

128 MB

128 MB

128 MB

128 MB

Memory card

1 (SD memory card)

1 (SD memory card)

1 (SD memory card)

1 (SD memory card)

1 (SD memory card)

1 (SD memory card)

1 (SD memory card)

Keyboard type

Touch-panel

Touch-panel

Touch-panel

Touch-panel

Touch-panel

Touch-panel

Touch-panel

Function keys

Touch keys

Touch keys

Touch keys

Touch keys

Touch keys

Touch keys

Touch keys

LED indicators

1 (POWER)

1 (POWER)

1 (POWER)

1 (POWER)

1 (POWER)

1 (POWER)

1 (POWER)

Interfaces

Ethernet (TCP/IP), RS232, RS422/485, USB, SD card slot

Ethernet (TCP/IP), RS232, RS422/485, USB, SD card slot

Ethernet (TCP/IP), RS232, RS422/485, USB, SD card slot

Ethernet (TCP/IP), RS232, RS422/485, USB, SD card slot

Ethernet (TCP/IP), RS232, RS422/485, USB, SD card slot

Ethernet (TCP/IP), RS232, RS422/485, USB, SD card slot

Ethernet (TCP/IP), RS232, RS422/485, USB, SD card slot

Multimedia capability

Optional

Optional

Optional

Optional

Optional

Optional

Real-time clock

Integrated

Integrated

Integrated

Integrated

Integrated

Integrated

Integrated

Network communication possibilities

Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422/485, A bus, Q bus, MELSECNET/10/H

Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422/485, A bus, Q bus, MELSECNET/10/H

Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422/485, A bus, Q bus, MELSECNET/10/H

Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422/485, A bus, Q bus, MELSECNET/10/H

Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422/485, A bus, Q bus, MELSECNET/10/H

Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422/485, A bus, Q bus, MELSECNET/10/H

Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422/485, A bus, Q bus, MELSECNET/10/H

-GF types

CC-Link IE Field Network communication unit GT15-J71GF13-T2

CC-Link IE Field Network communication unit GT15-J71GF13-T2

CC-Link IE Field Network communication unit GT15-J71GF13-T2

CC-Link IE Field Network communication unit GT15-J71GF13-T2

CC-Link IE Field Network communication unit GT15-J71GF13-T2

CC-Link IE Field Network communication unit GT15-J71GF13-T2

CC-Link IE Field Network communication unit GT15-J71GF13-T2

Extension interface (communication/option unit)

1 port (max. 3 units/4 channels)

1 port (max. 3 units/4 channels)

1 port (max. 3 units/4 channels)

1 port (max. 3 units/4 channels)

1 port (max. 3 units/4 channels)

1 port (max. 3 units/4 channels)

1 port (max. 3 units/4 channels)

IP Rating ( front )

IP67 2

IP67 2

IP67 2

IP67 2

IP67 2

IP67 2

IP67 2

Dimensions (WxHxD) mm

167x139x60

241x194x52

241x194x52

303x218x52

303x218x52

316x246x52

397x300x60

Weight kg

1.0

1.5

1.5

2.1

2.1

2.4

4.5

Order information Art. no.

293281

293277

293278

293279

293280

293271

293272

293273, 293274 293275, 293276

293267, 293268 293269, 293270

293265

293266

288037

270564

270565

270566

270567

270558

270559

270560, 270561 270562, 270563

270504, 270555 270556, 270557

275975

275976

Accessories

Programming software , cables and interface adapters .

Programming software , cables and interface adapters .

Programming software , cables and interface adapters .

Programming software , cables and interface adapters .

Programming software , cables and interface adapters .

Programming software , cables and interface adapters .

Programming software , cables and interface adapters .

  1. White frame models without front USB
  2. The unit may not be used in certain environments where it is subjected to splashing oil or chemicals for a long period of time or soaked in oil mist.

Back

Page top