Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

GT2505-VTBD

GT2508-VTBA-GF GT2508-VTBD-GF GT2508-VTBA GT2508-VTBD

GT2508-VTWA-GF GT2508-VTWD-GF GT2508-VTWA 1 GT2508-VTWD 1

GT2510-VTBA-GF GT2510-VTBD-GF GT2510-VTBA GT2510-VTBD

GT2510-VTWA-GF GT2510-VTWD-GF GT2510-VTWA 1 GT2510-VTWD 1

GT2512-STBA-GF GT2512-STBD-GF GT2512-STBA GT2512-STBD

Display unit

type

5.7", TFT, LCD, 65536 colours

8.4", TFT, LCD, 65536 colours

10.4", TFT, LCD, 65536 colours

12.1", TFT, LCD, 65536 colours

resolution (pixel)

640 x480

800 x600

Power supply

A types

100–240 V AC

D types

24 V DC

Memory capacity

(ROM)

32 MB

(RAM)

80 MB

Memory card

1 (SD memory card)

Keyboard type

Touch-panel

Function keys

Touch keys

LED indicators

1 (POWER)

Interfaces

Ethernet (TCP/IP), RS232, RS422/485, USB , SD card slot

Multimedia capability

Real-time clock

Integrated

Network communication possibilities

Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422/485, A bus, Q bus, MELSECNET/10/H

-GF types

CC-Link IE Field Network communication unit GT15-J71GF13-T2

IP Rating ( front )

IP67 2

Extension interface (communication/option unit)

1 port (max. 3 units/4 channels)

Dimensions (WxHxD) mm

164x139x53.5

241x194x52

303x218x52

316x246x52

Weight kg

0.6

1.5

2.1

2.4

Order information Art. no.

323265

293288 293289

293290 293291

293284 293285

293286 293287

293282 293283

276819 276820

276821 276822

276815 276816

276817 276818

281858 281859

Accessories

Programming software, cables and interface adapters

  1. White frame models without front USB
  2. The unit may not be used in certain environments where it is subjected to splashing oil or chemicals for a long period of time or soaked in oil mist.

Specifications

GT2505-VTBD

GT2508-VTBA-GF GT2508-VTBD-GF GT2508-VTBA GT2508-VTBD

GT2508-VTWA-GF GT2508-VTWD-GF GT2508-VTWA 1 GT2508-VTWD 1

GT2510-VTBA-GF GT2510-VTBD-GF GT2510-VTBA GT2510-VTBD

GT2510-VTWA-GF GT2510-VTWD-GF GT2510-VTWA 1 GT2510-VTWD 1

GT2512-STBA-GF GT2512-STBD-GF GT2512-STBA GT2512-STBD

Display unit

type

5.7", TFT, LCD, 65536 colours

8.4", TFT, LCD, 65536 colours

8.4", TFT, LCD, 65536 colours

10.4", TFT, LCD, 65536 colours

10.4", TFT, LCD, 65536 colours

12.1", TFT, LCD, 65536 colours

resolution (pixel)

640 x480

640 x480

640 x480

640 x480

640 x480

800 x600

Power supply

A types

100–240 V AC

100–240 V AC

100–240 V AC

100–240 V AC

100–240 V AC

D types

24 V DC

24 V DC

24 V DC

24 V DC

24 V DC

24 V DC

Memory capacity

(ROM)

32 MB

32 MB

32 MB

32 MB

32 MB

32 MB

(RAM)

80 MB

80 MB

80 MB

80 MB

80 MB

80 MB

Memory card

1 (SD memory card)

1 (SD memory card)

1 (SD memory card)

1 (SD memory card)

1 (SD memory card)

1 (SD memory card)

Keyboard type

Touch-panel

Touch-panel

Touch-panel

Touch-panel

Touch-panel

Touch-panel

Function keys

Touch keys

Touch keys

Touch keys

Touch keys

Touch keys

Touch keys

LED indicators

1 (POWER)

1 (POWER)

1 (POWER)

1 (POWER)

1 (POWER)

1 (POWER)

Interfaces

Ethernet (TCP/IP), RS232, RS422/485, USB , SD card slot

Ethernet (TCP/IP), RS232, RS422/485, USB , SD card slot

Ethernet (TCP/IP), RS232, RS422/485, USB , SD card slot

Ethernet (TCP/IP), RS232, RS422/485, USB , SD card slot

Ethernet (TCP/IP), RS232, RS422/485, USB , SD card slot

Ethernet (TCP/IP), RS232, RS422/485, USB , SD card slot

Multimedia capability

Real-time clock

Integrated

Integrated

Integrated

Integrated

Integrated

Integrated

Network communication possibilities

Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422/485, A bus, Q bus, MELSECNET/10/H

Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422/485, A bus, Q bus, MELSECNET/10/H

Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422/485, A bus, Q bus, MELSECNET/10/H

Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422/485, A bus, Q bus, MELSECNET/10/H

Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422/485, A bus, Q bus, MELSECNET/10/H

Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422/485, A bus, Q bus, MELSECNET/10/H

-GF types

CC-Link IE Field Network communication unit GT15-J71GF13-T2

CC-Link IE Field Network communication unit GT15-J71GF13-T2

CC-Link IE Field Network communication unit GT15-J71GF13-T2

CC-Link IE Field Network communication unit GT15-J71GF13-T2

CC-Link IE Field Network communication unit GT15-J71GF13-T2

IP Rating ( front )

IP67 2

IP67 2

IP67 2

IP67 2

IP67 2

IP67 2

Extension interface (communication/option unit)

1 port (max. 3 units/4 channels)

1 port (max. 3 units/4 channels)

1 port (max. 3 units/4 channels)

1 port (max. 3 units/4 channels)

1 port (max. 3 units/4 channels)

1 port (max. 3 units/4 channels)

Dimensions (WxHxD) mm

164x139x53.5

241x194x52

241x194x52

303x218x52

303x218x52

316x246x52

Weight kg

0.6

1.5

1.5

2.1

2.1

2.4

Order information Art. no.

323265

293288 293289

293290 293291

293284 293285

293286 293287

293282 293283

276819 276820

276819 276820

276821 276822

276815 276816

276817 276818

281858 281859

Accessories

Programming software, cables and interface adapters

Programming software, cables and interface adapters

Programming software, cables and interface adapters

Programming software, cables and interface adapters

Programming software, cables and interface adapters

Programming software, cables and interface adapters

  1. White frame models without front USB
  2. The unit may not be used in certain environments where it is subjected to splashing oil or chemicals for a long period of time or soaked in oil mist.

Back

Page top