Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

GT2308-VTBA GT2308-VTBD

GT2310-VTBA GT2310-VTBD

Display unit

type

8.4", TFT, LCD, 65536 colours

10.4", TFT, LCD, 65536 colours

resolution (pixel)

640 x480

Power supply

A types

100–240 V AC

D types

24 V DC

Memory capacity

(ROM)

9 MB

(RAM)

9 MB

Memory card

1 (SD memory card)

Keyboard type

Touch-panel

Function keys

Touch keys

LED indicators

1 (POWER)

Interfaces

Ethernet (TCP/IP), RS232, RS422/485, USB, SD card slot

Multimedia capability

Real-time clock

Integrated

Network communication possibilities

Ethernet (TCP/IP), RS232, RS422/485

Extension interface (communication/option unit)

IP Rating ( front )

IP67 1

Dimensions (WxHxD) mm

241x194x56

303x218x56

Weight kg

1.5

1.9

Order information Art. no.

270570 270571

270568 270569

Accessories

Programming software , cables and interface adapters .

  1. The unit may not be used in certain environments where it is subjected to splashing oil or chemicals for a long period of time or soaked in oil mist.

Specifications

GT2308-VTBA GT2308-VTBD

GT2310-VTBA GT2310-VTBD

Display unit

type

8.4", TFT, LCD, 65536 colours

10.4", TFT, LCD, 65536 colours

resolution (pixel)

640 x480

640 x480

Power supply

A types

100–240 V AC

100–240 V AC

D types

24 V DC

24 V DC

Memory capacity

(ROM)

9 MB

9 MB

(RAM)

9 MB

9 MB

Memory card

1 (SD memory card)

1 (SD memory card)

Keyboard type

Touch-panel

Touch-panel

Function keys

Touch keys

Touch keys

LED indicators

1 (POWER)

1 (POWER)

Interfaces

Ethernet (TCP/IP), RS232, RS422/485, USB, SD card slot

Ethernet (TCP/IP), RS232, RS422/485, USB, SD card slot

Multimedia capability

Real-time clock

Integrated

Integrated

Network communication possibilities

Ethernet (TCP/IP), RS232, RS422/485

Ethernet (TCP/IP), RS232, RS422/485

Extension interface (communication/option unit)

IP Rating ( front )

IP67 1

IP67 1

Dimensions (WxHxD) mm

241x194x56

303x218x56

Weight kg

1.5

1.9

Order information Art. no.

270570 270571

270568 270569

Accessories

Programming software , cables and interface adapters .

Programming software , cables and interface adapters .

  1. The unit may not be used in certain environments where it is subjected to splashing oil or chemicals for a long period of time or soaked in oil mist.

Back

Page top