Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

GT2103-PMBD

GT2103-PMBDS

GT2103-PMBLS

GT2104-RTBD

Display unit

type

3.8" TFT monochrome, 32 greyscales

4.3", TFT, 65536 colours

resolution (pixel)

320x128

480x272

Power supply

24 V DC

5 V DC

24 V DC

Memory capacity

(ROM)

3 MB

9 MB

Memory card

1 (SD memory card) optional

1 (SD memory card)

Keyboard type

Touch-panel

Function keys

Touch keys

LED indicators

Interfaces

Ethernet, RS422/485, USB

RS232, RS422/485, USB

RS422, USB

Ethernet, RS232, RS422/485, USB

Multimedia capability

Real-time clock

Integrated

Network communication possibilities

Ethernet, RS422/485

RS232, RS422/485

RS422

Ethernet, RS232, RS422/485

Extension interface (communication/option unit)

IP Rating ( front )

IP67 1

Dimensions (WxHxD) mm

113x74x32

128x102x40

Weight kg

0.2

0.3

Order information Art. no.

279809

279810

288039

283924

Accessories

Programming software , cables and interface adapters .

  1. The unit may not be used in certain environments where it is subjected to splashing oil or chemicals for a long period of time or soaked in oil mist.

Specifications

GT2103-PMBD

GT2103-PMBDS

GT2103-PMBLS

GT2104-RTBD

Display unit

type

3.8" TFT monochrome, 32 greyscales

3.8" TFT monochrome, 32 greyscales

3.8" TFT monochrome, 32 greyscales

4.3", TFT, 65536 colours

resolution (pixel)

320x128

320x128

320x128

480x272

Power supply

24 V DC

24 V DC

5 V DC

24 V DC

Memory capacity

(ROM)

3 MB

3 MB

3 MB

9 MB

Memory card

1 (SD memory card) optional

1 (SD memory card) optional

1 (SD memory card) optional

1 (SD memory card)

Keyboard type

Touch-panel

Touch-panel

Touch-panel

Touch-panel

Function keys

Touch keys

Touch keys

Touch keys

Touch keys

LED indicators

Interfaces

Ethernet, RS422/485, USB

RS232, RS422/485, USB

RS422, USB

Ethernet, RS232, RS422/485, USB

Multimedia capability

Real-time clock

Integrated

Integrated

Integrated

Integrated

Network communication possibilities

Ethernet, RS422/485

RS232, RS422/485

RS422

Ethernet, RS232, RS422/485

Extension interface (communication/option unit)

IP Rating ( front )

IP67 1

IP67 1

IP67 1

IP67 1

Dimensions (WxHxD) mm

113x74x32

113x74x32

113x74x32

128x102x40

Weight kg

0.2

0.2

0.2

0.3

Order information Art. no.

279809

279810

288039

283924

Accessories

Programming software , cables and interface adapters .

Programming software , cables and interface adapters .

Programming software , cables and interface adapters .

Programming software , cables and interface adapters .

  1. The unit may not be used in certain environments where it is subjected to splashing oil or chemicals for a long period of time or soaked in oil mist.

Back

Page top