Products
Specifications |
GT1665M-STBA GT1665M-STBD GT1665M-VTBA GT1665M-VTBD |
GT1675M-STBA GT1675M-STBD GT1675M-VTBA GT1675M-VTBD |
GT1685M-STBA GT1685M-STBD |
GT1695M-XTBA GT1695M-XTBD | |
---|---|---|---|---|---|
Display unit |
type |
8.4", TFT, 65536 colours |
10.4", TFT, 65536 colours |
12.1", TFT, 65536 colours |
15", TFT, 65536 colours |
resolution (pixel) |
STB _: 800x600 VTB_: 640x480 |
800x 600 |
1024x 768 | ||
Power supply |
A types |
100–240 V AC | |||
D types |
24 V DC | ||||
Memory capacity |
15 MB |
15 MB (expandable up to 57 MB) | |||
Memory card |
1 (CompactFlash) | ||||
Keyboard type |
Touch-panel | ||||
Function keys |
Touch keys | ||||
LED indicators |
1 (POWER) | ||||
Interfaces |
Ethernet (TCP/IP), RS232, RS422/485, USB, CF Slot | ||||
Multimedia capability |
Optional | ||||
Real-time clock |
Integrated | ||||
Network communication possibilities |
Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422/485, A bus, Q bus, MELSECNET/10/H | ||||
Extension interface (communication/option unit) |
1 port (max.5 units/4 channels) | ||||
IP rating ( front ) |
IP67 1 | ||||
Dimensions (WxHxD) mm |
241x190x52 |
303x214x49 |
316x242x52 |
397x296x61 | |
Weight kg |
1.7 |
2.1 |
2.7 |
5.0 | |
Order information Art. no. |
221949 221950 221951 221952 |
221945 221946 221947 221948 |
221360 221361 |
221358 221359 | |
Accessories |
Programming software, cables and interface adapters. |
- The unit may not be used in certain environments where it is subjected to splashing oil or chemicals for a long period of time or soaked in oil mist.
Specifications |
GT1655-VTBD GT1662-VNBA GT1662-VNBD |
GT1665HS-VTBD |
GT1672-VNBA GT1672-VNBD |
GT1675-VNBA GT1675-VNBD | |
---|---|---|---|---|---|
Display unit |
type |
GT1655: 5.7", TFT, 65536 colours GT1662: 8.4", TFT, 16 colours |
6.5", TFT, 65536 colours |
10.4", TFT, 16 colours |
10.4", TFT, 4096 colours |
resolution (pixel) |
640x480 | ||||
Power supply |
A types |
100–240 V AC |
— |
100–240 V AC | |
D types |
24 V DC | ||||
Memory capacity |
11–15 MB |
15 MB |
11 MB | ||
Memory card |
1 (CompactFlash) | ||||
Keyboard type |
Touch-panel | ||||
Function keys |
Touch keys | ||||
LED indicators |
1 (POWER) | ||||
Interfaces |
Ethernet (TCP/IP), RS232, RS422/485, USB , CF Slot | ||||
Multimedia capability |
— | ||||
Real-time clock |
Integrated | ||||
Network communication possibilities |
Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422/485, A bus, Q bus, MELSECNET/10/H |
Ethernet (TCP/IP), Modbus®, RS232, RS422/485 |
Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422/485, A bus, Q bus, MELSECNET/10/H | ||
Extension interface (communication/option unit) |
1 port (max.5 units/4 channels) |
— |
1 port (max.5 units/4 channels) | ||
IP rating ( front ) |
IP67 1 |
IP65 1 |
IP67 1 | ||
Dimensions (WxHxD) mm |
GT1655: 167x135x60 GT1662: 241x190x52 |
201x230x97 |
303x214x49 | ||
Weight kg |
GT1655: 1.0 GT1662: 1.8 |
1.2 |
2.3 | ||
Order information Art. no.. |
244210 237194 237194 |
237248 |
237192 237193 |
237190 237191 | |
Accessories |
Programming software, cables and interface adapters |
- The unit may not be used in certain environments where it is subjected to splashing oil or chemicals for a long period of time or soaked in oil mist.
Specifications |
GT1665M-STBA GT1665M-STBD GT1665M-VTBA GT1665M-VTBD |
GT1675M-STBA GT1675M-STBD GT1675M-VTBA GT1675M-VTBD |
GT1685M-STBA GT1685M-STBD |
GT1695M-XTBA GT1695M-XTBD | |
---|---|---|---|---|---|
Display unit |
type |
8.4", TFT, 65536 colours |
10.4", TFT, 65536 colours |
12.1", TFT, 65536 colours |
15", TFT, 65536 colours |
resolution (pixel) |
STB _: 800x600 VTB_: 640x480 |
STB _: 800x600 VTB_: 640x480 |
800x 600 |
1024x 768 | |
Power supply |
A types |
100–240 V AC |
100–240 V AC |
100–240 V AC |
100–240 V AC |
D types |
24 V DC |
24 V DC |
24 V DC |
24 V DC | |
Memory capacity |
15 MB |
15 MB |
15 MB |
15 MB (expandable up to 57 MB) | |
Memory card |
1 (CompactFlash) |
1 (CompactFlash) |
1 (CompactFlash) |
1 (CompactFlash) | |
Keyboard type |
Touch-panel |
Touch-panel |
Touch-panel |
Touch-panel | |
Function keys |
Touch keys |
Touch keys |
Touch keys |
Touch keys | |
LED indicators |
1 (POWER) |
1 (POWER) |
1 (POWER) |
1 (POWER) | |
Interfaces |
Ethernet (TCP/IP), RS232, RS422/485, USB, CF Slot |
Ethernet (TCP/IP), RS232, RS422/485, USB, CF Slot |
Ethernet (TCP/IP), RS232, RS422/485, USB, CF Slot |
Ethernet (TCP/IP), RS232, RS422/485, USB, CF Slot | |
Multimedia capability |
Optional |
Optional |
Optional |
Optional | |
Real-time clock |
Integrated |
Integrated |
Integrated |
Integrated | |
Network communication possibilities |
Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422/485, A bus, Q bus, MELSECNET/10/H |
Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422/485, A bus, Q bus, MELSECNET/10/H |
Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422/485, A bus, Q bus, MELSECNET/10/H |
Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422/485, A bus, Q bus, MELSECNET/10/H | |
Extension interface (communication/option unit) |
1 port (max.5 units/4 channels) |
1 port (max.5 units/4 channels) |
1 port (max.5 units/4 channels) |
1 port (max.5 units/4 channels) | |
IP rating ( front ) |
IP67 1 |
IP67 1 |
IP67 1 |
IP67 1 | |
Dimensions (WxHxD) mm |
241x190x52 |
303x214x49 |
316x242x52 |
397x296x61 | |
Weight kg |
1.7 |
2.1 |
2.7 |
5.0 | |
Order information Art. no. |
221949 221950 221951 221952 |
221945 221946 221947 221948 |
221360 221361 |
221358 221359 | |
Accessories |
Programming software, cables and interface adapters. |
Programming software, cables and interface adapters. |
Programming software, cables and interface adapters. |
Programming software, cables and interface adapters. |
- The unit may not be used in certain environments where it is subjected to splashing oil or chemicals for a long period of time or soaked in oil mist.
Specifications |
GT1655-VTBD GT1662-VNBA GT1662-VNBD |
GT1665HS-VTBD |
GT1672-VNBA GT1672-VNBD |
GT1675-VNBA GT1675-VNBD | |
---|---|---|---|---|---|
Display unit |
type |
GT1655: 5.7", TFT, 65536 colours GT1662: 8.4", TFT, 16 colours |
6.5", TFT, 65536 colours |
10.4", TFT, 16 colours |
10.4", TFT, 4096 colours |
resolution (pixel) |
640x480 |
640x480 |
640x480 |
640x480 | |
Power supply |
A types |
100–240 V AC |
— |
100–240 V AC |
100–240 V AC |
D types |
24 V DC |
24 V DC |
24 V DC |
24 V DC | |
Memory capacity |
11–15 MB |
15 MB |
11 MB |
11 MB | |
Memory card |
1 (CompactFlash) |
1 (CompactFlash) |
1 (CompactFlash) |
1 (CompactFlash) | |
Keyboard type |
Touch-panel |
Touch-panel |
Touch-panel |
Touch-panel | |
Function keys |
Touch keys |
Touch keys |
Touch keys |
Touch keys | |
LED indicators |
1 (POWER) |
1 (POWER) |
1 (POWER) |
1 (POWER) | |
Interfaces |
Ethernet (TCP/IP), RS232, RS422/485, USB , CF Slot |
Ethernet (TCP/IP), RS232, RS422/485, USB , CF Slot |
Ethernet (TCP/IP), RS232, RS422/485, USB , CF Slot |
Ethernet (TCP/IP), RS232, RS422/485, USB , CF Slot | |
Multimedia capability |
— |
— |
— |
— | |
Real-time clock |
Integrated |
Integrated |
Integrated |
Integrated | |
Network communication possibilities |
Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422/485, A bus, Q bus, MELSECNET/10/H |
Ethernet (TCP/IP), Modbus®, RS232, RS422/485 |
Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422/485, A bus, Q bus, MELSECNET/10/H |
Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422/485, A bus, Q bus, MELSECNET/10/H | |
Extension interface (communication/option unit) |
1 port (max.5 units/4 channels) |
— |
1 port (max.5 units/4 channels) |
1 port (max.5 units/4 channels) | |
IP rating ( front ) |
IP67 1 |
IP65 1 |
IP67 1 |
IP67 1 | |
Dimensions (WxHxD) mm |
GT1655: 167x135x60 GT1662: 241x190x52 |
201x230x97 |
303x214x49 |
303x214x49 | |
Weight kg |
GT1655: 1.0 GT1662: 1.8 |
1.2 |
2.3 |
2.3 | |
Order information Art. no.. |
244210 237194 237194 |
237248 |
237192 237193 |
237190 237191 | |
Accessories |
Programming software, cables and interface adapters |
Programming software, cables and interface adapters |
Programming software, cables and interface adapters |
Programming software, cables and interface adapters |
- The unit may not be used in certain environments where it is subjected to splashing oil or chemicals for a long period of time or soaked in oil mist.