Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

GT1562-VNBA GT1562-VNBD GT1565-VTBA GT1565-VTBD

GT1572-VNBA GT1572-VNBD GT1575-VNBA GT1575-VNBD

GT1575-VTBA GT1575-VTBD GT1575-STBA GT1575-STBD

GT1585-STBA GT1585-STBD

Display unit

type

8.4", TFT, 16 colours/65536 colours

GT1572: 10.4", TFT, 16 colours GT1575: 10.4", TFT, 256 colours

10.4", TFT, 65536 colours/256 colours

12.1", TFT, 65536 colours/256 colours

resolution (pixel)

640x480

640x480

VT: 640x480 ST: 800x600

800x600

Power supply

A types

100–240 V AC

100–240 V AC

100–240 V AC

100–240 V AC

D types

24 V DC

24 V DC

24 V DC

24 V DC

Memory capacity

VN types: 5 MB (expandable up to 53 MB) VT types: 9 MB (expandable up to 57 MB)

5 MB (expandable up to 53 MB)

9 MB (expandable up to 57 MB)

9 MB (expandable up to 57 MB)

Memory card

1 (CompactFlash, max. 256 MB)

1 (CompactFlash, 256 MB max.)

1 (CompactFlash, 256 MB max.)

1 (CompactFlash, 256 MB max.)

Keyboard type

Touch-panel

Touch-panel

Touch-panel

Touch-panel

Function keys

Touch keys

Touch keys

Touch keys

Touch keys

LED indicators

3 colours

1

1

1

1

Interfaces

serial

RS232C

RS232C

RS232C

RS232C

parallel

others

USB (on panel front)

USB (on panel front)

USB (on panel front)

USB (on panel front)

Real-time clock

Integrated

Integrated

Integrated

Integrated

Network communication possibilities

Ethernet, MELSECNET/10/H, CC-Link IE, RS422/RS485, RS232, A bus, Q bus

Ethernet, MELSECNET/10/H, CC-Link IE, RS422/RS485, RS232, A bus, Q bus

Ethernet, MELSECNET/10/H, CC-Link IE, RS422/RS485, RS232, A bus, Q bus

Ethernet, MELSECNET/10/H, CC-Link IE, RS422/RS485, RS232, A bus, Q bus

IP rating ( front )

IP67 1

IP67 1

IP67 1

IP67 1

Dimensions (WxHxD) mm

241x150 x56

303x214x49

303x214x49

316x242x52

Weight kg

1.9

2.3

V-ST: 2.3 ST, VT: 2.4

2.8 4.9

Order information Art. no.

166240 169480 162705 169481

166241 169482 166242 169483

162706 169484 162707 169485

162708 169486

Accessories

Programming software, cables and interface adapters.

  1. The unit may not be used in certain environments where it is subjected to splashing oil or chemicals for a long period of time or soaked in oil mist.

Specifications

GT1562-VNBA GT1562-VNBD GT1565-VTBA GT1565-VTBD

GT1572-VNBA GT1572-VNBD GT1575-VNBA GT1575-VNBD

GT1575-VTBA GT1575-VTBD GT1575-STBA GT1575-STBD

GT1585-STBA GT1585-STBD

Display unit

type

8.4", TFT, 16 colours/65536 colours

GT1572: 10.4", TFT, 16 colours GT1575: 10.4", TFT, 256 colours

10.4", TFT, 65536 colours/256 colours

12.1", TFT, 65536 colours/256 colours

resolution (pixel)

640x480

640x480

VT: 640x480 ST: 800x600

800x600

Power supply

A types

100–240 V AC

100–240 V AC

100–240 V AC

100–240 V AC

D types

24 V DC

24 V DC

24 V DC

24 V DC

Memory capacity

VN types: 5 MB (expandable up to 53 MB) VT types: 9 MB (expandable up to 57 MB)

5 MB (expandable up to 53 MB)

9 MB (expandable up to 57 MB)

9 MB (expandable up to 57 MB)

Memory card

1 (CompactFlash, max. 256 MB)

1 (CompactFlash, 256 MB max.)

1 (CompactFlash, 256 MB max.)

1 (CompactFlash, 256 MB max.)

Keyboard type

Touch-panel

Touch-panel

Touch-panel

Touch-panel

Function keys

Touch keys

Touch keys

Touch keys

Touch keys

LED indicators

3 colours

1

1

1

1

Interfaces

serial

RS232C

RS232C

RS232C

RS232C

parallel

others

USB (on panel front)

USB (on panel front)

USB (on panel front)

USB (on panel front)

Real-time clock

Integrated

Integrated

Integrated

Integrated

Network communication possibilities

Ethernet, MELSECNET/10/H, CC-Link IE, RS422/RS485, RS232, A bus, Q bus

Ethernet, MELSECNET/10/H, CC-Link IE, RS422/RS485, RS232, A bus, Q bus

Ethernet, MELSECNET/10/H, CC-Link IE, RS422/RS485, RS232, A bus, Q bus

Ethernet, MELSECNET/10/H, CC-Link IE, RS422/RS485, RS232, A bus, Q bus

IP rating ( front )

IP67 1

IP67 1

IP67 1

IP67 1

Dimensions (WxHxD) mm

241x150 x56

303x214x49

303x214x49

316x242x52

Weight kg

1.9

2.3

V-ST: 2.3 ST, VT: 2.4

2.8 4.9

Order information Art. no.

166240 169480 162705 169481

166241 169482 166242 169483

162706 169484 162707 169485

162708 169486

Accessories

Programming software, cables and interface adapters.

Programming software, cables and interface adapters.

Programming software, cables and interface adapters.

Programming software, cables and interface adapters.

  1. The unit may not be used in certain environments where it is subjected to splashing oil or chemicals for a long period of time or soaked in oil mist.

Back

Page top