Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

GT1050-QBBD

GT1050-QBBD

Display unit

type

5.7", STN, blue/white, 16 scales

5.7", STN, blue/white, 16 scales

resolution (pixel)

320x240

Power supply

24 V DC

Memory capacity

3 MB

Memory card

Keyboard type

Touch-panel

Function keys

Touch keys

LED indicators

Interfaces

serial

RS232, RS422

parallel

others

USB

Real-time clock

Integrated

Network communication possibilities

Serial (max. 2 GOTs per FX or Q PLC), Multidrop master (max. 16 GOTs via master unit per FX or Q PLC, Modbus®/RTU)

Extension interface (communication/option unit)

IP rating ( front )

IP67 1

Dimensions (WxHxD) mm

139x112x41/164x135x56

139x112x41/164x135x56

Weight kg

0.45/0.7

0.45/0.7

Order information Art. no.

218492

218491

Accessories

Programming software, cables and interface adapters.

  1. The unit may not be used in certain environments where it is subjected to splashing oil or chemicals for a long period of time or soaked in oil mist.

Specifications

GT1050-QBBD

GT1050-QBBD

Display unit

type

5.7", STN, blue/white, 16 scales

5.7", STN, blue/white, 16 scales

resolution (pixel)

320x240

320x240

Power supply

24 V DC

24 V DC

Memory capacity

3 MB

3 MB

Memory card

Keyboard type

Touch-panel

Touch-panel

Function keys

Touch keys

Touch keys

LED indicators

Interfaces

serial

RS232, RS422

RS232, RS422

parallel

others

USB

USB

Real-time clock

Integrated

Integrated

Network communication possibilities

Serial (max. 2 GOTs per FX or Q PLC), Multidrop master (max. 16 GOTs via master unit per FX or Q PLC, Modbus®/RTU)

Serial (max. 2 GOTs per FX or Q PLC), Multidrop master (max. 16 GOTs via master unit per FX or Q PLC, Modbus®/RTU)

Extension interface (communication/option unit)

IP rating ( front )

IP67 1

IP67 1

Dimensions (WxHxD) mm

139x112x41/164x135x56

139x112x41/164x135x56

Weight kg

0.45/0.7

0.45/0.7

Order information Art. no.

218492

218491

Accessories

Programming software, cables and interface adapters.

Programming software, cables and interface adapters.

  1. The unit may not be used in certain environments where it is subjected to splashing oil or chemicals for a long period of time or soaked in oil mist.

Back

Page top