Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

AL2-ASI-BD

Module type

Slave module

Number of I/O points

4 inputs, 4 outputs

External power supply

30.5 V DC (AS-Interface power supply)

External current consumption mA

Max. 40

Communications protocol

AS-Interface standard

Weight kg

0.05

Dimensions (WxHxD) mm

53.1x90x24.5

Order information Art. no.

142525

Note: The AL2-ASI-BD cannot be used with the AL2-10MR series.

Specifications

AL2-ASI-BD

Module type

Slave module

Number of I/O points

4 inputs, 4 outputs

External power supply

30.5 V DC (AS-Interface power supply)

External current consumption mA

Max. 40

Communications protocol

AS-Interface standard

Weight kg

0.05

Dimensions (WxHxD) mm

53.1x90x24.5

Order information Art. no.

142525

Note: The AL2-ASI-BD cannot be used with the AL2-10MR series.

Back

Page top