Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

LJ61BT11

Module type

Master/Slave

Max. no. of connected stations

64

Max. overall cable distance

m

1200 (without repeater)

No. of occupied stations

1–4 stations

Max. nbr. of link points

per system

2048 (8192)*

per station

32

Transmission method

Broadcast polling method

Synchronous method

Frame synchronization

Encoding method

NRZI method

Transmission speed

156 kbps/625 kbps/2.5 Mbps/5 Mbps/10 Mbps

Transmission path

Bus (RS485)

I/O points

32

Internal power consumption 5 V DCmA

460

Weight

kg

0.15

Dimensions (WxHxD)

mm

28.5x90x95

Order information Art. no.

238099

* Number of link points in „remote net ver. 2“ mode” or „remote net additional mode“

Specifications

LJ61BT11

Module type

Master/Slave

Max. no. of connected stations

64

Max. overall cable distance

m

1200 (without repeater)

No. of occupied stations

1–4 stations

Max. nbr. of link points

per system

2048 (8192)*

per station

32

Transmission method

Broadcast polling method

Synchronous method

Frame synchronization

Encoding method

NRZI method

Transmission speed

156 kbps/625 kbps/2.5 Mbps/5 Mbps/10 Mbps

Transmission path

Bus (RS485)

I/O points

32

Internal power consumption 5 V DCmA

460

Weight

kg

0.15

Dimensions (WxHxD)

mm

28.5x90x95

Order information Art. no.

238099

* Number of link points in „remote net ver. 2“ mode” or „remote net additional mode“

Back

Page top