Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

L60TCTT4

L60TCRT4

L60TCTT4BW

L60TCRT4BW

Control output type

Transistor

Transistor

Transistor

Transistor

Inputs

4 channels per module

4 channels per module

4 channels per module

4 channels per module

Supported temperature sensors

Thermocouple

Pt100 resistance thermometer

Thermocouple

Pt100 resistance thermometer

Sampling cycle

250 ms/4 channels

250 ms/4 channels

250 ms/4 channels

250 ms/4 channels

Control output cycle s

0.5–100

0.5–100

0.5–100

0.5–100

Input filter

1–100 s (0 s: input filter OFF)

Temperature control method

PID ON/OFF impulse or 2-position control

PID constant range

PID constant setting

Setting with automatic tuning possible

Proportional band P

0.0–1000 % (0 %: 2-position control))

Integral time I

1–3600 s (set 0 for P control and PD control)

Differential time D

1–3600 s (set 0 for P control and PI control)

Target value setting range

Within the temperature range set in the thermocouples/resistance thermometers used

Dead band setting range

0.1–10.0 %

0.1–10.0 %

0.1–10.0 %

0.1–10.0 %

Transistor output

Output signal (sink)

ON/OFF pulse

ON/OFF pulse

ON/OFF pulse

ON/OFF pulse

Rated load voltage

10–30 V DC

10–30 V DC

10–30 V DC

10–30 V DC

Max. load current

0.1 A/1 point, 0.4 A/common

0.1 A/1 point, 0.4 A/common

0.1 A/1 point, 0.4 A/common

0.1 A/1 point, 0.4 A/common

Max. rush current

400 mA for 10 ms

400 mA for 10 ms

400 mA for 10 ms

400 mA for 10 ms

Max. voltage drop when ON

0.1 V DC (TYP) 0.1 A 2.5 V DC (MAX) 0.1 A

0.1 V DC (TYP) 0.1 A 2.5 V DC (MAX) 0.1 A

0.1 V DC (TYP) 0.1 A 2.5 V DC (MAX) 0.1 A

0.1 V DC (TYP) 0.1 A 2.5 V DC (MAX) 0.1 A

Response time

OFF > ON: <2 ms ON > OFF: <2 ms

OFF > ON: <2 ms ON > OFF: <2 ms

OFF > ON: <2 ms ON > OFF: <2 ms

OFF > ON: <2 ms ON > OFF: <2 ms

Insulation method

Transformer between input channels and the power supply and between the inputs

Occupied I/O points

16

16

16

16

Connection terminals

All modules are fitted with a terminal block with 18 screw terminals.

Applicable wire size mm 2

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

Internal power consumption (5 V DC) mA

300

310

330

350

Weight kg

0.18

0.18

0.33

0.33

Dimensions (WxHxD) mm

28.5x90x117

28.5x90x117

57x90x117

57x90x117

Order information Art. no.

246347

246348

246349

246350

Specifications

L60TCTT4

L60TCRT4

L60TCTT4BW

L60TCRT4BW

Control output type

Transistor

Transistor

Transistor

Transistor

Inputs

4 channels per module

4 channels per module

4 channels per module

4 channels per module

Supported temperature sensors

Thermocouple

Pt100 resistance thermometer

Thermocouple

Pt100 resistance thermometer

Sampling cycle

250 ms/4 channels

250 ms/4 channels

250 ms/4 channels

250 ms/4 channels

Control output cycle s

0.5–100

0.5–100

0.5–100

0.5–100

Input filter

1–100 s (0 s: input filter OFF)

1–100 s (0 s: input filter OFF)

1–100 s (0 s: input filter OFF)

1–100 s (0 s: input filter OFF)

Temperature control method

PID ON/OFF impulse or 2-position control

PID ON/OFF impulse or 2-position control

PID ON/OFF impulse or 2-position control

PID ON/OFF impulse or 2-position control

PID constant range

PID constant setting

Setting with automatic tuning possible

Setting with automatic tuning possible

Setting with automatic tuning possible

Setting with automatic tuning possible

Proportional band P

0.0–1000 % (0 %: 2-position control))

0.0–1000 % (0 %: 2-position control))

0.0–1000 % (0 %: 2-position control))

0.0–1000 % (0 %: 2-position control))

Integral time I

1–3600 s (set 0 for P control and PD control)

1–3600 s (set 0 for P control and PD control)

1–3600 s (set 0 for P control and PD control)

1–3600 s (set 0 for P control and PD control)

Differential time D

1–3600 s (set 0 for P control and PI control)

1–3600 s (set 0 for P control and PI control)

1–3600 s (set 0 for P control and PI control)

1–3600 s (set 0 for P control and PI control)

Target value setting range

Within the temperature range set in the thermocouples/resistance thermometers used

Within the temperature range set in the thermocouples/resistance thermometers used

Within the temperature range set in the thermocouples/resistance thermometers used

Within the temperature range set in the thermocouples/resistance thermometers used

Dead band setting range

0.1–10.0 %

0.1–10.0 %

0.1–10.0 %

0.1–10.0 %

Transistor output

Output signal (sink)

ON/OFF pulse

ON/OFF pulse

ON/OFF pulse

ON/OFF pulse

Rated load voltage

10–30 V DC

10–30 V DC

10–30 V DC

10–30 V DC

Max. load current

0.1 A/1 point, 0.4 A/common

0.1 A/1 point, 0.4 A/common

0.1 A/1 point, 0.4 A/common

0.1 A/1 point, 0.4 A/common

Max. rush current

400 mA for 10 ms

400 mA for 10 ms

400 mA for 10 ms

400 mA for 10 ms

Max. voltage drop when ON

0.1 V DC (TYP) 0.1 A 2.5 V DC (MAX) 0.1 A

0.1 V DC (TYP) 0.1 A 2.5 V DC (MAX) 0.1 A

0.1 V DC (TYP) 0.1 A 2.5 V DC (MAX) 0.1 A

0.1 V DC (TYP) 0.1 A 2.5 V DC (MAX) 0.1 A

Response time

OFF > ON: <2 ms ON > OFF: <2 ms

OFF > ON: <2 ms ON > OFF: <2 ms

OFF > ON: <2 ms ON > OFF: <2 ms

OFF > ON: <2 ms ON > OFF: <2 ms

Insulation method

Transformer between input channels and the power supply and between the inputs

Transformer between input channels and the power supply and between the inputs

Transformer between input channels and the power supply and between the inputs

Transformer between input channels and the power supply and between the inputs

Occupied I/O points

16

16

16

16

Connection terminals

All modules are fitted with a terminal block with 18 screw terminals.

All modules are fitted with a terminal block with 18 screw terminals.

All modules are fitted with a terminal block with 18 screw terminals.

All modules are fitted with a terminal block with 18 screw terminals.

Applicable wire size mm 2

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

Internal power consumption (5 V DC) mA

300

310

330

350

Weight kg

0.18

0.18

0.33

0.33

Dimensions (WxHxD) mm

28.5x90x117

28.5x90x117

57x90x117

57x90x117

Order information Art. no.

246347

246348

246349

246350

Back

Page top