Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

L60DA4

L60DAVL8

L60DAIL8

Output points

4

8

8

Digital input

-20480–20479 (-32768–32767)*

-16384–16383 (-32768–32767)*

-8192–8191 (-32768–32767)*

Analog output

Voltage

V DC

-10–10

-10–10

Current

mA DC

0–20

0–20

Load resistance

Voltage

MΩ

0.001–1

0.001–1

Current

0–600

0–600

I/O characteristics

Digital value

-20000–20000

-16000–16000

-8000–8000

Max. resolution

Voltage input

µV

200

320

Current input

nA

700

707

Overall accuracy

±0.3 % (0–55 °C), ±0.1 % (20–30 °C)

±0.5 % (0–55 °C), ±0.3 % (20–30 °C)

±1.0 % (0–55 °C), ±0.3 % (20–30 °C)

Conversion speed

20 µs/channel

200 µs/channel

200 µs/channel

Insulation method

Photocoupler isolation between output terminals and power supply. No isolation between the channels. Transformer between external power supply and the outputs.

Occupied I/O points

16

16

16

Connection terminal

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

Applicable wire size mm 2

0.3–0.75

0.3–0.75

0.3–0.75

External power consumption

24 V DC, +20 %, -15 %, 0.18 A

24 V DC, +20 %, -15 %, 0.13 A

24 V DC, +20 %, -15 %, 0.25 A

Internal power consumption 5 V DC

mA

160

150

150

Weight

kg

0.20

0.22

0.22

Dimensions (WxHxD)

mm

28.5x90x117

45x90x117

45x90x117

Order information Art. no.

238092

304494

304545

* Value in brackets when using the scaling function

Specifications

L60DA4

L60DAVL8

L60DAIL8

Output points

4

8

8

Digital input

-20480–20479 (-32768–32767)*

-16384–16383 (-32768–32767)*

-8192–8191 (-32768–32767)*

Analog output

Voltage

V DC

-10–10

-10–10

Current

mA DC

0–20

0–20

Load resistance

Voltage

MΩ

0.001–1

0.001–1

Current

0–600

0–600

I/O characteristics

Digital value

-20000–20000

-16000–16000

-8000–8000

Max. resolution

Voltage input

µV

200

320

Current input

nA

700

707

Overall accuracy

±0.3 % (0–55 °C), ±0.1 % (20–30 °C)

±0.5 % (0–55 °C), ±0.3 % (20–30 °C)

±1.0 % (0–55 °C), ±0.3 % (20–30 °C)

Conversion speed

20 µs/channel

200 µs/channel

200 µs/channel

Insulation method

Photocoupler isolation between output terminals and power supply. No isolation between the channels. Transformer between external power supply and the outputs.

Photocoupler isolation between output terminals and power supply. No isolation between the channels. Transformer between external power supply and the outputs.

Photocoupler isolation between output terminals and power supply. No isolation between the channels. Transformer between external power supply and the outputs.

Occupied I/O points

16

16

16

Connection terminal

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

Applicable wire size mm 2

0.3–0.75

0.3–0.75

0.3–0.75

External power consumption

24 V DC, +20 %, -15 %, 0.18 A

24 V DC, +20 %, -15 %, 0.13 A

24 V DC, +20 %, -15 %, 0.25 A

Internal power consumption 5 V DC

mA

160

150

150

Weight

kg

0.20

0.22

0.22

Dimensions (WxHxD)

mm

28.5x90x117

45x90x117

45x90x117

Order information Art. no.

238092

304494

304545

* Value in brackets when using the scaling function

Back

Page top