Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

L60AD4

L60AD4-2GH

L60ADVL8

L60ADIL8

Input points

4

4

8

8

Analog input

Voltage

V DC

-10–10

-10–10

-10–10

Current

mA DC

0–20

0–20

0–20

Digital output

-20480–20479 (-32768–32767)*

-32000–32000 (-32768–32767)*

-16384–16383 (-32768–32767)*

-8192–8191 (-32768–32767)*

Input resistance

Voltage

MΩ

1

1

1.8

Current

250

250

250

Max. input

Voltage

V

±15

±15

±15

Current

mA

30

30

30

I/O characteristics (Digital value)

Voltage

-20000–20000

-32000–32000

-16000–16000

Current

0–20000

0–32000

0–8000

Max. resolution

Voltage input

µV

200

125

500

Current input

nA

800

500

2000

Overall accuracy

±0.2 % (0–55 °C), ±0.1 % (20–30 °C)

±0.05 % (0–55 °C)

±0.2 % (20–30 °C), ±1 % (0–55 °C)

±0.2 % (20–30 °C), ±1 % (0–55 °C)

Conversion speed

Depending on the function used: 1 ms/channel, 80 µs/channel (default), 20 µs/channel

40 µs/2 channels

1 ms/channel

1 ms/channel

Insulation method

Photocoupler isolation between input terminals and power supply. No isolation between the channels.

Photocoupler isolation between input terminals and power supply. Transformer isolation between the channels.

Photocoupler isolation between input terminals and power supply. No isolation between the channels.

Photocoupler isolation between input terminals and power supply. No isolation between the channels.

Occupied I/O points

16

16

16

16

Connection terminal

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

Applicable wire size mm 2

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

Internal power consumption 5 V DC

mA

520

760

200

210

Weight

kg

0.19

0.20

0.20

0.19

Dimensions (WxHxD)

mm

28.5x90x117

28.5x90x117

28.5x90x117

28.5x90x117

Order information Art. no.

238091

263071

279071

279065

* Value in brackets when using the scaling function

Specifications

L60AD4

L60AD4-2GH

L60ADVL8

L60ADIL8

Input points

4

4

8

8

Analog input

Voltage

V DC

-10–10

-10–10

-10–10

Current

mA DC

0–20

0–20

0–20

Digital output

-20480–20479 (-32768–32767)*

-32000–32000 (-32768–32767)*

-16384–16383 (-32768–32767)*

-8192–8191 (-32768–32767)*

Input resistance

Voltage

MΩ

1

1

1.8

Current

250

250

250

Max. input

Voltage

V

±15

±15

±15

Current

mA

30

30

30

I/O characteristics (Digital value)

Voltage

-20000–20000

-32000–32000

-16000–16000

Current

0–20000

0–32000

0–8000

Max. resolution

Voltage input

µV

200

125

500

Current input

nA

800

500

2000

Overall accuracy

±0.2 % (0–55 °C), ±0.1 % (20–30 °C)

±0.05 % (0–55 °C)

±0.2 % (20–30 °C), ±1 % (0–55 °C)

±0.2 % (20–30 °C), ±1 % (0–55 °C)

Conversion speed

Depending on the function used: 1 ms/channel, 80 µs/channel (default), 20 µs/channel

40 µs/2 channels

1 ms/channel

1 ms/channel

Insulation method

Photocoupler isolation between input terminals and power supply. No isolation between the channels.

Photocoupler isolation between input terminals and power supply. Transformer isolation between the channels.

Photocoupler isolation between input terminals and power supply. No isolation between the channels.

Photocoupler isolation between input terminals and power supply. No isolation between the channels.

Occupied I/O points

16

16

16

16

Connection terminal

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

Applicable wire size mm 2

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

Internal power consumption 5 V DC

mA

520

760

200

210

Weight

kg

0.19

0.20

0.20

0.19

Dimensions (WxHxD)

mm

28.5x90x117

28.5x90x117

28.5x90x117

28.5x90x117

Order information Art. no.

238091

263071

279071

279065

* Value in brackets when using the scaling function

Back

Page top