Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

ME1IOL6-L

Nbr. of channels

6

Channel configuration

IO-Link, digital output, digital input, disabled

IO-Link

Rated load voltage

24 V DC

Rated output current

15 mA

Sensor/actuator power supply

200 mA

Digital input

Common point

Positive

Rated load voltage

24 V DC

Rated input current

5 mA

Input filter

200 µs

Digital output

Rated load voltage

24 V DC

Output type

Source

Rated output current

In total max. 215 mA

Actuator supply

In total max. 215 mA

Protective functions

Overcurrent, overload, short circuit

Occupied I/O points

32

Connection terminal

18-point removable terminal block with screws

Applicable cables

Cable type

Unshielded cable

Max. lenght

20 m

Cross-section

0.3–0.75 mm 2

External power consumption

Voltage

24 V DC (+20 %, -15 %)

Current

Max. 1.7 A

Weight

kg

0.18

Dimensions (WxHxD)

mm

28.5x90x117

Order information Art. no.

245825

Specifications

ME1IOL6-L

Nbr. of channels

6

Channel configuration

IO-Link, digital output, digital input, disabled

IO-Link

Rated load voltage

24 V DC

Rated output current

15 mA

Sensor/actuator power supply

200 mA

Digital input

Common point

Positive

Rated load voltage

24 V DC

Rated input current

5 mA

Input filter

200 µs

Digital output

Rated load voltage

24 V DC

Output type

Source

Rated output current

In total max. 215 mA

Actuator supply

In total max. 215 mA

Protective functions

Overcurrent, overload, short circuit

Occupied I/O points

32

Connection terminal

18-point removable terminal block with screws

Applicable cables

Cable type

Unshielded cable

Max. lenght

20 m

Cross-section

0.3–0.75 mm 2

External power consumption

Voltage

24 V DC (+20 %, -15 %)

Current

Max. 1.7 A

Weight

kg

0.18

Dimensions (WxHxD)

mm

28.5x90x117

Order information Art. no.

245825

Back

Page top