Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

LY10R2

LY18R2A

LY28S1A

LY20S6

LY40NT5P

LY41NT1P

LY42NT1P

LY40PT5P

LY41PT1P

LY42PT1P

Number of output points

16

8

8

16

16

32

64

16

32

64

Output type

Relay

Isolated Relay

Isolated Triac

Triac

Transistor (sink type)

Transistor (sink type)

Transistor (sink type)

Transistor (source type)

Transistor (source type)

Transistor (source type)

Outputs in groups of

16

All outputs independent

All outputs independent

16

16

32

32

16

32

32

Rated load voltage

24 V DC/240 V AC

24 V DC/240 V AC

100–240 V AC, 50/60 Hz

100–240 V AC, 50/60 Hz

24 V DC

24 V DC

24 V DC

24 V DC

24 V DC

24 V DC

Max. switching load

A

2 (8 common)

2

1 (8/module)

0.6 (4.8 common)

0.5 (5 common)

0.1 (2 common)

0.1 (2 common)

0.5 (5 common)

0.1 (2 common)

0.1 (2 common)

Response time

OFF > ON

≤10

≤10

Total of 1 ms and 0.5 cycles or less

Total of 1 ms and 0.5 cycles or less

≤0.5

≤0.5

≤0.5

≤0.5

≤0.5

≤0.5

ON > OFF

≤12

≤12

Total of 1 ms and 0.5 cycles or less (resistive load)

Total of 1 ms and 0.5 cycles or less (resistive load)

≤1

≤1

≤1

≤1

≤1

≤1

Load voltage range

<125 V DC/ <264 V AC

<125 V DC/

<264 V AC

<264 V AC

85–264 V AC

10.2–28.8 V DC

10.2–28.8 V DC

10.2–28.8 V DC

10.2–28.8 V DC

10.2–28.8 V DC

10.2–28.8 V DC

Protective functions

Overload protection function, overheat protection function

Occupied I/O points

16

16

16

16

16

32

64

16

32

64

Status display for the outputs

As operation indicator, modules with 16 or 32 outputs are equipped with a LED for each output. Modules with 64 outputs have a switchable display with 32 LEDs.

Connection terminal

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

40-pin connector

40-pin ­connector x 2

18-point removable terminal block with screws

40-pin connector

40-pin ­connector x 2

External power supply of the module

10.2–28.8 V DC, 9 mA

10.2–28.8 V DC, 13 mA

10.2–28.8 V DC, 9 mA

10.2–28.8 V DC, 17 mA

10.2–28.8 V DC, 20 mA

10.2–28.8 V DC, 20 mA

Internal power consumption 5 V DC) (mA)

460

260

200

300

100

140

190

100

140

190

Weight

kg

0.21

0.18

0.19

0.22

0.15

0.11

0.12

0.15

0.11

0.12

Dimensions (WxHxD)

mm

28.5x90x117

28.5x90x117

28.5x90x117

28.5x90x117

28.5x90x95

28.5x90x95

28.5x90x95

28.5x90x95

28.5x90x95

28.5x90x95

Order information Art. no.

238088

279074

279075

255568

242167

238089

238090

242168

242169

242170

Specifications

LY10R2

LY18R2A

LY28S1A

LY20S6

LY40NT5P

LY41NT1P

LY42NT1P

LY40PT5P

LY41PT1P

LY42PT1P

Number of output points

16

8

8

16

16

32

64

16

32

64

Output type

Relay

Isolated Relay

Isolated Triac

Triac

Transistor (sink type)

Transistor (sink type)

Transistor (sink type)

Transistor (source type)

Transistor (source type)

Transistor (source type)

Outputs in groups of

16

All outputs independent

All outputs independent

16

16

32

32

16

32

32

Rated load voltage

24 V DC/240 V AC

24 V DC/240 V AC

100–240 V AC, 50/60 Hz

100–240 V AC, 50/60 Hz

24 V DC

24 V DC

24 V DC

24 V DC

24 V DC

24 V DC

Max. switching load

A

2 (8 common)

2

1 (8/module)

0.6 (4.8 common)

0.5 (5 common)

0.1 (2 common)

0.1 (2 common)

0.5 (5 common)

0.1 (2 common)

0.1 (2 common)

Response time

OFF > ON

≤10

≤10

Total of 1 ms and 0.5 cycles or less

Total of 1 ms and 0.5 cycles or less

≤0.5

≤0.5

≤0.5

≤0.5

≤0.5

≤0.5

ON > OFF

≤12

≤12

Total of 1 ms and 0.5 cycles or less (resistive load)

Total of 1 ms and 0.5 cycles or less (resistive load)

≤1

≤1

≤1

≤1

≤1

≤1

Load voltage range

<125 V DC/ <264 V AC

<125 V DC/

<264 V AC

<264 V AC

85–264 V AC

10.2–28.8 V DC

10.2–28.8 V DC

10.2–28.8 V DC

10.2–28.8 V DC

10.2–28.8 V DC

10.2–28.8 V DC

Protective functions

Overload protection function, overheat protection function

Overload protection function, overheat protection function

Overload protection function, overheat protection function

Overload protection function, overheat protection function

Overload protection function, overheat protection function

Overload protection function, overheat protection function

Occupied I/O points

16

16

16

16

16

32

64

16

32

64

Status display for the outputs

As operation indicator, modules with 16 or 32 outputs are equipped with a LED for each output. Modules with 64 outputs have a switchable display with 32 LEDs.

As operation indicator, modules with 16 or 32 outputs are equipped with a LED for each output. Modules with 64 outputs have a switchable display with 32 LEDs.

As operation indicator, modules with 16 or 32 outputs are equipped with a LED for each output. Modules with 64 outputs have a switchable display with 32 LEDs.

As operation indicator, modules with 16 or 32 outputs are equipped with a LED for each output. Modules with 64 outputs have a switchable display with 32 LEDs.

As operation indicator, modules with 16 or 32 outputs are equipped with a LED for each output. Modules with 64 outputs have a switchable display with 32 LEDs.

As operation indicator, modules with 16 or 32 outputs are equipped with a LED for each output. Modules with 64 outputs have a switchable display with 32 LEDs.

As operation indicator, modules with 16 or 32 outputs are equipped with a LED for each output. Modules with 64 outputs have a switchable display with 32 LEDs.

As operation indicator, modules with 16 or 32 outputs are equipped with a LED for each output. Modules with 64 outputs have a switchable display with 32 LEDs.

As operation indicator, modules with 16 or 32 outputs are equipped with a LED for each output. Modules with 64 outputs have a switchable display with 32 LEDs.

As operation indicator, modules with 16 or 32 outputs are equipped with a LED for each output. Modules with 64 outputs have a switchable display with 32 LEDs.

Connection terminal

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

40-pin connector

40-pin ­connector x 2

18-point removable terminal block with screws

40-pin connector

40-pin ­connector x 2

External power supply of the module

10.2–28.8 V DC, 9 mA

10.2–28.8 V DC, 13 mA

10.2–28.8 V DC, 9 mA

10.2–28.8 V DC, 17 mA

10.2–28.8 V DC, 20 mA

10.2–28.8 V DC, 20 mA

Internal power consumption 5 V DC) (mA)

460

260

200

300

100

140

190

100

140

190

Weight

kg

0.21

0.18

0.19

0.22

0.15

0.11

0.12

0.15

0.11

0.12

Dimensions (WxHxD)

mm

28.5x90x117

28.5x90x117

28.5x90x117

28.5x90x117

28.5x90x95

28.5x90x95

28.5x90x95

28.5x90x95

28.5x90x95

28.5x90x95

Order information Art. no.

238088

279074

279075

255568

242167

238089

238090

242168

242169

242170

Back

Page top