Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

LX40C6

LX10

LX41C4

LX28

LX42C4

Number of input points

16

16

32

8

64

Rated input voltage

V DC

20.4–28.8

100–120 V AC, 50/60 Hz

20.4–28.8

100–240 V AC, 50/60 Hz

20.4–28.8

Rated input current

mA

6.0

8.2 (100 V AC, 60 Hz) 6.8 (100 V AC, 50 Hz)

4.0

16.4 (200 V AC, 60 Hz) 13.7 (200 V AC, 50 Hz) 8.2 (100 V AC, 60 Hz) 6.8 (100 V AC, 50 Hz)

4.0

Input derating (for rated voltage)

100 %

100 % (at 50 °C)

100 %

100 % (at 50 °C)

100 % (at 35 °C)

ON

Voltage

V

≥15

≥80

≥19

≥80

≥19

Current

mA

≥4

≥5

≥3

≥5

≥3

OFF

Voltage

V

≤8

≤30

≤9

≤30

≤9

Current

mA

≤2

≤1.7

≤1.7

≤1.7

≤1.7

Response time

ms

≤1–70 1

OFF > ON: ≤15

ON > OFF: ≤20

≤1–70 1

OFF > ON: ≤10

ON > OFF: ≤20

≤1–70 1

Inputs per group:

16

16

32

16

32

Occupied I/O points

16

16

32

16

64

Status display for the inputs

As operation indicator, all modules are equipped with a LED for each input.

Connection terminal

18-point removable terminal block with screws

18-point removable terminal block with screws

40-pin connector

18-point removable terminal block with screws

40-pin connector x 2

Internal power consumption (5 V DC)

mA

90

90

100

80

120

Weight

kg

0.15

0.17

0.11

0.15

0.12

Dimensions (WxHxD)

mm

28.5x90x117

28.5x90x117

28.5x90x95

28.5x90x117

28.5x90x95

Order information Art. no.

238085

255566

238086

255567

238087

  1. Can be changed in the PLC parameters (Default: 10 ms)

Specifications

LX40C6

LX10

LX41C4

LX28

LX42C4

Number of input points

16

16

32

8

64

Rated input voltage

V DC

20.4–28.8

100–120 V AC, 50/60 Hz

20.4–28.8

100–240 V AC, 50/60 Hz

20.4–28.8

Rated input current

mA

6.0

8.2 (100 V AC, 60 Hz) 6.8 (100 V AC, 50 Hz)

4.0

16.4 (200 V AC, 60 Hz) 13.7 (200 V AC, 50 Hz) 8.2 (100 V AC, 60 Hz) 6.8 (100 V AC, 50 Hz)

4.0

Input derating (for rated voltage)

100 %

100 % (at 50 °C)

100 %

100 % (at 50 °C)

100 % (at 35 °C)

ON

Voltage

V

≥15

≥80

≥19

≥80

≥19

Current

mA

≥4

≥5

≥3

≥5

≥3

OFF

Voltage

V

≤8

≤30

≤9

≤30

≤9

Current

mA

≤2

≤1.7

≤1.7

≤1.7

≤1.7

Response time

ms

≤1–70 1

OFF > ON: ≤15

ON > OFF: ≤20

≤1–70 1

OFF > ON: ≤10

ON > OFF: ≤20

≤1–70 1

Inputs per group:

16

16

32

16

32

Occupied I/O points

16

16

32

16

64

Status display for the inputs

As operation indicator, all modules are equipped with a LED for each input.

As operation indicator, all modules are equipped with a LED for each input.

As operation indicator, all modules are equipped with a LED for each input.

As operation indicator, all modules are equipped with a LED for each input.

As operation indicator, all modules are equipped with a LED for each input.

Connection terminal

18-point removable terminal block with screws

18-point removable terminal block with screws

40-pin connector

18-point removable terminal block with screws

40-pin connector x 2

Internal power consumption (5 V DC)

mA

90

90

100

80

120

Weight

kg

0.15

0.17

0.11

0.15

0.12

Dimensions (WxHxD)

mm

28.5x90x117

28.5x90x117

28.5x90x95

28.5x90x117

28.5x90x95

Order information Art. no.

238085

255566

238086

255567

238087

  1. Can be changed in the PLC parameters (Default: 10 ms)

Back

Page top