Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

L02SCPU/L02SCPU-P

L02CPU/L02CPU-P

L06CPU/L06CPU-P

L26CPU/L26CPU-P

L26CPU-BT/L26CPU-PBT

Control method

Stored program repeat operation

I/O points

1024/8192*

1024/8192*

4096/8192*

4096/8192*

4096/8192*

Programming language

Function block, relay symbol language, MELSAP3 (SFC), MELSAP-L, structured text (ST), logic symbolic language

Basic operation processing speed

60 ns

40 ns

9.5 ns

9.5 ns

9.5 ns

Program size (no. of steps)

20 k

20 k

60 k

260 k

260 k

Memory capacity

Program memory

byte

80 k

80 k

240 k

1040 k

1040 k

Memory card

Depends on the SD/SDHC memory card used

Standard RAM

byte

128 k

128 k

768 k

768 k

768 k

Standard ROM

byte

512 k

512 k

1024 k

2048 k

2048 k

Built-in functions

Integrated I/Os

16 inputs (24 V DC)/8 outputs (5–24 V DC, 0.1 A per channel) a

Data logging

10 data logging settings (for each any of 32–4832 kB can be specified)

Communication

RS232

10 BASE-T/100 BASE-TX (10/100 Mbps)

USB

USB

USB

USB

USB

CC-Link connectivity

CC-Link Master/Local station (up to 10 Mbps)

Timer (T)

2048

Counter (C)

1024*

Relay (M)

8192*

Latch relay (L)

8192*

Edge relay (V)

2048*

Special relay (SM)

2048

Data register (D)

12288*

Extended data register (D)

32768*

131072*

Special register (SD)

2048

File register (R)

32768 (max. 65536 points by switching blocks)

32768 (max. 393216 points by switching blocks)

Interrupt pointer (I)

256

Pointer (P)

4096

Annunciator (F)

2048*

Index register (Z)

10

Link relay (B) / Link register (W)

8192*/8192*

Function inputs (FX) / function outputs (FY)

16/16

Function register (FD)

5

Number of possible extensions

2

3

Max. number of modules to be connected

Main block: 10 modules Extension block: 11 modules

Internal power consumption (5 V DC)

A

0.75 (without display unit) 0 (with display unit)

0.94 (without display unit) 1.00 (with display unit)

1.00 (without display unit) 1.06 (with display unit)

1.00 (without display unit) 1.06 (with display unit)

1.37 (without display unit) 1.43 (with display unit)

Weight

kg

0.32

0.37

0.47

Dimensions (WxHxD)

mm

70x90x95

70x90x95

70x90x95

98.5x90x118

98.5x90x118

Order information Art. no.

263070/269668

238057/244976

263068/**

263069/**

238056/244977

* Number of points available on a program ** On request

  1. Model name with “P”: source type digital output, model name without “P”: sink type digital output.

Specifications

L02SCPU/L02SCPU-P

L02CPU/L02CPU-P

L06CPU/L06CPU-P

L26CPU/L26CPU-P

L26CPU-BT/L26CPU-PBT

Control method

Stored program repeat operation

Stored program repeat operation

Stored program repeat operation

Stored program repeat operation

Stored program repeat operation

I/O points

1024/8192*

1024/8192*

4096/8192*

4096/8192*

4096/8192*

Programming language

Function block, relay symbol language, MELSAP3 (SFC), MELSAP-L, structured text (ST), logic symbolic language

Function block, relay symbol language, MELSAP3 (SFC), MELSAP-L, structured text (ST), logic symbolic language

Function block, relay symbol language, MELSAP3 (SFC), MELSAP-L, structured text (ST), logic symbolic language

Function block, relay symbol language, MELSAP3 (SFC), MELSAP-L, structured text (ST), logic symbolic language

Function block, relay symbol language, MELSAP3 (SFC), MELSAP-L, structured text (ST), logic symbolic language

Basic operation processing speed

60 ns

40 ns

9.5 ns

9.5 ns

9.5 ns

Program size (no. of steps)

20 k

20 k

60 k

260 k

260 k

Memory capacity

Program memory

byte

80 k

80 k

240 k

1040 k

1040 k

Memory card

Depends on the SD/SDHC memory card used

Depends on the SD/SDHC memory card used

Depends on the SD/SDHC memory card used

Depends on the SD/SDHC memory card used

Standard RAM

byte

128 k

128 k

768 k

768 k

768 k

Standard ROM

byte

512 k

512 k

1024 k

2048 k

2048 k

Built-in functions

Integrated I/Os

16 inputs (24 V DC)/8 outputs (5–24 V DC, 0.1 A per channel) a

16 inputs (24 V DC)/8 outputs (5–24 V DC, 0.1 A per channel) a

16 inputs (24 V DC)/8 outputs (5–24 V DC, 0.1 A per channel) a

16 inputs (24 V DC)/8 outputs (5–24 V DC, 0.1 A per channel) a

16 inputs (24 V DC)/8 outputs (5–24 V DC, 0.1 A per channel) a

Data logging

10 data logging settings (for each any of 32–4832 kB can be specified)

10 data logging settings (for each any of 32–4832 kB can be specified)

10 data logging settings (for each any of 32–4832 kB can be specified)

10 data logging settings (for each any of 32–4832 kB can be specified)

10 data logging settings (for each any of 32–4832 kB can be specified)

Communication

RS232

10 BASE-T/100 BASE-TX (10/100 Mbps)

10 BASE-T/100 BASE-TX (10/100 Mbps)

10 BASE-T/100 BASE-TX (10/100 Mbps)

10 BASE-T/100 BASE-TX (10/100 Mbps)

USB

USB

USB

USB

USB

CC-Link connectivity

CC-Link Master/Local station (up to 10 Mbps)

Timer (T)

2048

2048

2048

2048

2048

Counter (C)

1024*

1024*

1024*

1024*

1024*

Relay (M)

8192*

8192*

8192*

8192*

8192*

Latch relay (L)

8192*

8192*

8192*

8192*

8192*

Edge relay (V)

2048*

2048*

2048*

2048*

2048*

Special relay (SM)

2048

2048

2048

2048

2048

Data register (D)

12288*

12288*

12288*

12288*

12288*

Extended data register (D)

32768*

32768*

131072*

131072*

131072*

Special register (SD)

2048

2048

2048

2048

2048

File register (R)

32768 (max. 65536 points by switching blocks)

32768 (max. 65536 points by switching blocks)

32768 (max. 393216 points by switching blocks)

32768 (max. 393216 points by switching blocks)

32768 (max. 393216 points by switching blocks)

Interrupt pointer (I)

256

256

256

256

256

Pointer (P)

4096

4096

4096

4096

4096

Annunciator (F)

2048*

2048*

2048*

2048*

2048*

Index register (Z)

10

10

10

10

10

Link relay (B) / Link register (W)

8192*/8192*

8192*/8192*

8192*/8192*

8192*/8192*

8192*/8192*

Function inputs (FX) / function outputs (FY)

16/16

16/16

16/16

16/16

16/16

Function register (FD)

5

5

5

5

5

Number of possible extensions

2

2

3

3

3

Max. number of modules to be connected

Main block: 10 modules Extension block: 11 modules

Main block: 10 modules Extension block: 11 modules

Main block: 10 modules Extension block: 11 modules

Main block: 10 modules Extension block: 11 modules

Main block: 10 modules Extension block: 11 modules

Internal power consumption (5 V DC)

A

0.75 (without display unit) 0 (with display unit)

0.94 (without display unit) 1.00 (with display unit)

1.00 (without display unit) 1.06 (with display unit)

1.00 (without display unit) 1.06 (with display unit)

1.37 (without display unit) 1.43 (with display unit)

Weight

kg

0.32

0.32

0.37

0.37

0.47

Dimensions (WxHxD)

mm

70x90x95

70x90x95

70x90x95

98.5x90x118

98.5x90x118

Order information Art. no.

263070/269668

238057/244976

263068/**

263069/**

238056/244977

* Number of points available on a program ** On request

  1. Model name with “P”: source type digital output, model name without “P”: sink type digital output.

Back

Page top