Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

QI60

QX40H

QX70H

QX80H

QX90H

Input points

16

16

16

16

16

Rated input voltage

V DC

24 (sink type)

24

5

24

5

Operating voltage range

V DC

20.4–28.8

20.4–28.8

4.25–6

20.4–28.8

4.25–6

Max. input points simultaneous ON

100 %

100 %*

100 %

100 %*

100 %

Input

Resistance

k

Approx. 3.9

approx. 3.9

approx. 0.47

approx. 3.9

approx. 0.47

Current

mA

Approx. DC 4/8

approx. DC 6

approx. DC 6

approx. DC 6

approx. DC 6

ON

Voltage

V

≥DC 19

≥DC 13

≥DC 3.5

≥DC 13

≥DC 3.5

Current

mA

≥DC 4

≥DC 3

≥DC 3

≥DC 3

≥DC 3

OFF

Voltage

V

≤DC 11

≤DC 8

≤DC 1

≤DC 8

≤DC 1

Current

mA

≤DC 1.7

≤DC 1.6

≤DC 1

≤DC 1.6

≤DC 1

Response time

OFF R ON

ms

≤0.2

0.04–0.95 (adjustable)

0.04–0.95 (adjustable)

0.04–0.95 (adjustable)

0.04–0.95 (adjustable)

ON R OFF

ms

≤0.3

0.04–0.95 (adjustable)

0.04–0.95 (adjustable)

0.04–0.95 (adjustable)

0.04–0.95 (adjustable)

Status display of inputs

LED

LED

LED

LED

LED

Insulation method

All modules are fitted with photocoupler isolation between input terminals and internal circuit.

Occupied I/O points

16

16

16

16

16

Connection terminal

The module is fitted with a terminal block with 18 screw terminals.

Applicable wire size

mm 2

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

Internal power consumption (5 V DC) mA

60 (all points ON)

80 (all points ON)

80 (all points ON)

80 (all points ON)

80 (all points ON)

Weight

kg

0.20

0.16

0.16

0.16

0.16

Dimensions (WxHxD)

mm

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

Order information Art. no.

136395

221844

221855

221856

221857

v

Specifications

QI60

QX40H

QX70H

QX80H

QX90H

Input points

16

16

16

16

16

Rated input voltage

V DC

24 (sink type)

24

5

24

5

Operating voltage range

V DC

20.4–28.8

20.4–28.8

4.25–6

20.4–28.8

4.25–6

Max. input points simultaneous ON

100 %

100 %*

100 %

100 %*

100 %

Input

Resistance

k

Approx. 3.9

approx. 3.9

approx. 0.47

approx. 3.9

approx. 0.47

Current

mA

Approx. DC 4/8

approx. DC 6

approx. DC 6

approx. DC 6

approx. DC 6

ON

Voltage

V

≥DC 19

≥DC 13

≥DC 3.5

≥DC 13

≥DC 3.5

Current

mA

≥DC 4

≥DC 3

≥DC 3

≥DC 3

≥DC 3

OFF

Voltage

V

≤DC 11

≤DC 8

≤DC 1

≤DC 8

≤DC 1

Current

mA

≤DC 1.7

≤DC 1.6

≤DC 1

≤DC 1.6

≤DC 1

Response time

OFF R ON

ms

≤0.2

0.04–0.95 (adjustable)

0.04–0.95 (adjustable)

0.04–0.95 (adjustable)

0.04–0.95 (adjustable)

ON R OFF

ms

≤0.3

0.04–0.95 (adjustable)

0.04–0.95 (adjustable)

0.04–0.95 (adjustable)

0.04–0.95 (adjustable)

Status display of inputs

LED

LED

LED

LED

LED

Insulation method

All modules are fitted with photocoupler isolation between input terminals and internal circuit.

All modules are fitted with photocoupler isolation between input terminals and internal circuit.

All modules are fitted with photocoupler isolation between input terminals and internal circuit.

All modules are fitted with photocoupler isolation between input terminals and internal circuit.

All modules are fitted with photocoupler isolation between input terminals and internal circuit.

Occupied I/O points

16

16

16

16

16

Connection terminal

The module is fitted with a terminal block with 18 screw terminals.

The module is fitted with a terminal block with 18 screw terminals.

The module is fitted with a terminal block with 18 screw terminals.

The module is fitted with a terminal block with 18 screw terminals.

The module is fitted with a terminal block with 18 screw terminals.

Applicable wire size

mm 2

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

Internal power consumption (5 V DC) mA

60 (all points ON)

80 (all points ON)

80 (all points ON)

80 (all points ON)

80 (all points ON)

Weight

kg

0.20

0.16

0.16

0.16

0.16

Dimensions (WxHxD)

mm

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

Order information Art. no.

136395

221844

221855

221856

221857

v

Back

Page top