Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

Q62HLC

Number of input channels

2

Analog input

Thermocouple

°C

-200–2300 (0.1 °C resolution)

Micro voltage

mV

-100–100 (0.5–10 µV resolution)

Voltage

V

-10–10 (0.05–1 mV resolution)

Current

mA

0–20 (0.8–1 µA resolution)

Digital output

-2000–23000, -10000–10000, -10000–10000, 0–20000

Supported thermocouples

K, J, T, S, R, N, E, B, PL II, W5re/W26Re

Max. conversion speed

25 ms/2 channels

Normal mode rejection ratio

60 dB or more (50/60 Hz)

Common mode rejection ratio

120 dB or more (50/60 Hz)

Input filter (primary delay digital filter)

0.0–100.0 s

Sensor compensation value setting

-50.00–50.00 %

Control method

Continuous proportional control

PID constant range

PID constant setting

Setting possible by auto-tuning

Proportional band (P)

Thermocouple: 0.1 to full scale °C; micro voltage, voltage, current: 0.1–1000.0 %

Integral time (I)

s

0.0–3276.7

Differential time (D)

s

0.0–3276.7

Set value setting range

Thermocouple: input range of thermocouple being used

Dead band setting range

0.1–10.0 %

Occupied I/O points

16

Isolation

Transformer isolation between the input channels and between the inputs and ground

Connection terminals

18-point removable terminal block with screws

Applicable wire size

mm 2

0.3–0.75

External power supply

24 V DC, 70 m A

Internal power consumption (5 V DC)

mA

270

Weight

kg

0.25

Dimensions (WxHxD)

mm

27.4x98x112

Order information Art. no.

200693

Specifications

Q62HLC

Number of input channels

2

Analog input

Thermocouple

°C

-200–2300 (0.1 °C resolution)

Micro voltage

mV

-100–100 (0.5–10 µV resolution)

Voltage

V

-10–10 (0.05–1 mV resolution)

Current

mA

0–20 (0.8–1 µA resolution)

Digital output

-2000–23000, -10000–10000, -10000–10000, 0–20000

Supported thermocouples

K, J, T, S, R, N, E, B, PL II, W5re/W26Re

Max. conversion speed

25 ms/2 channels

Normal mode rejection ratio

60 dB or more (50/60 Hz)

Common mode rejection ratio

120 dB or more (50/60 Hz)

Input filter (primary delay digital filter)

0.0–100.0 s

Sensor compensation value setting

-50.00–50.00 %

Control method

Continuous proportional control

PID constant range

PID constant setting

Setting possible by auto-tuning

Proportional band (P)

Thermocouple: 0.1 to full scale °C; micro voltage, voltage, current: 0.1–1000.0 %

Integral time (I)

s

0.0–3276.7

Differential time (D)

s

0.0–3276.7

Set value setting range

Thermocouple: input range of thermocouple being used

Dead band setting range

0.1–10.0 %

Occupied I/O points

16

Isolation

Transformer isolation between the input channels and between the inputs and ground

Connection terminals

18-point removable terminal block with screws

Applicable wire size

mm 2

0.3–0.75

External power supply

24 V DC, 70 m A

Internal power consumption (5 V DC)

mA

270

Weight

kg

0.25

Dimensions (WxHxD)

mm

27.4x98x112

Order information Art. no.

200693

Back

Page top