Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

Q61LD

Analog input (load cell output) points

1

Analog input (load cell output)

mV/V

0.0–3.3

Analog input range (load cell rated output)

mV/V

0.0–1.0 0.0–2.0 0.0–3.0

Load cell applied voltage

5 V DC ±5 %, Output current within 60 mA (Four 350 Ω load cells can be connected in parallel.) 6-wire system (Combination use of remote sensing method and ratiometric method) or 4-wire system

Digital output

32-bit signed binary, 0–10 000

Gross weight output (Max. weighing output value)

32-bit signed binary, -99999–99999 (Excluding decimal point and unit symbol)

Zero adjustment range

mV/V

0.0–3.0

Gain adjustment range

mV/V

0.3–3.2

Resolution

0–10 000

Accuracy

Nonlineality: within ±0.01 %/FS (Ambient temperature: 25 °C)

Conversion speed

ms

10

Insulation method

Photocoupler insulation

Occupied I/O points

16

External connection system

18-point removable terminal block with screws

Applicable wire size

mm 2

0.3–0.75

Internal power consumption (5 V DC)

A

0.48

Weight

kg

0.17

Dimensions (WxHxD)

mm

27.4x98x90

Order information Art. no.

229237

Specifications

Q61LD

Analog input (load cell output) points

1

Analog input (load cell output)

mV/V

0.0–3.3

Analog input range (load cell rated output)

mV/V

0.0–1.0 0.0–2.0 0.0–3.0

Load cell applied voltage

5 V DC ±5 %, Output current within 60 mA (Four 350 Ω load cells can be connected in parallel.) 6-wire system (Combination use of remote sensing method and ratiometric method) or 4-wire system

Digital output

32-bit signed binary, 0–10 000

Gross weight output (Max. weighing output value)

32-bit signed binary, -99999–99999 (Excluding decimal point and unit symbol)

Zero adjustment range

mV/V

0.0–3.0

Gain adjustment range

mV/V

0.3–3.2

Resolution

0–10 000

Accuracy

Nonlineality: within ±0.01 %/FS (Ambient temperature: 25 °C)

Conversion speed

ms

10

Insulation method

Photocoupler insulation

Occupied I/O points

16

External connection system

18-point removable terminal block with screws

Applicable wire size

mm 2

0.3–0.75

Internal power consumption (5 V DC)

A

0.48

Weight

kg

0.17

Dimensions (WxHxD)

mm

27.4x98x90

Order information Art. no.

229237

Back

Page top