Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

Q64TCRTN

Q64TCRTBWN

Q64TCTTN

Q64TCTTBWN

Control output type

Transistor

Transistor

Transistor

Transistor

Inputs

4 channels per module

4 channels per module/ broken wire detection

4 channels per module

4 channels per module/ broken wire detection

Supported temperature sensors

Pt100 ( -200–600 °C ), JPt100 ( -200–500 °C )

R, K, J, T, S, B, E, N, U, L, P L II, W5Re/W26Re

Sampling cycle

0.5 s/4 channels

0.5 s/4 channels

0.5 s/4 channels

0.5 s/4 channels

Control output cycle s

1–100

1–100

1–100

1–100

Input filter

1–100 s (0 s: input filter OFF)

1–100 s (0 s: input filter OFF)

1–100 s (0 s: input filter OFF)

1–100 s (0 s: input filter OFF)

Temperature control method

PID ON/OFF impulse or 2-position control

PID ON/OFF impulse or 2-position control

PID constant range

PID constant setting

Setting with automatic tuning possible

Setting with automatic tuning possible

Proportional band P

0.0–1000 % (0 %: 2-position control)

0.0–1000 % (0 %: 2-position control)

Integral time I

1–3600 s

1–3600 s

1–3600 s

1–3600 s

Differential time D

1–3600 s (0 setting for PID control)

1–3600 s (0 setting for PID control)

1–3600 s (0 setting for PID control)

1–3600 s (0 setting for PID control)

Target value setting range

Within the temperature range of the Pt100 sensor used

Within the temperature range of the thermocouple used

Dead band setting range

0.1–10.0 %

0.1–10.0 %

0.1–10.0 %

0.1–10.0 %

Transistor output

Output signal (sink)

ON/OFF pulse

ON/OFF pulse

ON/OFF pulse

ON/OFF pulse

Rated load voltage

10–30 V DC

10–30 V DC

10.2–30 V DC

10.2–30 V DC

Max. load current

0.1 A/1 point, 0.4 A/common

0.1 A/1 point, 0.4 A/common

0.1 A/1 point, 0.4 A/common

0.1 A/1 point, 0.4 A/common

Max. rush current

400 mA for 10 ms

400 mA for 10 ms

400 mA for 10 ms

400 mA for 10 ms

Max. voltage drop when ON

0.1 V DC (TYP) 0.1 A 2.5 V DC (MAX) 0.1 A

0.1 V DC (TYP) 0.1 A 2.5 V DC (MAX) 0.1 A

0.1 V DC (TYP) 0.1 A 2.5 V DC (MAX) 0.1 A

0.1 V DC (TYP) 0.1 A 2.5 V DC (MAX) 0.1 A

Response time

OFF > ON: <2 ms ON > OFF: <2 ms

OFF > ON: <2 ms ON > OFF: <2 ms

OFF > ON: <2 ms ON > OFF: <2 ms

OFF > ON: <2 ms ON > OFF: <2 ms

Insulation method

Transformer

Transformer

Transformer

Transformer

Occupied I/O points

16/1 slot

32/2 slots

16/1 slot

32/2 slots

Connection terminals

All modules are fitted with a terminal block with 18 screw terminals.

Applicable wire size mm 2

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

Internal power consumption (5 V DC) mA

550

60

550

640

Weight kg

0.2

0.3

0.2

0.3

Dimensions (WxHxD) mm

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

Order information Art. no.

136386

136387

136388

136389

Specifications

Q64TCRTN

Q64TCRTBWN

Q64TCTTN

Q64TCTTBWN

Control output type

Transistor

Transistor

Transistor

Transistor

Inputs

4 channels per module

4 channels per module/ broken wire detection

4 channels per module

4 channels per module/ broken wire detection

Supported temperature sensors

Pt100 ( -200–600 °C ), JPt100 ( -200–500 °C )

Pt100 ( -200–600 °C ), JPt100 ( -200–500 °C )

R, K, J, T, S, B, E, N, U, L, P L II, W5Re/W26Re

R, K, J, T, S, B, E, N, U, L, P L II, W5Re/W26Re

Sampling cycle

0.5 s/4 channels

0.5 s/4 channels

0.5 s/4 channels

0.5 s/4 channels

Control output cycle s

1–100

1–100

1–100

1–100

Input filter

1–100 s (0 s: input filter OFF)

1–100 s (0 s: input filter OFF)

1–100 s (0 s: input filter OFF)

1–100 s (0 s: input filter OFF)

Temperature control method

PID ON/OFF impulse or 2-position control

PID ON/OFF impulse or 2-position control

PID ON/OFF impulse or 2-position control

PID ON/OFF impulse or 2-position control

PID constant range

PID constant setting

Setting with automatic tuning possible

Setting with automatic tuning possible

Setting with automatic tuning possible

Setting with automatic tuning possible

Proportional band P

0.0–1000 % (0 %: 2-position control)

0.0–1000 % (0 %: 2-position control)

0.0–1000 % (0 %: 2-position control)

0.0–1000 % (0 %: 2-position control)

Integral time I

1–3600 s

1–3600 s

1–3600 s

1–3600 s

Differential time D

1–3600 s (0 setting for PID control)

1–3600 s (0 setting for PID control)

1–3600 s (0 setting for PID control)

1–3600 s (0 setting for PID control)

Target value setting range

Within the temperature range of the Pt100 sensor used

Within the temperature range of the Pt100 sensor used

Within the temperature range of the thermocouple used

Within the temperature range of the thermocouple used

Dead band setting range

0.1–10.0 %

0.1–10.0 %

0.1–10.0 %

0.1–10.0 %

Transistor output

Output signal (sink)

ON/OFF pulse

ON/OFF pulse

ON/OFF pulse

ON/OFF pulse

Rated load voltage

10–30 V DC

10–30 V DC

10.2–30 V DC

10.2–30 V DC

Max. load current

0.1 A/1 point, 0.4 A/common

0.1 A/1 point, 0.4 A/common

0.1 A/1 point, 0.4 A/common

0.1 A/1 point, 0.4 A/common

Max. rush current

400 mA for 10 ms

400 mA for 10 ms

400 mA for 10 ms

400 mA for 10 ms

Max. voltage drop when ON

0.1 V DC (TYP) 0.1 A 2.5 V DC (MAX) 0.1 A

0.1 V DC (TYP) 0.1 A 2.5 V DC (MAX) 0.1 A

0.1 V DC (TYP) 0.1 A 2.5 V DC (MAX) 0.1 A

0.1 V DC (TYP) 0.1 A 2.5 V DC (MAX) 0.1 A

Response time

OFF > ON: <2 ms ON > OFF: <2 ms

OFF > ON: <2 ms ON > OFF: <2 ms

OFF > ON: <2 ms ON > OFF: <2 ms

OFF > ON: <2 ms ON > OFF: <2 ms

Insulation method

Transformer

Transformer

Transformer

Transformer

Occupied I/O points

16/1 slot

32/2 slots

16/1 slot

32/2 slots

Connection terminals

All modules are fitted with a terminal block with 18 screw terminals.

All modules are fitted with a terminal block with 18 screw terminals.

All modules are fitted with a terminal block with 18 screw terminals.

All modules are fitted with a terminal block with 18 screw terminals.

Applicable wire size mm 2

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

Internal power consumption (5 V DC) mA

550

60

550

640

Weight kg

0.2

0.3

0.2

0.3

Dimensions (WxHxD) mm

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

Order information Art. no.

136386

136387

136388

136389

Back

Page top