Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

Q64RD

Q64RD-G

Q64TD

Q64TDV-GH

Q68RD3-G

Q68TD-G-H01/H02

Input channels

4

4

4

4

8

8

Connectable temperature sensors type

Pt100 (conforms to JIS C 1604-1989 and DIN IEC 751), JPt100 (conforms to JIS C 1604-1981)

Pt100 (conforms to JIS C 1604-1997 and DIN IEC 751-1983), JPt100 (conforms to JIS C 1604-1981), Ni100Ω (conforms to DIN 43760-1987)

K, E, J, T, B, R, S, N (conforms to JIS C1602-1995, IEC 584-1 and 584-2)

K, E, J, T, B, R, S, N (conforms to JIS C1602-1995, IEC 584-1 and 584-2)

Pt100 (conforms to JIS C 1604-1997 and DIN IEC 751), JPt100 (conforms to JIS C 1604-1981), Ni100Ω (conforms to DIN 43760-1987)

K, E, J, T, B, R, S, N (conforms to JIS C1602-1995, IEC 584-1 and 584-2)

Temperature measuring range

Pt100: -200–850 °C, JPt 100: -180–600 °C

Pt100: -200–850 °C, JPt100: -180–600 °C, Ni100 Ω: -60–180 °C

Depends on the thermocouple used

Depends on the thermocouple used

Pt100: -200–850 °C, JPt100: -180–600 °C, Ni100Ω: -60–180 °C

Depends on the thermocouple used

Temperature scaling value

16-bit, signed binary: -2000–8500 32-bit, signed binary: -200 000–850 000

16-bit, signed binary: -2000–8500 32-bit, signed binary: -200 000–850 000

16-bit, signed binary: -2700–18 200 32-bit, signed binary: —

16-bit, signed binary: -25 000–25 000 32-bit, signed binary: —

16-bit, signed binary: -2000–8500

16-bit, signed binary: -2700–18 200

Max. resolution °C

0.025 °C

0.025 °C

B, R, S, N: 0.3 °C;

K, E, J, T: 0.1 °C

B: 0.7 °C; R, S: 0.8 °C; K, T: 0.3 °C; E: 0.2 °C; J: 0.1 °C; N: 0.4 °C; ­Voltage: 4 µV

0.1 °C

B, R, S, N: 0.3 °C;

K, E, J, T: 0.1 °C

Cold junction temp. compensation accuracy

±1.0 °C

±1.0 °C

provided

Overall accuracy

±0.08 % (accuracy relative to full-scale value) at ambient temperature 25±5 °C

±0.04 % (accuracy relative to full-scale value) at ambient temperature 25±5 °C

Depends on the thermocouple used

Depends on the thermocouple used

Depends on the thermocouple used

Depends on the thermocouple used

Max. conversion time

40 ms/channel

40 ms/channel

20 ms/channel

20 ms/channel

320 ms/8 channels

320 ms/8 channels (H01),

640 ms/8 channels (H02)

Analog inputs

4 channels/module

4 channels/module

4 channels/module + Pt100 connection

4 channels/module + Pt100 connection

8 channels

8 channels/module

Temp. measurement output current mA

1

1

1

Insulation method

Transformer insulation 1

Photocoupler insulation 2 Transformer insulation 3

Transformer insulation 4

Transformer insulation 5

Transformer insulation 5

Transformer insulation 5

Disconnection detection

For each channel independent

Occupied I/O points

16

16

16

16

16

16

Connection terminal

All modules are fitted with a removable terminal block with 18 screw terminals.

A6CON 40pin connector

Applicable wire size mm 2

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

≤0.3

≤0.3

Internal power consumption (5 V DC) mA

600

620

500

500

0.54 A

0.49 A (H01) 0.65 A (H02)

Weight kg

0.17

0.20

0.25

0.25

0.20

0.17

Dimensions (WxHxD) mm

27.4x98x90

27.4x98x112

27.4x98x90

27.4x98x90

27.4x102x130

27.4x98x90 (H01) 27.4x102x130 (H02)

Order information Art. no.

137592

154749

137591

143544

216482

216481/221582

1 between power supply and temperature inputs 2 between each channel and PLC power 3 between measuring input channels 4 between thermocouple inputs as well as thermocouple and earth 5 between each channel and between the channels and PLC power

Specifications

Q64RD

Q64RD-G

Q64TD

Q64TDV-GH

Q68RD3-G

Q68TD-G-H01/H02

Input channels

4

4

4

4

8

8

Connectable temperature sensors type

Pt100 (conforms to JIS C 1604-1989 and DIN IEC 751), JPt100 (conforms to JIS C 1604-1981)

Pt100 (conforms to JIS C 1604-1997 and DIN IEC 751-1983), JPt100 (conforms to JIS C 1604-1981), Ni100Ω (conforms to DIN 43760-1987)

K, E, J, T, B, R, S, N (conforms to JIS C1602-1995, IEC 584-1 and 584-2)

K, E, J, T, B, R, S, N (conforms to JIS C1602-1995, IEC 584-1 and 584-2)

Pt100 (conforms to JIS C 1604-1997 and DIN IEC 751), JPt100 (conforms to JIS C 1604-1981), Ni100Ω (conforms to DIN 43760-1987)

K, E, J, T, B, R, S, N (conforms to JIS C1602-1995, IEC 584-1 and 584-2)

Temperature measuring range

Pt100: -200–850 °C, JPt 100: -180–600 °C

Pt100: -200–850 °C, JPt100: -180–600 °C, Ni100 Ω: -60–180 °C

Depends on the thermocouple used

Depends on the thermocouple used

Pt100: -200–850 °C, JPt100: -180–600 °C, Ni100Ω: -60–180 °C

Depends on the thermocouple used

Temperature scaling value

16-bit, signed binary: -2000–8500 32-bit, signed binary: -200 000–850 000

16-bit, signed binary: -2000–8500 32-bit, signed binary: -200 000–850 000

16-bit, signed binary: -2700–18 200 32-bit, signed binary: —

16-bit, signed binary: -25 000–25 000 32-bit, signed binary: —

16-bit, signed binary: -2000–8500

16-bit, signed binary: -2700–18 200

Max. resolution °C

0.025 °C

0.025 °C

B, R, S, N: 0.3 °C;

K, E, J, T: 0.1 °C

B: 0.7 °C; R, S: 0.8 °C; K, T: 0.3 °C; E: 0.2 °C; J: 0.1 °C; N: 0.4 °C; ­Voltage: 4 µV

0.1 °C

B, R, S, N: 0.3 °C;

K, E, J, T: 0.1 °C

Cold junction temp. compensation accuracy

±1.0 °C

±1.0 °C

provided

Overall accuracy

±0.08 % (accuracy relative to full-scale value) at ambient temperature 25±5 °C

±0.04 % (accuracy relative to full-scale value) at ambient temperature 25±5 °C

Depends on the thermocouple used

Depends on the thermocouple used

Depends on the thermocouple used

Depends on the thermocouple used

Max. conversion time

40 ms/channel

40 ms/channel

20 ms/channel

20 ms/channel

320 ms/8 channels

320 ms/8 channels (H01),

640 ms/8 channels (H02)

Analog inputs

4 channels/module

4 channels/module

4 channels/module + Pt100 connection

4 channels/module + Pt100 connection

8 channels

8 channels/module

Temp. measurement output current mA

1

1

1

Insulation method

Transformer insulation 1

Photocoupler insulation 2 Transformer insulation 3

Transformer insulation 4

Transformer insulation 5

Transformer insulation 5

Transformer insulation 5

Disconnection detection

For each channel independent

For each channel independent

For each channel independent

For each channel independent

For each channel independent

For each channel independent

Occupied I/O points

16

16

16

16

16

16

Connection terminal

All modules are fitted with a removable terminal block with 18 screw terminals.

All modules are fitted with a removable terminal block with 18 screw terminals.

All modules are fitted with a removable terminal block with 18 screw terminals.

All modules are fitted with a removable terminal block with 18 screw terminals.

A6CON 40pin connector

A6CON 40pin connector

Applicable wire size mm 2

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

≤0.3

≤0.3

Internal power consumption (5 V DC) mA

600

620

500

500

0.54 A

0.49 A (H01) 0.65 A (H02)

Weight kg

0.17

0.20

0.25

0.25

0.20

0.17

Dimensions (WxHxD) mm

27.4x98x90

27.4x98x112

27.4x98x90

27.4x98x90

27.4x102x130

27.4x98x90 (H01) 27.4x102x130 (H02)

Order information Art. no.

137592

154749

137591

143544

216482

216481/221582

1 between power supply and temperature inputs 2 between each channel and PLC power 3 between measuring input channels 4 between thermocouple inputs as well as thermocouple and earth 5 between each channel and between the channels and PLC power

Back

Page top