Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

Q68CT

Input points

8

Analog input (via CT sensor)

5/50/100/200/400/600 A AC

Input frequency

50/60 Hz

Excessive input

200 % for 1 minute, 150 % continuously

Digital output

Converted current value

0–10000 (12000)

Scaling value

-32768–32767

Max. resolution

0–5 A AC : 0.5 mA

0–50 A AC : 5 mA

0–100 A AC : 10 mA

0–200 A AC : 20 mA

0–400 A AC : 40 mA

0–600 A AC : 60 mA

Overall accuracy

±0.5 %

Minimum sampling cycle

10 ms/8 channels

Response time

Max. 0.4 s

Insulation method

Between input terminals and power supply: transformer. Between input channels: no isolation

Occupied I/O points

16

External connection system

18-point removable terminal block with screws

Applicable wire size mm 2

0.3–0.75

Internal power consumption (5 V DC) mA

350

Weight kg

0.19

Dimensions (WxHxD) mm

27.4x98x112

Order information Art. no.

145036

Specifications

Q68CT

Input points

8

8

8

8

8

Analog input (via CT sensor)

5/50/100/200/400/600 A AC

5/50/100/200/400/600 A AC

5/50/100/200/400/600 A AC

5/50/100/200/400/600 A AC

5/50/100/200/400/600 A AC

Input frequency

50/60 Hz

50/60 Hz

50/60 Hz

50/60 Hz

50/60 Hz

Excessive input

200 % for 1 minute, 150 % continuously

200 % for 1 minute, 150 % continuously

200 % for 1 minute, 150 % continuously

200 % for 1 minute, 150 % continuously

200 % for 1 minute, 150 % continuously

Digital output

Converted current value

0–10000 (12000)

0–10000 (12000)

0–10000 (12000)

0–10000 (12000)

0–10000 (12000)

Scaling value

-32768–32767

-32768–32767

-32768–32767

-32768–32767

-32768–32767

Max. resolution

0–5 A AC : 0.5 mA

0–50 A AC : 5 mA

0–100 A AC : 10 mA

0–200 A AC : 20 mA

0–400 A AC : 40 mA

0–600 A AC : 60 mA

0–5 A AC : 0.5 mA

0–50 A AC : 5 mA

0–100 A AC : 10 mA

0–200 A AC : 20 mA

0–400 A AC : 40 mA

0–600 A AC : 60 mA

0–5 A AC : 0.5 mA

0–50 A AC : 5 mA

0–100 A AC : 10 mA

0–200 A AC : 20 mA

0–400 A AC : 40 mA

0–600 A AC : 60 mA

0–5 A AC : 0.5 mA

0–50 A AC : 5 mA

0–100 A AC : 10 mA

0–200 A AC : 20 mA

0–400 A AC : 40 mA

0–600 A AC : 60 mA

0–5 A AC : 0.5 mA

0–50 A AC : 5 mA

0–100 A AC : 10 mA

0–200 A AC : 20 mA

0–400 A AC : 40 mA

0–600 A AC : 60 mA

Overall accuracy

±0.5 %

±0.5 %

±0.5 %

±0.5 %

±0.5 %

Minimum sampling cycle

10 ms/8 channels

10 ms/8 channels

10 ms/8 channels

10 ms/8 channels

10 ms/8 channels

Response time

Max. 0.4 s

Max. 0.4 s

Max. 0.4 s

Max. 0.4 s

Max. 0.4 s

Insulation method

Between input terminals and power supply: transformer. Between input channels: no isolation

Between input terminals and power supply: transformer. Between input channels: no isolation

Between input terminals and power supply: transformer. Between input channels: no isolation

Between input terminals and power supply: transformer. Between input channels: no isolation

Between input terminals and power supply: transformer. Between input channels: no isolation

Occupied I/O points

16

16

16

16

16

External connection system

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

Applicable wire size mm 2

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

Internal power consumption (5 V DC) mA

350

350

350

350

350

Weight kg

0.19

0.19

0.19

0.19

0.19

Dimensions (WxHxD) mm

27.4x98x112

27.4x98x112

27.4x98x112

27.4x98x112

27.4x98x112

Order information Art. no.

145036

145036

145036

145036

145036

Back

Page top