Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

Q64AD2DA

Input points

4

Analog input

Voltage

V

-10–10

Current

mA

0–20

Load resistance

Voltage

M

1

Current

250

Max. input

Voltage

V

±15

Current

mA

±30

I/O characteristics

Analog input

-10–10 V ; 0–20 mA

Digital output

±1/4000, ±1/16000; ±1/4000, ±1/12000

Max. resolution

Voltage input

0.333 mV

Current input

0.83 µA

Accuracy

±0.4 % (0–55 °C), ±0.1 % (20–30 °C)

Max. conversion time

500 µs/channel

Output points

2

Digital input

-16384–16383

Analog output

Voltage

V

-10–10

Current

mA

0–20

Load resistance

Voltage output

1 kΩ–1 MΩ

Current output

0–600 Ω

Max. output

Voltage

V

±12

Current

mA

21

I/O characteristics

Analog output

-10–10 V ; 0–20 mA

Digital input

±1/4000, ±1/16000; ±1/4000, ±1/12000;

Max. resolution

Voltage output

0.333 mV

Current output

1.33 µA

Accuracy

±0.3 % (0–55 °C), ±0.1 % (20–30 °C)

Max. conversion time

500 µs/channel

Connection terminal

18-point removable terminal block with screws

Occupied I/O points

16

Dimensions (WxHxD)

mm

27.4x98x90

Order information Art. no.

229238

Specifications

Q64AD2DA

Input points

4

Analog input

Voltage

V

-10–10

Current

mA

0–20

Load resistance

Voltage

M

1

Current

250

Max. input

Voltage

V

±15

Current

mA

±30

I/O characteristics

Analog input

-10–10 V ; 0–20 mA

Digital output

±1/4000, ±1/16000; ±1/4000, ±1/12000

Max. resolution

Voltage input

0.333 mV

Current input

0.83 µA

Accuracy

±0.4 % (0–55 °C), ±0.1 % (20–30 °C)

Max. conversion time

500 µs/channel

Output points

2

Digital input

-16384–16383

Analog output

Voltage

V

-10–10

Current

mA

0–20

Load resistance

Voltage output

1 kΩ–1 MΩ

Current output

0–600 Ω

Max. output

Voltage

V

±12

Current

mA

21

I/O characteristics

Analog output

-10–10 V ; 0–20 mA

Digital input

±1/4000, ±1/16000; ±1/4000, ±1/12000;

Max. resolution

Voltage output

0.333 mV

Current output

1.33 µA

Accuracy

±0.3 % (0–55 °C), ±0.1 % (20–30 °C)

Max. conversion time

500 µs/channel

Connection terminal

18-point removable terminal block with screws

Occupied I/O points

16

Dimensions (WxHxD)

mm

27.4x98x90

Order information Art. no.

229238

Back

Page top