Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

Q62DAN

Q62DA-FG

Q64DAN

Q66DA-G

Q68DAVN

Q68DAIN

ME1DA6HAI-Q

Output points

2

2

4

6

8

8

6

Digital input

-4096–4095

-12288–12287

-16384–16383

-4096–4095

-12288–12287

-16384–16383

-4096–4095

-12288–12287

-16384–16383

-4096–4095

-12288–12287

-16384–16383

-4096–4095

-12288–12287

-16384–16383

-4096–4095

-12288–12287

-16384–16383

0–28000 -32768–32767

Analog output

-10–10 V DC (0 mA–20 mA DC)

-10–10 V DC (0 mA–20 mA DC)

-10–10 V DC (0 mA–20 mA DC)

-12–12 V DC (0 mA–22 mA DC)

-10–10 V DC

0 mA–20 mA DC

0/4 mA–20 mA DC

Load resistance

Voltage output

1 kΩ–1 MΩ

1 kΩ–1 MΩ

1 kΩ–1 MΩ

1 kΩ–1 MΩ

1 kΩ–1 MΩ

Current output

0–600 Ω

0–600 Ω

0–600 Ω

0–600 Ω

0–600 Ω

50–600 Ω

Max. outputs

Voltage V

±12

±13

±12

±13

±12

Current mA

21

23

21

23

21

22

Voltage output 1

I/O characteristics

Voltage output

0–5 V

0–5 V

1–5 V

-10–10 V

-10–10 V

user defined

Digital Input

0–4000

0–12000

0–12000

-4000–4000

-16000–16000

-4000–4000

Max. resolution

1.25 mV

0.416 mV

0.333 mV

2.5 mV

0.625 mV

0.75 mV

Current output 2

I/O characteristics

Current output

0–20 mA

0–20 mA

4–20 mA

4–20 mA

User defined

User defined

0–20 mA

Digital Input

0–4000

0–12000

0–4000

0–12000

-4000–4000

-12000–12000

0–28000

Max. resolution

5 µA

4 µA

1.66 µA

1.33 µA

1.5 µA

0.83 µA

571 nA

Overall accuracy

± 0.3 % (0–55 °C); ± 0.1 % (20–30 °C)

Max. conversion time

80 µs/channel

10 ms/2 channels

80 µs/channel

6 ms/channel

80 µs/channel

80 µs/channel

70 ms

Insulation method

Photocoupler insulation between output terminals and PLC power

Each output is photocoupler insulated between each other and against the PLC power

Photocoupler insulation between output terminals and PLC power

Transformer insulation between the output channels and between the channels and PLC power.

Photocoupler insulation between output terminals and PLC power

Occupied I/O points

16

16

16

16

16

16

32

Connection terminal

18-point removable terminal block with screws

40-pin connector at the front

18-point removable terminal block with screws

Applicable wire size mm 2

0.3–0.75

0.3–0.75

0.3–0.75

0.3

0.3–0.75

0.3–0.75

According to HART specification

Internal power consumption (5 V DC) mA

330

370

340

620

390

380

320

Weight kg

0.19

0.20

0.19

0.22

0.18

0.18

0.19

Dimensions (WxHxD) mm

27.4x98x90

27.4x98x90

27.4x98x90

27.4x102x130

27.4x98x90

27.4x98x90

27.4x98x90

Order information Art. no.

200689

145037

200690

204677

200691

200692

236649

  1. Values are valid for all modules except for Q68DAIN;
  2. Values are valid for all modules except for Q68DAVN

Specifications

Q62DAN

Q62DA-FG

Q64DAN

Q66DA-G

Q68DAVN

Q68DAIN

ME1DA6HAI-Q

Output points

2

2

4

6

8

8

6

Digital input

-4096–4095

-12288–12287

-16384–16383

-4096–4095

-12288–12287

-16384–16383

-4096–4095

-12288–12287

-16384–16383

-4096–4095

-12288–12287

-16384–16383

-4096–4095

-12288–12287

-16384–16383

-4096–4095

-12288–12287

-16384–16383

0–28000 -32768–32767

Analog output

-10–10 V DC (0 mA–20 mA DC)

-10–10 V DC (0 mA–20 mA DC)

-10–10 V DC (0 mA–20 mA DC)

-12–12 V DC (0 mA–22 mA DC)

-10–10 V DC

0 mA–20 mA DC

0/4 mA–20 mA DC

Load resistance

Voltage output

1 kΩ–1 MΩ

1 kΩ–1 MΩ

1 kΩ–1 MΩ

1 kΩ–1 MΩ

1 kΩ–1 MΩ

Current output

0–600 Ω

0–600 Ω

0–600 Ω

0–600 Ω

0–600 Ω

50–600 Ω

Max. outputs

Voltage V

±12

±13

±12

±13

±12

Current mA

21

23

21

23

21

22

Voltage output 1

I/O characteristics

Voltage output

0–5 V

0–5 V

1–5 V

-10–10 V

-10–10 V

user defined

Digital Input

0–4000

0–12000

0–12000

-4000–4000

-16000–16000

-4000–4000

Max. resolution

1.25 mV

0.416 mV

0.333 mV

2.5 mV

0.625 mV

0.75 mV

Current output 2

I/O characteristics

Current output

0–20 mA

0–20 mA

4–20 mA

4–20 mA

User defined

User defined

0–20 mA

Digital Input

0–4000

0–12000

0–4000

0–12000

-4000–4000

-12000–12000

0–28000

Max. resolution

5 µA

4 µA

1.66 µA

1.33 µA

1.5 µA

0.83 µA

571 nA

Overall accuracy

± 0.3 % (0–55 °C); ± 0.1 % (20–30 °C)

± 0.3 % (0–55 °C); ± 0.1 % (20–30 °C)

± 0.3 % (0–55 °C); ± 0.1 % (20–30 °C)

± 0.3 % (0–55 °C); ± 0.1 % (20–30 °C)

± 0.3 % (0–55 °C); ± 0.1 % (20–30 °C)

± 0.3 % (0–55 °C); ± 0.1 % (20–30 °C)

± 0.3 % (0–55 °C); ± 0.1 % (20–30 °C)

Max. conversion time

80 µs/channel

10 ms/2 channels

80 µs/channel

6 ms/channel

80 µs/channel

80 µs/channel

70 ms

Insulation method

Photocoupler insulation between output terminals and PLC power

Each output is photocoupler insulated between each other and against the PLC power

Photocoupler insulation between output terminals and PLC power

Transformer insulation between the output channels and between the channels and PLC power.

Photocoupler insulation between output terminals and PLC power

Photocoupler insulation between output terminals and PLC power

Photocoupler insulation between output terminals and PLC power

Occupied I/O points

16

16

16

16

16

16

32

Connection terminal

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

40-pin connector at the front

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

Applicable wire size mm 2

0.3–0.75

0.3–0.75

0.3–0.75

0.3

0.3–0.75

0.3–0.75

According to HART specification

Internal power consumption (5 V DC) mA

330

370

340

620

390

380

320

Weight kg

0.19

0.20

0.19

0.22

0.18

0.18

0.19

Dimensions (WxHxD) mm

27.4x98x90

27.4x98x90

27.4x98x90

27.4x102x130

27.4x98x90

27.4x98x90

27.4x98x90

Order information Art. no.

200689

145037

200690

204677

200691

200692

236649

  1. Values are valid for all modules except for Q68DAIN;
  2. Values are valid for all modules except for Q68DAVN

Back

Page top