Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

Q62AD-DGH

Q64AD-GH

Q66AD-DG

Q68AD-G

ME1AD8HAI-Q

Input points

2

4

6

8

8

Analog input

4 mA/20 mA

-10 V/10 V (0 mA/20 mA)

0 mA/4 mA/20 mA

-10 V/10 V (0 mA/20 mA)

0 mA/4 mA/20 mA

Resolution

16/32 bits binary (incl. sign)

16/32 bits binary (incl. sign)

16 bits binary (incl. sign)

16 bits binary (incl. sign)

16 bits signed binary

Load resistance

Voltage MΩ

1

1

Current Ω

250

250

250

250

250

Max. input

Voltage V

±15

±15

±15

Current mA

±30

±30

±30

±30

±30

I/O characteristics

Analog input

4–20 mA

-10–10 V

0–20 mA

-10–10 V ; 0–20 mA

0–20 mA; 4–20 mA

Digital output

0–32000 (16 bits) 0–64000 (32 bits)

-32000–32000 (16 bits), -64000–64000 (32 bits), 0–32000 (16 bits), 0–64000 (32 bits)

-96–4095 (16 bits), -288–12287 (16 bits)

-12288–12287 (16 bits), -16384–16383 (16 bits), -32768–32767 (16 bits)

0–32000 (16 bits, 32 bits)

Max. resolution

Voltage input

0–10 V: 156.3 µV (32 bits), 312.6 µV (16 bits), 0–5 V: 78.2 µV (32 bits), 156.4 µV (16 bits), 1–5 V: 62.5 µV (32 bits), 125.0 µV (16 bits), -10–10 V: 156.3 µV (32 bits), 312.6 µV (16 bits)

0–10 V: 0.625 mV (16 bits), 0–5 V: 0.416 mV (16 bits), 1–5 V: 0.333 mV (16 bits), -10–10 V: 0.625 mV (16 bits), user defined: 0.333 mV (16 bits)

Current input

4–20 mA: 0.25 µA (32 bits), 0.50 µA (16 bits) user defined: 0.151 µA (32 bits), 0.303 µA (16 bits)

0–20 mA: 0.312 µA (32 bits), 0.625 µA (16 bits) 4–20 mA: 0.25 µA (32 bits), 0.50 µA (16 bits) user defined: 0.151 µA (32 bits), 0.303 µA (16 bits)

0–20 mA: 1.66 µA (16 bits) 4–20 mA: 1.33 µA (16 bits) user defined: 1.33 µA (16 bits)

0–20 mA: 1.66 µA (16 bits) 4–20 mA: 1.33 µA (16 bits) user defined: 1.33 µA (16 bits)

0–20 mA: 0.625 µA 4–20 mA: 0.50 µA

Overall accuracy

±0.05 %

±0.05 %

±0.1 %

±0.1 %

±0.15 %

Temperature coefficent

±71.4 ppm/°C (0.00714 %/°C)

±71.4 ppm/°C (0.00714 %/°C)

±71.4 ppm/°C (0.00714 %/°C)

±71.4 ppm/°C (0.00714 %/°C)

Max. conversion time

10 ms/2 channels

10 ms/4 channels

10 ms/channel

10 ms/channel

80 ms (channel independent)

Insulation method

Photocoupler insulation between each channel

Photocoupler insulation between each channel

Transformer insulation between the input channels and between the channels and PLC power

Transformer insulation between the input channels and between the channels and PLC power

Photocoupler insulation between the channels and OLC power; No insulation between analog input channels

Occupied I/O points

16

16

16

16

32

Connection terminal

18-point removable terminal block with screws

18-point removable terminal block with screws

40-pin connector at the front

40-pin connector at the front

18-point removable terminal block with screws

External power consumption

24 V DC, 360 mA

Not neccessary

24 V DC, 360 mA

Not necessary

24 V DC, 300 mA

Applicable wire sizemm 2

0.3–0.75

0.3–0.75

0.3

0.3

0.51

Internal power consumption (5 V DC)mA

220

890

420

460

320

Weightkg

0.19

0.20

0.22

0.16

0.19

Dimensions (WxHxD)mm

27.4x98x90

27.4x98x90

27.4x102x130

27.4x102x90

27.4x98x90

Order information Art. no.

145036

143542

204676

204675

229238

Specifications

Q64AD

Q64ADH

Q68ADV

Q68ADI

Input points

4

4

8

8

Analog input

-10 V/10 V (0 mA/20 mA)

-10 V/10 V (0 mA/20 mA)

-10 V/10 V

0 mA/20 mA

Resolution

16 bits binary (incl. sign)

16 bits binary (incl. sign)

16 bits binary (incl. sign)

16 bits binary (incl. sign)

Load resistance

Voltage MΩ

1

1

1

1

Current Ω

250

250

250

250

Max. input

Voltage V

±15

±15

±15

±15

Current mA

±30

±30

±30

±30

I/O characteristics 1

Analog input

-10–10 V

0–20 mA

-10–10 V

-10–10 V

0–20 mA

Digital output

1/4000, 1/12000, 1/16000

1/4000, 1/8000, 1/12000

1/20000, 1/22500

1/4000, 1/12000, 1/16000

1/4000, 1/8000, 1/12000

Max. resolution

Voltage input

2.5 mV

1.25 mV

0.83 mV

500 µV

250 µV

219 µV

200 µV

2.5 mV

5 mV

1.25 mV

1 mV

Current input

10 µA 5 µA 3.33 µA

1000 nA

878 nA

800 nA

0–20 mA

4–20 mA

Overall accuracy

±0.4 % (0–55 °C), ±0.1 % (20–30 °C)

±0.2 % (0–55 °C), ±0.1 % (20–30 °C)

±0.4 % (0–55 °C), ±0.1 % (20–30 °C)

Max. conversion time

80 µs/channel (+160 µs with temperature drift compensation)

Insulation method

Photocoupler insulation between output terminals and PC power for all modules.

Occupied I/O points

16

16

16

16

Connection terminal

All modules are fitted with a terminal block with 18 screw terminals.

External power consumption

Not neccessary for any module

Applicable wire size mm 2

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

Internal power consumption (5 V DC)mA

630

520

640

640

Weight kg

0.14

0.18

0.19

0.19

Dimensions (WxHxD) mm

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

Order information Art. no.

129615

251331

129616

129617

  1. ±0.4 % (0–55 °C); ±0.1 % (20–30 °C)

Specifications

Q62AD-DGH

Q64AD-GH

Q66AD-DG

Q68AD-G

ME1AD8HAI-Q

Input points

2

4

6

8

8

Analog input

4 mA/20 mA

-10 V/10 V (0 mA/20 mA)

0 mA/4 mA/20 mA

-10 V/10 V (0 mA/20 mA)

0 mA/4 mA/20 mA

Resolution

16/32 bits binary (incl. sign)

16/32 bits binary (incl. sign)

16 bits binary (incl. sign)

16 bits binary (incl. sign)

16 bits signed binary

Load resistance

Voltage MΩ

1

1

Current Ω

250

250

250

250

250

Max. input

Voltage V

±15

±15

±15

Current mA

±30

±30

±30

±30

±30

I/O characteristics

Analog input

4–20 mA

-10–10 V

0–20 mA

-10–10 V ; 0–20 mA

0–20 mA; 4–20 mA

Digital output

0–32000 (16 bits) 0–64000 (32 bits)

-32000–32000 (16 bits), -64000–64000 (32 bits), 0–32000 (16 bits), 0–64000 (32 bits)

-96–4095 (16 bits), -288–12287 (16 bits)

-12288–12287 (16 bits), -16384–16383 (16 bits), -32768–32767 (16 bits)

0–32000 (16 bits, 32 bits)

Max. resolution

Voltage input

0–10 V: 156.3 µV (32 bits), 312.6 µV (16 bits), 0–5 V: 78.2 µV (32 bits), 156.4 µV (16 bits), 1–5 V: 62.5 µV (32 bits), 125.0 µV (16 bits), -10–10 V: 156.3 µV (32 bits), 312.6 µV (16 bits)

0–10 V: 0.625 mV (16 bits), 0–5 V: 0.416 mV (16 bits), 1–5 V: 0.333 mV (16 bits), -10–10 V: 0.625 mV (16 bits), user defined: 0.333 mV (16 bits)

Current input

4–20 mA: 0.25 µA (32 bits), 0.50 µA (16 bits) user defined: 0.151 µA (32 bits), 0.303 µA (16 bits)

0–20 mA: 0.312 µA (32 bits), 0.625 µA (16 bits) 4–20 mA: 0.25 µA (32 bits), 0.50 µA (16 bits) user defined: 0.151 µA (32 bits), 0.303 µA (16 bits)

0–20 mA: 1.66 µA (16 bits) 4–20 mA: 1.33 µA (16 bits) user defined: 1.33 µA (16 bits)

0–20 mA: 1.66 µA (16 bits) 4–20 mA: 1.33 µA (16 bits) user defined: 1.33 µA (16 bits)

0–20 mA: 0.625 µA 4–20 mA: 0.50 µA

Overall accuracy

±0.05 %

±0.05 %

±0.1 %

±0.1 %

±0.15 %

Temperature coefficent

±71.4 ppm/°C (0.00714 %/°C)

±71.4 ppm/°C (0.00714 %/°C)

±71.4 ppm/°C (0.00714 %/°C)

±71.4 ppm/°C (0.00714 %/°C)

Max. conversion time

10 ms/2 channels

10 ms/4 channels

10 ms/channel

10 ms/channel

80 ms (channel independent)

Insulation method

Photocoupler insulation between each channel

Photocoupler insulation between each channel

Transformer insulation between the input channels and between the channels and PLC power

Transformer insulation between the input channels and between the channels and PLC power

Photocoupler insulation between the channels and OLC power; No insulation between analog input channels

Occupied I/O points

16

16

16

16

32

Connection terminal

18-point removable terminal block with screws

18-point removable terminal block with screws

40-pin connector at the front

40-pin connector at the front

18-point removable terminal block with screws

External power consumption

24 V DC, 360 mA

Not neccessary

24 V DC, 360 mA

Not necessary

24 V DC, 300 mA

Applicable wire sizemm 2

0.3–0.75

0.3–0.75

0.3

0.3

0.51

Internal power consumption (5 V DC)mA

220

890

420

460

320

Weightkg

0.19

0.20

0.22

0.16

0.19

Dimensions (WxHxD)mm

27.4x98x90

27.4x98x90

27.4x102x130

27.4x102x90

27.4x98x90

Order information Art. no.

145036

143542

204676

204675

229238

Specifications

Q64AD

Q64ADH

Q68ADV

Q68ADI

Input points

4

4

8

8

Analog input

-10 V/10 V (0 mA/20 mA)

-10 V/10 V (0 mA/20 mA)

-10 V/10 V

0 mA/20 mA

Resolution

16 bits binary (incl. sign)

16 bits binary (incl. sign)

16 bits binary (incl. sign)

16 bits binary (incl. sign)

Load resistance

Voltage MΩ

1

1

1

1

Current Ω

250

250

250

250

Max. input

Voltage V

±15

±15

±15

±15

Current mA

±30

±30

±30

±30

I/O characteristics 1

Analog input

-10–10 V

0–20 mA

-10–10 V

-10–10 V

0–20 mA

Digital output

1/4000, 1/12000, 1/16000

1/4000, 1/8000, 1/12000

1/20000, 1/22500

1/4000, 1/12000, 1/16000

1/4000, 1/8000, 1/12000

Max. resolution

Voltage input

2.5 mV

1.25 mV

0.83 mV

500 µV

250 µV

219 µV

200 µV

2.5 mV

5 mV

1.25 mV

1 mV

Current input

10 µA 5 µA 3.33 µA

1000 nA

878 nA

800 nA

0–20 mA

4–20 mA

Overall accuracy

±0.4 % (0–55 °C), ±0.1 % (20–30 °C)

±0.4 % (0–55 °C), ±0.1 % (20–30 °C)

±0.2 % (0–55 °C), ±0.1 % (20–30 °C)

±0.4 % (0–55 °C), ±0.1 % (20–30 °C)

±0.4 % (0–55 °C), ±0.1 % (20–30 °C)

Max. conversion time

80 µs/channel (+160 µs with temperature drift compensation)

80 µs/channel (+160 µs with temperature drift compensation)

80 µs/channel (+160 µs with temperature drift compensation)

80 µs/channel (+160 µs with temperature drift compensation)

80 µs/channel (+160 µs with temperature drift compensation)

Insulation method

Photocoupler insulation between output terminals and PC power for all modules.

Photocoupler insulation between output terminals and PC power for all modules.

Photocoupler insulation between output terminals and PC power for all modules.

Photocoupler insulation between output terminals and PC power for all modules.

Photocoupler insulation between output terminals and PC power for all modules.

Occupied I/O points

16

16

16

16

16

Connection terminal

All modules are fitted with a terminal block with 18 screw terminals.

All modules are fitted with a terminal block with 18 screw terminals.

All modules are fitted with a terminal block with 18 screw terminals.

All modules are fitted with a terminal block with 18 screw terminals.

All modules are fitted with a terminal block with 18 screw terminals.

External power consumption

Not neccessary for any module

Not neccessary for any module

Not neccessary for any module

Not neccessary for any module

Not neccessary for any module

Applicable wire size mm 2

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

Internal power consumption (5 V DC)mA

630

630

520

640

640

Weight kg

0.14

0.14

0.18

0.19

0.19

Dimensions (WxHxD) mm

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

Order information Art. no.

129615

129615

251331

129616

129617

  1. ±0.4 % (0–55 °C); ±0.1 % (20–30 °C)

Back

Page top