Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

ME1X16NA-Q

Number of NAMUR inputs

16

Sensor voltage (from internal power supply) V DC

8.2

ON current mA

>2.1

OFF current mA

<1.2

Hysteresis mA

0.2

Wire break detection current mA

<0.2

Short circuit detection current mA

>7.5

Maximum short circuit current mA

8.9

Response time

OFF to ON

3 ms/6 ms or less (configured in PLC parameter) (Default: 6 ms)

ON to OFF

Time stamping

Resolution ms

1

No. of occupied I/O points

32

Connection terminal

40-pin connector

Dimensions (WxHxD) mm

27.4x98x90

Order information Art. no.

257846

Accessories

40-pin connector and ready to use connection cables and system terminals; Spring clamp terminal block for exchange against the standard screw terminal block; IDC terminal block adapter for all 32 point I/O modules with 40-pin connector

Specifications

ME1X16NA-Q

Number of NAMUR inputs

16

Sensor voltage (from internal power supply) V DC

8.2

ON current mA

>2.1

OFF current mA

<1.2

Hysteresis mA

0.2

Wire break detection current mA

<0.2

Short circuit detection current mA

>7.5

Maximum short circuit current mA

8.9

Response time

OFF to ON

3 ms/6 ms or less (configured in PLC parameter) (Default: 6 ms)

ON to OFF

3 ms/6 ms or less (configured in PLC parameter) (Default: 6 ms)

Time stamping

Resolution ms

1

No. of occupied I/O points

32

Connection terminal

40-pin connector

Dimensions (WxHxD) mm

27.4x98x90

Order information Art. no.

257846

Accessories

40-pin connector and ready to use connection cables and system terminals; Spring clamp terminal block for exchange against the standard screw terminal block; IDC terminal block adapter for all 32 point I/O modules with 40-pin connector

Back

Page top