Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

QY10

QY10-TS

QY18A

QY22

QY40P

QY40P-TS

QY41H

Outputs

16

16

8

16

16

16

32

Output type

Relay

Relay

Relay

Triac

Transistor (sink type)

Transistor (sink type)

Transistor high-speed (sink type)

Common terminal arrangement points

16

16

8

16

16

16

32

Insulation method

Relay

Relay

Relay

Photocoupler insulation between output terminals and PC power

Rated output voltage

24 V DC/240 V AC

24 V DC/240 V AC

24 V DC/240 V AC

100–240 V AC

12/24 V DC

12/24 V DC

5–24 V DC

Operating voltage range

10.2–28.8 V DC

10.2–28.8 V DC

4.25–28.8 V DC

Min. switching load

5 V DC (1 mA)

5 V DC (1 mA)

5 V DC (1 mA)

24 V AC (100 mA) 100 V AC (25 mA) 240 V AC (25 mA)

Max. switching voltage

125 V DC/264 V AC

125 V DC/264 V AC

125 V DC/264 V AC

288 V AC

Max. output current A

2

2

2

0.6

0.1

0.1

0.2

Output current per group TYP A

8

8

8

4.8

1.6

1.6

2

Inrush current

0.7 A for ≤10 ms

0.7 A for ≤10 ms

0.7 A for ≤10 ms

Leakage current at OFF mA

≤1.5 (120 V AC), ≤3 (240 V AC)

≤0.1

≤0.1

≤0.1

Response time

OFF > ON ms

≤10

≤10

≤10

1

≤1

≤1

≤2 µs

ON > OFF ms

≤12

≤12

≤12

1

≤1

≤1

≤2 µs

Life

Mechanical

Switching 20 million times

Electrical

Switching 100000 times or more

Max. switching frequency

Switching 3600 times/h

Noise suppression

CR absorber

Zener  diode

Zener diode

Zener diode

Fuse

Power indicator

All modules possess a status LED per output.

Fuse blown indicator

Connection terminal

18-point removable terminal block with screws

Removable terminal block with spring terminals

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

Removable terminal block with spring terminals

40-pin connector

Occupied I/O points

16

16

16

16

16

16

32

Applicable wire size mm 2

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

0.088–0.3

Ext. power supply req.

Voltage

12–24 V DC

12–24 V DC

Current mA

10 (24 V DC)

10 (24 V DC)

Internal power consumption (5 V DC) (mA)

430 (all output points ON)

430 (all output points ON)

430 (all output points ON)

250 (all output points ON)

65 (all output points ON)

65 (all output points ON)

370 (all output points ON)

Weight kg

0.22

0.22

0.22

0.40

0.16

0.16

0.10

Dimensions (WxHxD) mm

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x112

27.4x98x90

27.4x98x90

27.4x98x90

Order information Art. no.

129605

221841

136401

136402

132575

221842

308738

Accessories

37-pin connector, 40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

Specifications

QY41P

QY42P

QY50

QY68A

QY70

QY71

QY80

QY80-TS

QY81P

QY82P

Outputs

32

64

16

8

16

32

16

16

32

64

Output type

Transistor (sink type)

Transistor (sink type)

Transistor (sink type)

Transistor (sink/source type)

Transistor (sink type)

Transistor (sink type)

Transistor (source type)

Transistor (source type)

Transistor (source type)

Transistor (source type)

Common terminal arrangement points

32

32

16

8

16

32

16

16

32

32

Insulation method

Rated output voltage

12/24 V DC

12/24 V DC

12/24 V DC

5–24 V DC

5/12 V DC

5/12 V DC

12/24 V DC

12/24 V DC

12/24 V DC

12/24 V DC

Operating voltage range

10.2–28.8 V DC

10.2–28.8 V DC

10.2–28.8 V DC

4.5–28.8 V DC

4.5–15 V DC

4.5–15 V DC

10.2–28.8 V DC

10.2–28.8 V DC

10.2–28.8 V DC

10.2–28.8 V DC

Min. switching load

Max. switching voltage

Max. output current A

0.1

0.1

0.5

2

0.016

0.016

0.5

0.5

0.1

0.1

Output current per group TYP A

2

2

4

0.256

0.512

4

4

2

2

Inrush current

0.7 A for ≤10 ms

0.7 A for ≤10 ms

4 A for ≤10 ms

8 A for ≤10 ms

40 mA for ≤10 ms

40 mA for ≤10 ms

4 A for ≤10 ms

4 A for ≤10 ms

0.7 A for ≤10 ms

0.7 A for ≤10 ms

Leakage current at OFF mA

≤0.1

≤0.1

≤0.1

≤0.1

≤0.1

≤0.1

≤0.1

≤0.1

Response time

OFF > ON ms

≤1

≤1

≤1

≤3

≤0.5

≤0.5

1

1

1

≤1

ON > OFF ms

≤1

≤1

≤1

≤10

≤0.5

≤0.5

1

1

1

≤1

Life

Mechanical

Electrical

Max. switching frequency

Noise suppression

Zener diode

Zener diode

Zener diode

Zener diode

Zener diode

Zener diode

Fuse

Short-circuit proof

Short-circuit proof

6.7 A

1.6 A

1.6 A

6.7 A

6.7 A

Short-circuit proof

Power indicator

Fuse blown indicator

LED

LED

LED

LED

LED

LED

Connection terminal

40-pin connector

40-pin connector x 2

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

40-pin connector

18-point removable terminal block with screws

Removable terminal block with spring terminals

Compact connector 37-pin D-Sub

40-pin connector x 2

Occupied I/O points

32

64

16

16

16

32

16

16

32

64

Applicable wire size mm 2

0.3

0.3

0.3–0.75

0.3–0.75

0.3–0.75

0.088–0.3

0.3–0.75

0.3–0.75

0.3

0.3

Ext. power supply req.

Voltage

12–24 V DC

12–24 V DC

12–24 V DC

5–12 V DC

5–12 V DC

12–24 V DC

12–24 V DC

12–24 V DC

12–24 V DC

Current mA

20 (24 V DC)

20 (24 V DC)

20 mA (24 V DC)

90 mA (12 V DC)

170 mA (12 V DC)

20 mA (24 V DC)

20 mA (24 V DC)

40 mA (24 V DC)

40 mA (24 V DC)

Internal power consumption (5 V DC) (mA)

105 (all output points ON)

150 (all output points ON)

80 (all output points ON)

110 (all output points ON)

95 (all output points ON)

150 (all output points ON)

80 (all output points ON)

80 (all output points ON)

95 (all output points ON)

160 (all output points ON)

Weight kg

0.15

0.17

0.17

0.14

0.14

0.14

0.17

0.17

0.15

0.17

Dimensions (WxHxD) mm

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

Order information Art. no.

132576

132577

132578

136403

136404

136405

127588

221843

129607

242366

Specifications

QY10

QY10-TS

QY18A

QY22

QY40P

QY40P-TS

QY41H

Outputs

16

16

8

16

16

16

32

Output type

Relay

Relay

Relay

Triac

Transistor (sink type)

Transistor (sink type)

Transistor high-speed (sink type)

Common terminal arrangement points

16

16

8

16

16

16

32

Insulation method

Relay

Relay

Relay

Photocoupler insulation between output terminals and PC power

Photocoupler insulation between output terminals and PC power

Photocoupler insulation between output terminals and PC power

Photocoupler insulation between output terminals and PC power

Rated output voltage

24 V DC/240 V AC

24 V DC/240 V AC

24 V DC/240 V AC

100–240 V AC

12/24 V DC

12/24 V DC

5–24 V DC

Operating voltage range

10.2–28.8 V DC

10.2–28.8 V DC

4.25–28.8 V DC

Min. switching load

5 V DC (1 mA)

5 V DC (1 mA)

5 V DC (1 mA)

24 V AC (100 mA) 100 V AC (25 mA) 240 V AC (25 mA)

Max. switching voltage

125 V DC/264 V AC

125 V DC/264 V AC

125 V DC/264 V AC

288 V AC

Max. output current A

2

2

2

0.6

0.1

0.1

0.2

Output current per group TYP A

8

8

8

4.8

1.6

1.6

2

Inrush current

0.7 A for ≤10 ms

0.7 A for ≤10 ms

0.7 A for ≤10 ms

Leakage current at OFF mA

≤1.5 (120 V AC), ≤3 (240 V AC)

≤0.1

≤0.1

≤0.1

Response time

OFF > ON ms

≤10

≤10

≤10

1

≤1

≤1

≤2 µs

ON > OFF ms

≤12

≤12

≤12

1

≤1

≤1

≤2 µs

Life

Mechanical

Switching 20 million times

Switching 20 million times

Switching 20 million times

Electrical

Switching 100000 times or more

Switching 100000 times or more

Switching 100000 times or more

Max. switching frequency

Switching 3600 times/h

Switching 3600 times/h

Switching 3600 times/h

Noise suppression

CR absorber

Zener  diode

Zener diode

Zener diode

Fuse

Power indicator

All modules possess a status LED per output.

All modules possess a status LED per output.

All modules possess a status LED per output.

All modules possess a status LED per output.

All modules possess a status LED per output.

All modules possess a status LED per output.

All modules possess a status LED per output.

Fuse blown indicator

Connection terminal

18-point removable terminal block with screws

Removable terminal block with spring terminals

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

Removable terminal block with spring terminals

40-pin connector

Occupied I/O points

16

16

16

16

16

16

32

Applicable wire size mm 2

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

0.088–0.3

Ext. power supply req.

Voltage

12–24 V DC

12–24 V DC

Current mA

10 (24 V DC)

10 (24 V DC)

Internal power consumption (5 V DC) (mA)

430 (all output points ON)

430 (all output points ON)

430 (all output points ON)

250 (all output points ON)

65 (all output points ON)

65 (all output points ON)

370 (all output points ON)

Weight kg

0.22

0.22

0.22

0.40

0.16

0.16

0.10

Dimensions (WxHxD) mm

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x112

27.4x98x90

27.4x98x90

27.4x98x90

Order information Art. no.

129605

221841

136401

136402

132575

221842

308738

Accessories

37-pin connector, 40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

37-pin connector, 40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

37-pin connector, 40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

37-pin connector, 40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

37-pin connector, 40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

37-pin connector, 40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

37-pin connector, 40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

Specifications

QY41P

QY42P

QY50

QY68A

QY70

QY71

QY80

QY80-TS

QY81P

QY82P

Outputs

32

64

16

8

16

32

16

16

32

64

Output type

Transistor (sink type)

Transistor (sink type)

Transistor (sink type)

Transistor (sink/source type)

Transistor (sink type)

Transistor (sink type)

Transistor (source type)

Transistor (source type)

Transistor (source type)

Transistor (source type)

Common terminal arrangement points

32

32

16

8

16

32

16

16

32

32

Insulation method

Rated output voltage

12/24 V DC

12/24 V DC

12/24 V DC

5–24 V DC

5/12 V DC

5/12 V DC

12/24 V DC

12/24 V DC

12/24 V DC

12/24 V DC

Operating voltage range

10.2–28.8 V DC

10.2–28.8 V DC

10.2–28.8 V DC

4.5–28.8 V DC

4.5–15 V DC

4.5–15 V DC

10.2–28.8 V DC

10.2–28.8 V DC

10.2–28.8 V DC

10.2–28.8 V DC

Min. switching load

Max. switching voltage

Max. output current A

0.1

0.1

0.5

2

0.016

0.016

0.5

0.5

0.1

0.1

Output current per group TYP A

2

2

4

0.256

0.512

4

4

2

2

Inrush current

0.7 A for ≤10 ms

0.7 A for ≤10 ms

4 A for ≤10 ms

8 A for ≤10 ms

40 mA for ≤10 ms

40 mA for ≤10 ms

4 A for ≤10 ms

4 A for ≤10 ms

0.7 A for ≤10 ms

0.7 A for ≤10 ms

Leakage current at OFF mA

≤0.1

≤0.1

≤0.1

≤0.1

≤0.1

≤0.1

≤0.1

≤0.1

Response time

OFF > ON ms

≤1

≤1

≤1

≤3

≤0.5

≤0.5

1

1

1

≤1

ON > OFF ms

≤1

≤1

≤1

≤10

≤0.5

≤0.5

1

1

1

≤1

Life

Mechanical

Electrical

Max. switching frequency

Noise suppression

Zener diode

Zener diode

Zener diode

Zener diode

Zener diode

Zener diode

Fuse

Short-circuit proof

Short-circuit proof

6.7 A

1.6 A

1.6 A

6.7 A

6.7 A

Short-circuit proof

Power indicator

Fuse blown indicator

LED

LED

LED

LED

LED

LED

Connection terminal

40-pin connector

40-pin connector x 2

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

40-pin connector

18-point removable terminal block with screws

Removable terminal block with spring terminals

Compact connector 37-pin D-Sub

40-pin connector x 2

Occupied I/O points

32

64

16

16

16

32

16

16

32

64

Applicable wire size mm 2

0.3

0.3

0.3–0.75

0.3–0.75

0.3–0.75

0.088–0.3

0.3–0.75

0.3–0.75

0.3

0.3

Ext. power supply req.

Voltage

12–24 V DC

12–24 V DC

12–24 V DC

5–12 V DC

5–12 V DC

12–24 V DC

12–24 V DC

12–24 V DC

12–24 V DC

Current mA

20 (24 V DC)

20 (24 V DC)

20 mA (24 V DC)

90 mA (12 V DC)

170 mA (12 V DC)

20 mA (24 V DC)

20 mA (24 V DC)

40 mA (24 V DC)

40 mA (24 V DC)

Internal power consumption (5 V DC) (mA)

105 (all output points ON)

150 (all output points ON)

80 (all output points ON)

110 (all output points ON)

95 (all output points ON)

150 (all output points ON)

80 (all output points ON)

80 (all output points ON)

95 (all output points ON)

160 (all output points ON)

Weight kg

0.15

0.17

0.17

0.14

0.14

0.14

0.17

0.17

0.15

0.17

Dimensions (WxHxD) mm

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

Order information Art. no.

132576

132577

132578

136403

136404

136405

127588

221843

129607

242366

Back

Page top