Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

QX10

QX10-TS

QX28

QX40

QX40-TS

QX40-S1

QX41

QX41-S1

QX41-S2

QX42

QX42-S1

Input points

16

16

8

16

16

16

32

32

32

64

64

Insulation method

Photocoupler insulation between input terminals and PC power for all modules.

Rated input voltage

100–120 V AC (50/60 Hz)

100–120 V AC (50/60 Hz)

100–240 V AC (50/60 Hz)

24 V DC

24 V DC

24 V DC

24 V DC

24 V DC

24 V DC

24 V DC

24 V DC

Operating voltage range V

85–132

85–132

85–264

20.4–28.8

20.4–28.8

20.4–28.8

20.4–28.8

20.4–28.8

20.4–28.8

20.4–28.8

20.4–28.8

Max. simultaneously ON (at rated voltage)

100 % 2

100 % 2

100 %

100 % (sink type)

100 % (sink type)

100 % (sink type)

100 % (sink type)

100 % 2

(sink type)

100 % 2

(sink type)

100 % 2 (sink type)

100 % 2

(sink type)

Inrush current

200 mA for 1 ms (at 132 V AC)

200 mA for 1 ms (at 132 V AC)

200 mA for 1 ms (at 132 V AC)

Rated input current mA

7 (100 V AC, 50 Hz), 8 (100 V AC, 60 Hz)

8 (100 V AC, 60 Hz), 7 (100 V AC, 50 Hz)

7 (100 V AC, 50 Hz), 8 (100 V AC, 60 Hz), 14 (200 V AC, 50 Hz), 17 (200 V AC, 60 Hz)

Approx. 4

Approx. 4

Approx. 6

Approx. 4

Approx. 4

Approx. 6

Approx. 4

Approx. 4

ON

Voltage V

≥AC 80

≥AC 80

≥AC 80

≥DC 19

≥DC 19

≥DC 19

≥DC 19

≥DC 19

≥DC 15

≥DC 19

≥DC 19

Current mA

≥AC 5

≥AC 5

≥AC 5

≥DC 3

≥DC 3

≥DC 4

≥DC 3

≥DC 3

≥DC 3

≥DC 3

≥DC 3

OFF

Voltage V

≤AC 30

≤AC 30

≤AC 30

≤DC 11

≤DC 11

≤DC 11

≤DC 11

≤DC 9.5

≤DC 5

≥DC 11

≤DC 9.5

Current mA

≤AC 1

≤AC 1.7

≤AC 1

≤DC 1.7

≤DC 1.7

≤DC 1.7

≤DC 1.7

≤DC 1.5

≤DC 1.7

≥DC 1.7

≤DC 1.5

Load resistance kΩ

Approx. 18 (50 Hz) Approx. 15 (60 Hz)

Approx. 12 (50 Hz) Approx. 15 (60 Hz)

Approx. 15 (50 Hz) Approx. 12 (60 Hz)

Approx. 5.6

Approx. 3.9

Approx. 5.6

Approx. 5.6

Approx. 3.6

Approx. 5.6

Approx. 5.6

Response time

OFF > ON ms

≤15 (100 V AC, 50/60 Hz)

≤15 (100 V AC, 50/60 Hz)

≤15 (100 V AC, 50/60 Hz)

1–70 1

1–70 1

0.1–1 3

1–70 1

0.1–1 3

1–70 1

1–70 1

0.1–1 3

ON > OFF ms

≤20 (100 V AC, 50/60 Hz)

≤20 (100 V AC, 50/60 Hz)

≤20 (100 V AC, 50/60 Hz)

1–70 1

1–70 1

0.1–1 3

1–70 1

0.1–1 3

1–70 1

1–70 1

0.1–1 3

Common terminal arrangement

16

16

8

16

16

16

32

32

32

32

32

Power indicator

All modules with 16 and 32 inputs possess a status LED per input. For modules with 64 inputs the indication is switchable.

Connection terminal

18-point removable terminal block with screws

Removable terminal block with spring terminals

18-point removable terminal block with screws

18-point removable terminal block with screws

Removable terminal block with spring terminals

18-point removable terminal block with screws

40-pin ­connector

40-pin ­connector

40-pin ­connector

40-pin connector x 2

40-pin ­connector

Occupied I/O points

16

16

8

16

16

16

32

32

32

64

64

Applicable wire size mm 2

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

0.3

0.088–0.3

0.088–0.3

0.3

0.088–0.3

Internal power consumption(5 V DC)

mA

50 (all input points ON)

50 (all input points ON)

50 (all input points ON)

50 (all input points ON)

60 (all input points ON)

60 (all input points ON)

75 (all input points ON)

75 (all input points ON)

75 (all input points ON)

90 (all input points ON)

90 (all input points ON)

Weight kg

0.17

0.17

0.20

0.16

0.20

0.20

0.15

0.15

0.15

0.18

0.18

Dimensions (WxHxD) mm

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

Order inf. Art. no.

129581

221838

136396

132572

221839

136574

132573

146921

229239

132574

146922

Accessories

37-pin connector, 40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

  1. CPU parameter setting (default setting: 10 ms)
  2. at 45 °C
  3. CPU parameter setting (default setting: 0.2 ms)

Specifications

QX50

QX70

QX71

QX72

QX80

QX80-TS

QX81

QX81-S2

QX82

QX82-S1

Input points

16

16

32

64

16

16

32

32

64

64

Insulation method

Rated input voltage

48 V DC

5 V DC/12 V DC

5 V DC/12 V DC

5 V DC/12 V DC

24 V DC

24 V DC

24 V DC

24 V DC

24 V DC

24 V DC

Operating voltage range V

40.8–52.8

4.5–6/10.2–14.4

4.5–6/10.2–14.4

4.5–6/10.2–14.4

20.4–28.8

20.4–28.8

20.4–28.8

20.4–28.8

20.4–28.8

20.4–28.8

Max. simultaneously ON (at rated voltage)

100 %

100 %

100 %

100 %

100 %

100 %

100 %

100 % (at 40 °C)

100 % 2

100 % 2

Inrush current

Rated input current mA

Approx. 4

5 V DC: approx. 1.2

12 V DC: approx. 3.3

5 V DC: approx. 1.2

12 V DC: approx. 3.3

5 V DC: approx. 1.2

12 V DC: approx. 3.3

Approx. 4

Approx. 4

Approx. 4

Approx. 6

Approx. 4

Approx. 4

ON

Voltage V

≥DC 28

≥DC 3.5

≥DC 3.5

≥DC 3.5

≥DC 19

≥DC 19

≥DC 19

≥DC 15

≥DC 19

≥DC 19

Current mA

≥DC 2.5

≥DC 1

≥DC 1

≥DC 3

≥DC 3

≥DC 3

≥DC 3

≥DC 3

≥DC 3

≥DC 3

OFF

Voltage V

≥DC 10

≤DC 1

≤DC 1

≤DC 1

≤DC 11

≤DC 11

≤DC 11

≤DC 5

≤DC 11

≤DC 9.5

Current mA

≥DC 1.7

≤DC 0.1

≤DC 0.1

≤DC 0.1

≤DC 1.7

≤DC 1.7

≤DC 1.7

≤DC 1.7

≤DC 1.7

≤DC 1.5

Load resistance kΩ

Approx. 11.2

Approx. 3.3

Approx. 3.3

Approx. 3.3

Approx. 5.6

Approx. 5.6

Approx. 5.6

Approx. 3.6

Approx. 5.6

Approx. 5.6

Response time

OFF > ON ms

1–70 1

1–70 1

1–70 1

1–70 1

1–70 1

1–70 1

1–70 1

1–70 1

1–70 1

0.1–1 1

ON > OFF ms

1–70 1

1–70 1

1–70 1

1–70 1

1–70 1

1–70 1

1–70 1

1–70 1

1–70 1

0.1–1 1

Common terminal arrangement

16

16

32

32

16

16

32

32

32

32 x 2

Power indicator

Connection terminal

18-point removable terminal block with screws

18-point removable terminal block with screws

40-pin ­connector

40-pin ­connector

18-point removable terminal block with screws

Removable terminal block with spring terminals

Compact ­connector 37-pin D-Sub

37-pin D-sub ­connector

40-pin ­connector

40-pin ­connector x 2

Occupied I/O points

16

16

32

64

16

16

32

32

64

64

Applicable wire size mm 2

0.3–0.75

0.3–0.75

0.088–0.3

0.088–0.3

0.3–0.75

0.3–0.75

0.3

0.088–0.3

0.088–0.3

0.3

Internal power consumption(5 V DC)

mA

50 (all input points ON)

55 (all input points ON)

70 (all input points ON)

85 (all input points ON)

50 (all input points ON)

50 (all input points ON)

75 (all input points ON)

75 (all input points ON)

90 (all input points ON)

90 (all input points ON)

Weight kg

0.13

0.14

0.12

0.13

0.16

0.16

0.16

0.16

0.18

0.18

Dimensions (WxHxD) mm

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

Order inf. Art. no.

204678

136397

136398

136399

127587

221840

129594

229240

150836

150837

  1. CPU parameter setting (default setting: 10 ms)
  2. at 45 °C
  3. CPU parameter setting (default setting: 0.2 ms)

Specifications

QX10

QX10-TS

QX28

QX40

QX40-TS

QX40-S1

QX41

QX41-S1

QX41-S2

QX42

QX42-S1

Input points

16

16

8

16

16

16

32

32

32

64

64

Insulation method

Photocoupler insulation between input terminals and PC power for all modules.

Photocoupler insulation between input terminals and PC power for all modules.

Photocoupler insulation between input terminals and PC power for all modules.

Photocoupler insulation between input terminals and PC power for all modules.

Photocoupler insulation between input terminals and PC power for all modules.

Photocoupler insulation between input terminals and PC power for all modules.

Photocoupler insulation between input terminals and PC power for all modules.

Photocoupler insulation between input terminals and PC power for all modules.

Photocoupler insulation between input terminals and PC power for all modules.

Photocoupler insulation between input terminals and PC power for all modules.

Photocoupler insulation between input terminals and PC power for all modules.

Rated input voltage

100–120 V AC (50/60 Hz)

100–120 V AC (50/60 Hz)

100–240 V AC (50/60 Hz)

24 V DC

24 V DC

24 V DC

24 V DC

24 V DC

24 V DC

24 V DC

24 V DC

Operating voltage range V

85–132

85–132

85–264

20.4–28.8

20.4–28.8

20.4–28.8

20.4–28.8

20.4–28.8

20.4–28.8

20.4–28.8

20.4–28.8

Max. simultaneously ON (at rated voltage)

100 % 2

100 % 2

100 %

100 % (sink type)

100 % (sink type)

100 % (sink type)

100 % (sink type)

100 % 2

(sink type)

100 % 2

(sink type)

100 % 2 (sink type)

100 % 2

(sink type)

Inrush current

200 mA for 1 ms (at 132 V AC)

200 mA for 1 ms (at 132 V AC)

200 mA for 1 ms (at 132 V AC)

Rated input current mA

7 (100 V AC, 50 Hz), 8 (100 V AC, 60 Hz)

8 (100 V AC, 60 Hz), 7 (100 V AC, 50 Hz)

7 (100 V AC, 50 Hz), 8 (100 V AC, 60 Hz), 14 (200 V AC, 50 Hz), 17 (200 V AC, 60 Hz)

Approx. 4

Approx. 4

Approx. 6

Approx. 4

Approx. 4

Approx. 6

Approx. 4

Approx. 4

ON

Voltage V

≥AC 80

≥AC 80

≥AC 80

≥DC 19

≥DC 19

≥DC 19

≥DC 19

≥DC 19

≥DC 15

≥DC 19

≥DC 19

Current mA

≥AC 5

≥AC 5

≥AC 5

≥DC 3

≥DC 3

≥DC 4

≥DC 3

≥DC 3

≥DC 3

≥DC 3

≥DC 3

OFF

Voltage V

≤AC 30

≤AC 30

≤AC 30

≤DC 11

≤DC 11

≤DC 11

≤DC 11

≤DC 9.5

≤DC 5

≥DC 11

≤DC 9.5

Current mA

≤AC 1

≤AC 1.7

≤AC 1

≤DC 1.7

≤DC 1.7

≤DC 1.7

≤DC 1.7

≤DC 1.5

≤DC 1.7

≥DC 1.7

≤DC 1.5

Load resistance kΩ

Approx. 18 (50 Hz) Approx. 15 (60 Hz)

Approx. 12 (50 Hz) Approx. 15 (60 Hz)

Approx. 15 (50 Hz) Approx. 12 (60 Hz)

Approx. 5.6

Approx. 3.9

Approx. 5.6

Approx. 5.6

Approx. 3.6

Approx. 5.6

Approx. 5.6

Response time

OFF > ON ms

≤15 (100 V AC, 50/60 Hz)

≤15 (100 V AC, 50/60 Hz)

≤15 (100 V AC, 50/60 Hz)

1–70 1

1–70 1

0.1–1 3

1–70 1

0.1–1 3

1–70 1

1–70 1

0.1–1 3

ON > OFF ms

≤20 (100 V AC, 50/60 Hz)

≤20 (100 V AC, 50/60 Hz)

≤20 (100 V AC, 50/60 Hz)

1–70 1

1–70 1

0.1–1 3

1–70 1

0.1–1 3

1–70 1

1–70 1

0.1–1 3

Common terminal arrangement

16

16

8

16

16

16

32

32

32

32

32

Power indicator

All modules with 16 and 32 inputs possess a status LED per input. For modules with 64 inputs the indication is switchable.

All modules with 16 and 32 inputs possess a status LED per input. For modules with 64 inputs the indication is switchable.

All modules with 16 and 32 inputs possess a status LED per input. For modules with 64 inputs the indication is switchable.

All modules with 16 and 32 inputs possess a status LED per input. For modules with 64 inputs the indication is switchable.

All modules with 16 and 32 inputs possess a status LED per input. For modules with 64 inputs the indication is switchable.

All modules with 16 and 32 inputs possess a status LED per input. For modules with 64 inputs the indication is switchable.

All modules with 16 and 32 inputs possess a status LED per input. For modules with 64 inputs the indication is switchable.

All modules with 16 and 32 inputs possess a status LED per input. For modules with 64 inputs the indication is switchable.

All modules with 16 and 32 inputs possess a status LED per input. For modules with 64 inputs the indication is switchable.

All modules with 16 and 32 inputs possess a status LED per input. For modules with 64 inputs the indication is switchable.

All modules with 16 and 32 inputs possess a status LED per input. For modules with 64 inputs the indication is switchable.

Connection terminal

18-point removable terminal block with screws

Removable terminal block with spring terminals

18-point removable terminal block with screws

18-point removable terminal block with screws

Removable terminal block with spring terminals

18-point removable terminal block with screws

40-pin ­connector

40-pin ­connector

40-pin ­connector

40-pin connector x 2

40-pin ­connector

Occupied I/O points

16

16

8

16

16

16

32

32

32

64

64

Applicable wire size mm 2

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

0.3

0.088–0.3

0.088–0.3

0.3

0.088–0.3

Internal power consumption(5 V DC)

mA

50 (all input points ON)

50 (all input points ON)

50 (all input points ON)

50 (all input points ON)

60 (all input points ON)

60 (all input points ON)

75 (all input points ON)

75 (all input points ON)

75 (all input points ON)

90 (all input points ON)

90 (all input points ON)

Weight kg

0.17

0.17

0.20

0.16

0.20

0.20

0.15

0.15

0.15

0.18

0.18

Dimensions (WxHxD) mm

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

Order inf. Art. no.

129581

221838

136396

132572

221839

136574

132573

146921

229239

132574

146922

Accessories

37-pin connector, 40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

37-pin connector, 40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

37-pin connector, 40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

37-pin connector, 40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

37-pin connector, 40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

37-pin connector, 40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

37-pin connector, 40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

37-pin connector, 40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

37-pin connector, 40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

37-pin connector, 40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

37-pin connector, 40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

  1. CPU parameter setting (default setting: 10 ms)
  2. at 45 °C
  3. CPU parameter setting (default setting: 0.2 ms)

Specifications

QX50

QX70

QX71

QX72

QX80

QX80-TS

QX81

QX81-S2

QX82

QX82-S1

Input points

16

16

32

64

16

16

32

32

64

64

Insulation method

Rated input voltage

48 V DC

5 V DC/12 V DC

5 V DC/12 V DC

5 V DC/12 V DC

24 V DC

24 V DC

24 V DC

24 V DC

24 V DC

24 V DC

Operating voltage range V

40.8–52.8

4.5–6/10.2–14.4

4.5–6/10.2–14.4

4.5–6/10.2–14.4

20.4–28.8

20.4–28.8

20.4–28.8

20.4–28.8

20.4–28.8

20.4–28.8

Max. simultaneously ON (at rated voltage)

100 %

100 %

100 %

100 %

100 %

100 %

100 %

100 % (at 40 °C)

100 % 2

100 % 2

Inrush current

Rated input current mA

Approx. 4

5 V DC: approx. 1.2

12 V DC: approx. 3.3

5 V DC: approx. 1.2

12 V DC: approx. 3.3

5 V DC: approx. 1.2

12 V DC: approx. 3.3

Approx. 4

Approx. 4

Approx. 4

Approx. 6

Approx. 4

Approx. 4

ON

Voltage V

≥DC 28

≥DC 3.5

≥DC 3.5

≥DC 3.5

≥DC 19

≥DC 19

≥DC 19

≥DC 15

≥DC 19

≥DC 19

Current mA

≥DC 2.5

≥DC 1

≥DC 1

≥DC 3

≥DC 3

≥DC 3

≥DC 3

≥DC 3

≥DC 3

≥DC 3

OFF

Voltage V

≥DC 10

≤DC 1

≤DC 1

≤DC 1

≤DC 11

≤DC 11

≤DC 11

≤DC 5

≤DC 11

≤DC 9.5

Current mA

≥DC 1.7

≤DC 0.1

≤DC 0.1

≤DC 0.1

≤DC 1.7

≤DC 1.7

≤DC 1.7

≤DC 1.7

≤DC 1.7

≤DC 1.5

Load resistance kΩ

Approx. 11.2

Approx. 3.3

Approx. 3.3

Approx. 3.3

Approx. 5.6

Approx. 5.6

Approx. 5.6

Approx. 3.6

Approx. 5.6

Approx. 5.6

Response time

OFF > ON ms

1–70 1

1–70 1

1–70 1

1–70 1

1–70 1

1–70 1

1–70 1

1–70 1

1–70 1

0.1–1 1

ON > OFF ms

1–70 1

1–70 1

1–70 1

1–70 1

1–70 1

1–70 1

1–70 1

1–70 1

1–70 1

0.1–1 1

Common terminal arrangement

16

16

32

32

16

16

32

32

32

32 x 2

Power indicator

Connection terminal

18-point removable terminal block with screws

18-point removable terminal block with screws

40-pin ­connector

40-pin ­connector

18-point removable terminal block with screws

Removable terminal block with spring terminals

Compact ­connector 37-pin D-Sub

37-pin D-sub ­connector

40-pin ­connector

40-pin ­connector x 2

Occupied I/O points

16

16

32

64

16

16

32

32

64

64

Applicable wire size mm 2

0.3–0.75

0.3–0.75

0.088–0.3

0.088–0.3

0.3–0.75

0.3–0.75

0.3

0.088–0.3

0.088–0.3

0.3

Internal power consumption(5 V DC)

mA

50 (all input points ON)

55 (all input points ON)

70 (all input points ON)

85 (all input points ON)

50 (all input points ON)

50 (all input points ON)

75 (all input points ON)

75 (all input points ON)

90 (all input points ON)

90 (all input points ON)

Weight kg

0.13

0.14

0.12

0.13

0.16

0.16

0.16

0.16

0.18

0.18

Dimensions (WxHxD) mm

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

Order inf. Art. no.

204678

136397

136398

136399

127587

221840

129594

229240

150836

150837

  1. CPU parameter setting (default setting: 10 ms)
  2. at 45 °C
  3. CPU parameter setting (default setting: 0.2 ms)

Back

Page top