Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

Q61P

Q61P-D

Q61SP

Q62P

Q63P

Q63RP

Q64PN

Q64RPN

QS061P-A1

QS061P-A2

Input voltage

(+10 %, -15 %)

V AC

85–264

100–240

85–264

100–240

100–240

100–240

100–120

200–240

(+30 %, -35 %)

V DC

24

24

Input frequency

Hz

50/60 (±5 %)

50/60 (±5 %)

50/60 (±5 %)

50/60 (±5 %)

50/60 (±5 %)

50/60 (±5 %)

50/60 (±5 %)

50/60 (±5 %)

Inrush current

20 A within 8 ms

20 A within 8 ms

20 A within 8 ms

20 A within 8 ms

81 A within 1 ms

150 A within 1 ms

20 A within 1 ms

20 A within 1 ms

20 A within 8 ms

20 A within 8 ms

Max. input apparent power

120 VA

130 VA

40 VA

105 VA

45 W

65 W

160 VA

160 VA

125 VA

125 VA

Rated output current

5 V DC

A

6

6

2

3

6

8.5

8.5

8.5

6

6

24 V DC ±10 %

A

0.6

Overcurrent protection

5 V DC

A

≥6.6

≥6.6

≥2.2

≥3.3

≥5.5

≥5.5

≥9.9

≥14.4

≥6.6

≥6.6

24 V DC

A

≥ 0.66

Overvoltage protection

5 V DC

V

5.5–6.5

5.5–6.5

5.5–6.5

5.5–6.5

5.5–6.5

5.5–6.5

5.5–6.5

5.5–6.5

5.5–6.5

5.5–6.5

Efficiency

≥70 %

≥70 %

≥65 %

≥70 %

≥70 %

≥65 %

≥70 %

≥65 %

≥70 %

≥70 %

Insulation withstand voltage

Between primary and 5 V DC

2830 V AC, 1 min.

2830 V AC, 1 min.

2830 V AC, 1 min.

2830 V AC, 1 min.

500 V AC, 1 min.

500 V AC, 1 min.

2830 V AC, 1 min.

2830 V AC, 1 min.

2830 V AC, 1 min.

2830 V AC, 1 min.

Between primary and 24 V DC

2830 V AC, 1 min.

Max. compensation time at power failure

ms

20

20

20

20

10

10

20

20

20

20

Power indicator

All modules possess a power LED display.

Terminal screw size

All modules possess terminal screw size M 3.5 x 7 mm.

Applicable wire size

mm²

0.75–2 (AWG 18–14)

0.75–2 (AWG 18–14)

0.75–2 (AWG 18–14)

0.3–2 (AWG 18–14)

0.3–2 (AWG 16–22)

0.75–2 (AWG 16–22)

0.75–2 (AWG 11–22)

0.75–2 (AWG 11–22)

0.75–2

0.75–2

Weight

kg

0.30

0.30

0.39

0.50

0.47

0.40

0.47

0.47

0.40

0.40

Dimensions (WxHxD)

mm

55.2x98x90

55.2x98x90

27.4x98x104

55.2x98x90

55.2x98x90

83x98x115

55.2x98x115

55.2x98x115

55.2x98x115

55.2x98x115

Order information Art. no.

190235

221860

147286

140379

136371

166091

217627

157065

203207

203208

Specifications

Q61P

Q61P-D

Q61SP

Q62P

Q63P

Q63RP

Q64PN

Q64RPN

QS061P-A1

QS061P-A2

Input voltage

(+10 %, -15 %)

V AC

85–264

100–240

85–264

100–240

100–240

100–240

100–120

200–240

(+30 %, -35 %)

V DC

24

24

Input frequency

Hz

50/60 (±5 %)

50/60 (±5 %)

50/60 (±5 %)

50/60 (±5 %)

50/60 (±5 %)

50/60 (±5 %)

50/60 (±5 %)

50/60 (±5 %)

Inrush current

20 A within 8 ms

20 A within 8 ms

20 A within 8 ms

20 A within 8 ms

81 A within 1 ms

150 A within 1 ms

20 A within 1 ms

20 A within 1 ms

20 A within 8 ms

20 A within 8 ms

Max. input apparent power

120 VA

130 VA

40 VA

105 VA

45 W

65 W

160 VA

160 VA

125 VA

125 VA

Rated output current

5 V DC

A

6

6

2

3

6

8.5

8.5

8.5

6

6

24 V DC ±10 %

A

0.6

Overcurrent protection

5 V DC

A

≥6.6

≥6.6

≥2.2

≥3.3

≥5.5

≥5.5

≥9.9

≥14.4

≥6.6

≥6.6

24 V DC

A

≥ 0.66

Overvoltage protection

5 V DC

V

5.5–6.5

5.5–6.5

5.5–6.5

5.5–6.5

5.5–6.5

5.5–6.5

5.5–6.5

5.5–6.5

5.5–6.5

5.5–6.5

Efficiency

≥70 %

≥70 %

≥65 %

≥70 %

≥70 %

≥65 %

≥70 %

≥65 %

≥70 %

≥70 %

Insulation withstand voltage

Between primary and 5 V DC

2830 V AC, 1 min.

2830 V AC, 1 min.

2830 V AC, 1 min.

2830 V AC, 1 min.

500 V AC, 1 min.

500 V AC, 1 min.

2830 V AC, 1 min.

2830 V AC, 1 min.

2830 V AC, 1 min.

2830 V AC, 1 min.

Between primary and 24 V DC

2830 V AC, 1 min.

Max. compensation time at power failure

ms

20

20

20

20

10

10

20

20

20

20

Power indicator

All modules possess a power LED display.

All modules possess a power LED display.

All modules possess a power LED display.

All modules possess a power LED display.

All modules possess a power LED display.

All modules possess a power LED display.

All modules possess a power LED display.

All modules possess a power LED display.

All modules possess a power LED display.

All modules possess a power LED display.

Terminal screw size

All modules possess terminal screw size M 3.5 x 7 mm.

All modules possess terminal screw size M 3.5 x 7 mm.

All modules possess terminal screw size M 3.5 x 7 mm.

All modules possess terminal screw size M 3.5 x 7 mm.

All modules possess terminal screw size M 3.5 x 7 mm.

All modules possess terminal screw size M 3.5 x 7 mm.

All modules possess terminal screw size M 3.5 x 7 mm.

All modules possess terminal screw size M 3.5 x 7 mm.

All modules possess terminal screw size M 3.5 x 7 mm.

All modules possess terminal screw size M 3.5 x 7 mm.

Applicable wire size

mm²

0.75–2 (AWG 18–14)

0.75–2 (AWG 18–14)

0.75–2 (AWG 18–14)

0.3–2 (AWG 18–14)

0.3–2 (AWG 16–22)

0.75–2 (AWG 16–22)

0.75–2 (AWG 11–22)

0.75–2 (AWG 11–22)

0.75–2

0.75–2

Weight

kg

0.30

0.30

0.39

0.50

0.47

0.40

0.47

0.47

0.40

0.40

Dimensions (WxHxD)

mm

55.2x98x90

55.2x98x90

27.4x98x104

55.2x98x90

55.2x98x90

83x98x115

55.2x98x115

55.2x98x115

55.2x98x115

55.2x98x115

Order information Art. no.

190235

221860

147286

140379

136371

166091

217627

157065

203207

203208

Back

Page top