Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Base units with 16 I/Os

Specifications

FX3U-16MR/DS

FX3U-16MR/ES

FX3U-16MT/DSS

FX3U-16MT/ESS

Integrated inputs/outputs

16

Power supply

24 V DC

100–240 V AC

24 V DC

100–240 V AC

Integrated inputs

8

Integrated outputs

8

Output type

Relay

Transistor (source)*

Power consumption

25 W

30 VA

25 W

30 VA

Weight

kg

0.6

Dimensions (WxHxD)

mm

130x90x86

Order information Art. no.

231498

231486

231503

231492

Base units with 32 I/Os

Specifications

FX3U-32MR/DS

FX3U-32MR/ES

FX3U-32MT/DSS

FX3U-32MT/ESS

Integrated inputs/outputs

32

Power supply

24 V DC

100–240 V AC

24 V DC

100–240 V AC

Integrated inputs

16

Integrated outputs

16

Output type

Relay

Transistor (source)*

Power consumption

30 W

35 VA

30 W

35 VA

Weight

kg

0.65

Dimensions (WxHxD)

mm

150x90x86

Order information Art. no.

231499

231487

231504

231493

Note: Further special versions are available on request * Sink type transistor output units on request.

Base units with 48 I/Os

Specifications

FX3U-48MR/DS

FX3U-48MR/ES

FX3U-48MT/ESS

FX3U-48MT/DSS

Integrated inputs/outputs

48

Power supply

24 V DC

100–240 V AC

24 V DC

Integrated inputs

24

Integrated outputs

24

Output type

Relay

Transistor (source)*

Power consumption

35 W

40 VA

35 W

Weight

kg

0.85

Dimensions (WxHxD)

mm

182x90x86

Order information Art. no.

231500

231488

231494

231505

Base units with 64 I/Os

Specifications

FX3U-64MR/DS

FX3U-64MR/ES

FX3U-64MT/ESS

FX3U-64MT/DSS

Integrated inputs/outputs

64

Power supply

24 V DC

100–240 V AC

24 V DC

Integrated inputs

32

Integrated outputs

32

Output type

Relay

Transistor (source)*

Power consumption

40 W

45 VA

40 W

Weight

kg

1.0

Dimensions (WxHxD)

mm

220x90x86

Order information Art. no.

231501

231489

231495

231506

Base units with 80–128 I/Os

Specifications

FX3U-80MR/DS

FX3U-80MR/ES

FX3U-80MT/DSS

FX3U-80MT/ESS

FX3U-128MR/ES

FX3U-128MT/ESS

Integrated inputs/outputs

80

128

Power supply

24 V DC

Integrated inputs

40

64

Integrated outputs

40

64

Output type

Relay

Transistor (source)*

Relay

Transistor (source)*

Power consumption

45 W

50 VA

45 W

50 VA

65 VA

Weight

kg

1.2

1.8

Dimensions (WxHxD)

mm

285x90x86

350x90x86

Order information Art. no.

231502

231490

231507

231496

231491

231497

Note: Further special versions are available on request * Sink type transistor output units on request.

Base units with 16 I/Os

Specifications

FX3U-16MR/DS

FX3U-16MR/ES

FX3U-16MT/DSS

FX3U-16MT/ESS

Integrated inputs/outputs

16

16

16

16

Power supply

24 V DC

100–240 V AC

24 V DC

100–240 V AC

Integrated inputs

8

8

8

8

Integrated outputs

8

8

8

8

Output type

Relay

Relay

Transistor (source)*

Transistor (source)*

Power consumption

25 W

30 VA

25 W

30 VA

Weight

kg

0.6

0.6

0.6

0.6

Dimensions (WxHxD)

mm

130x90x86

130x90x86

130x90x86

130x90x86

Order information Art. no.

231498

231486

231503

231492

Base units with 32 I/Os

Specifications

FX3U-32MR/DS

FX3U-32MR/ES

FX3U-32MT/DSS

FX3U-32MT/ESS

Integrated inputs/outputs

32

32

32

32

Power supply

24 V DC

100–240 V AC

24 V DC

100–240 V AC

Integrated inputs

16

16

16

16

Integrated outputs

16

16

16

16

Output type

Relay

Relay

Transistor (source)*

Transistor (source)*

Power consumption

30 W

35 VA

30 W

35 VA

Weight

kg

0.65

0.65

0.65

0.65

Dimensions (WxHxD)

mm

150x90x86

150x90x86

150x90x86

150x90x86

Order information Art. no.

231499

231487

231504

231493

Note: Further special versions are available on request * Sink type transistor output units on request.

Base units with 48 I/Os

Specifications

FX3U-48MR/DS

FX3U-48MR/ES

FX3U-48MT/ESS

FX3U-48MT/DSS

Integrated inputs/outputs

48

48

48

48

Power supply

24 V DC

100–240 V AC

100–240 V AC

24 V DC

Integrated inputs

24

24

24

24

Integrated outputs

24

24

24

24

Output type

Relay

Relay

Transistor (source)*

Transistor (source)*

Power consumption

35 W

40 VA

40 VA

35 W

Weight

kg

0.85

0.85

0.85

0.85

Dimensions (WxHxD)

mm

182x90x86

182x90x86

182x90x86

182x90x86

Order information Art. no.

231500

231488

231494

231505

Base units with 64 I/Os

Specifications

FX3U-64MR/DS

FX3U-64MR/ES

FX3U-64MT/ESS

FX3U-64MT/DSS

Integrated inputs/outputs

64

64

64

64

Power supply

24 V DC

100–240 V AC

100–240 V AC

24 V DC

Integrated inputs

32

32

32

32

Integrated outputs

32

32

32

32

Output type

Relay

Relay

Transistor (source)*

Transistor (source)*

Power consumption

40 W

45 VA

45 VA

40 W

Weight

kg

1.0

1.0

1.0

1.0

Dimensions (WxHxD)

mm

220x90x86

220x90x86

220x90x86

220x90x86

Order information Art. no.

231501

231489

231495

231506

Base units with 80–128 I/Os

Specifications

FX3U-80MR/DS

FX3U-80MR/ES

FX3U-80MT/DSS

FX3U-80MT/ESS

FX3U-128MR/ES

FX3U-128MT/ESS

Integrated inputs/outputs

80

80

80

80

128

128

Power supply

24 V DC

24 V DC

24 V DC

24 V DC

24 V DC

24 V DC

Integrated inputs

40

40

40

40

64

64

Integrated outputs

40

40

40

40

64

64

Output type

Relay

Relay

Transistor (source)*

Transistor (source)*

Relay

Transistor (source)*

Power consumption

45 W

50 VA

45 W

50 VA

65 VA

65 VA

Weight

kg

1.2

1.2

1.2

1.2

1.8

1.8

Dimensions (WxHxD)

mm

285x90x86

285x90x86

285x90x86

285x90x86

350x90x86

350x90x86

Order information Art. no.

231502

231490

231507

231496

231491

231497

Note: Further special versions are available on request * Sink type transistor output units on request.

Back

Page top