Search

Start main contents

  • Register
  • Login

Products

Print page

Products

MELFA Robots

Get a grip on consistent quality

MELFA Robots

Mitsubishi's range of advanced MELFA robots offer speed, accuracy and compact design as well as long life. MELFA Robots deliver class leading benefits for small-medium robot applications.

Large range of robot models makes selection easy

Mitsubishi Electric produces a comprehensive range of robot models to cater to the full spectrum of modern needs. All Mitsubishi Electric robots are powerful, fast and compact – that goes almost without saying.

The product range includes the almost universal articulated-arm robots with 6 degrees of freedom and payloads of 2 kg to 20 kg and SCARA robots with 4 degrees of freedom and payloads of 3 kg to 70 kg for assembly and palletising tasks.

Two special models are the unique high-precision robots with their parallel arm structure for very fast micro handling tasks with payloads of 1 kg to 5 kg as well as the flexible high-speed SCARA robot for ceiling mounting.

Next-generation, high performance robots

With consumer needs rapidly evolving towards increased diversification and reduced time to market, today’s manufacturers face a time of considerable change. It is no longer enough for industrial robots to simply perform a single task. Industry now demands robots with the capacity and flexibility to readily take on more sophisticated tasks. The MELFA FR-Series provides new, more intelligent solutions that underpin “Next-Generation Manufacturing”, offering a simpler approach to advanced and flexible production.

“Next-Generation Intelligent Functions” make it simple to carry out work that has always defied automation. MELFA SafePlus features “safe, collaborative work applications” and allows robots and people to work together with high levels of safety while still providing the high-speed and high-performance. “FA-IT Integration Functions” with the full line of Mitsubishi Electric automation products provide a level of performance, functionality and ease of use and thus support next-generation manufacturing.

MELFA Robots

Product range

RobotsPrecision Robots
RP Series
SCARA Robots
RH Series
Degree Of Freedom (DOF)44
Max. Payloadkg1...53...20
 Repeatability x/y
...± 0.005 mm
Gripper flange reach
...1000 mm
RobotsArticulated Arm
RV Series
Degree Of Freedom (DOF)6
Max. Payloadkg2...70
 Gripper flange reach
...2050 mm
Page top