Start main contents

  • Register
  • Login

Products

Print page

Products

Horizontal type robot

MITSUBISHI INDUSTRIAL ROBOT Horizontal type

Capable of wide range applications assembly of small parts, heavy load handling and packing.

Capable of top class high speed high precision operation with dedicated motor and amplifier. It has applicability to diverse works by easy connectivity with Mitsubishi's PLCs and servo motors.

More information

RH-FR series

The RH-FR series allows for fast palletizing, targeted re-sort, perfect fit: and all of this in record time.
"Next-generation intelligent functions", "Safe, collaborative work applications", and "FA-IT integration functions". With these 3 key features, the FR Series is capable of handling virtually all your automation needs.

Product Specification

MELFA RH-FR series

RH-F series

The f-series robots, RH-FH-Q series (for iQ platform) and RH-FH-D series (stand-alone), use the next generation controller that incorporates many intelligent features and significantly improves the performance of the robots.

Product Specification

Horizontal type RH-F series
Page top