Products
Switchgear - ME96SS
Electronic Multi-Measuring Instrument

The ME96SS measures and displays all important values of a low voltage/medium voltage power distribution system. By optional plug-in modules, remote I/O’s and open network communication can be added. The remote I/O will be used for monitoring the MCCB or ACB status or can be used for energy counters. It provides full integration in a CC-Link or Modbus network and allows therefore energy reduction and optimization controlled by a PLC.
- Compact sizes according to DIN
- Easy to read display and simple to learn operation
- Flexible to use and modular expandable
High performance and crystal clear display
- High accuracy monitoring functions by our dedicated ASIC:Upper/lower limit monitoring up to 4 items, Harmonics monitoring, Measures import/export active energy
- Easy to read display functions:4 items displayable, Backlight automatic off function
- Wide range of output functions from measuring data to alarm:Output function for 7 items, Pulse width settable, Pulse output at 2 points, Analog output range settable
- Communication functions to support open networks:ModBus communication, CC-Link communication
- "High-tech, yet simple" operating functions:Simple settings, Simple operations
Product range
Specifications | ME96SS | ME96SS-MB |
---|---|---|
Display | LCD, monochrome | |
Memory for | Measurements and settings | |
Expandability | CC-Link, digital or analog I/Os via plug-in module | |
External power supply | 110 to 240 V AC (+10%, -15%), 50/60 Hz; 75 to 140 V DC | |
Operating conditions | -5–50 °C (average temperature ≤35° C per day), 30-85 % humidity (no condensation) | |
Storage conditions | -20–60 °C | |
Network connection | – | RS485/Modbus |
Dimensions (WxHxD) [mm] | 96x96x96 | |
Weight [kg] | 0.5 | |
Standards | EMC: EN61326-1:2006 safety standard:EN61010-1:2001 |