Search

Start main contents

  • Register
  • Login

Products

Print page

Products

GT SoftGOT2000

GT SoftGOT2000

A major benefit of GT SoftGOT2000 is that visualisation screens can be created independently of their final target platform, i. e. a hardware platform such as GOT2000 or a PC based platform such as GT SoftGOT2000.

GT SoftGOT2000 is a PC based HMI module within GT Works3. A further benefit of GT SoftGOT2000 is that it inherits the advanced simulation features of GT Works3. It can be simulated in a standalone configuration or in conjunction with GX simulator, linking both PLC and HMI simulation code for a true integrated approach.

  • Platform independent, screens created can be used for software-based HMIs or hardware based GOT HMIs.
  • Remote monitoring and operation by intranet LAN is possible.
  • E-mail support for alarms
  • Recording of historical Data in user-friendly formats
  • Communication with MELSEC PLCs via serial communication, USB (to System Q port), CC-Link IE PC card or Ethernet possible
  • Windows® and Microsoft® programs can be accessed from within GT SoftGOT2000.

Specifications

GT Works3: GT SoftGOT2000

Application for

All GOT2000 operator terminals

Software language

English, German

Operating system

MS Windows 2000®, MS Windows® XP, MS Windows Vista®, Windows® 7, Windows® 8, Windows® 10

System requirements

The development environment is GT Works3, see above. PC with at least 1 GHz CPU, 512 MB RAM and 1.5 GB free harddisk space

Required computer interface

RS232C, USB, Ethernet

Required dongle interface

USB port (dongle included in the package)

Order information

Art. no.

Runtime version English with USB dongle: 214653

Runtime version German with USB dongle: 210822

Specifications

GT Works3: GT SoftGOT2000

Application for

All GOT2000 operator terminals

Software language

English, German

Operating system

MS Windows 2000®, MS Windows® XP, MS Windows Vista®, Windows® 7, Windows® 8, Windows® 10

System requirements

The development environment is GT Works3, see above. PC with at least 1 GHz CPU, 512 MB RAM and 1.5 GB free harddisk space

Required computer interface

RS232C, USB, Ethernet

Required dongle interface

USB port (dongle included in the package)

Order information

Art. no.

Runtime version English with USB dongle: 214653

Runtime version German with USB dongle: 210822

Page top