Search

Start main contents

  • Register
  • Login

Products

Print page

Products

MR Configurator

The comfortable setup software for WINDOWS based personal computers allows a perfect tuning of the MR-J2S and the connected servomotors. This software makes it easy to do monitor, diagnosis, reading and writing of parameters, and test operations from the setup via a personal computer.

Machine analysis function

The resonance frequency of the mechanical system can be analyzed by a simple connection of the servomotor. The analysis is completed within 30 seconds.

Machine simulation function

The results of the machine analyzer are read into a simulation model, and the response of the mechanical system can be predicted. You can look on the simulated waveforms of speed, torque and droop pulse etc. while changing the command pattern, servomotor capacity and gains, without running the machine.

Gain search function

The software changes gains automatically and searches out the value that ensures the shortest possible settling time with a minimum overshoot and vibration. Ability is best shown, when high-level adjustment is required.

Page top