Start main contents

  • Register
  • Login

Products

Print page

Products

MELSERVO-JE

MELSERVO-JE. MITSUBISHI SERVO and MOTOR

The MR-JE family of products leverages advanced functionality such as true one-touch auto-tuning, vibration suppression and machine diagnosis functionality. All packed in an easy-to-use servo solution.

Servo amplifier

MR-JE 200VAC Servo Amplifiers are available in up to 3kW and accept either pulse train or analog interfaces in one single model that is designed for quick, easy startup and maintenance.

Servo amplifier

Rotary servo motor

MR-JE compatible HG-Series 200VAC motors are available in sizes up to 3kW and include 2 motor types for easy selection, based on required capacity or inertia requirements, for the best amplifier and motor size possible.

Rotary servo motor
Page top