MITSUBISHI ELECTRIC Changes for the Better
EMEA
MELSERVO-J4 servos are devices that provide high performance, safety and energy saving. In addition, they offer: Precision and accuracy ensured by fast and precise movement Safety of use - thanks to safety features such as a collision detection system and automatic stopping when irregularities are detected, Environment friendly, as it saves energy.

Servo amplifier

The three-axis servo amplifier, compatible with the SSCNETⅢ/H network, is an innovative solution for advanced industrial applications, adapted to be used in various applications, such as robotics, industrial automation or machining.

Its most important features are:

  • Ease of implementation - compatibility with the SSCNETⅢ/H network enabling easy and quick connection for a multi axes system.

  • The multi network amplifier combines performance, features and reliability of the MR-J4 series servo system with different open network interfaces EtherCAT, EtherNet/IP™ and PROFINET.

Rotary servo motor

HG-series motors are advanced devices that ensure high quality and reliability. The specifications of these motors include an encoder with a resolution of 4 million pulses/revolution, a voltage class of 200/400VAC and motor power from 50 W to 55 kW.

What are the advantages of implementing products from this series:

  • Precise positioning - thanks to the high resolution of the encoder

  • Versatility - thanks to the wide motor power range from 50 W to 55 kW, which allows the motor to be matched to various industrial applications.

Servo amplifier

A 2/3-axis servo amplifier that is compatible with SSCNETⅢ/H and compliant with safety standards. Equipped with a general-purpose (pulse and analog input) interface.

Rotary servo motor

HG-Series high performance motors are offered in 200/400VAC up to 22kW. Different motor series are available with varied inertia and capacity ranges to meet a wide range of application needs.