MITSUBISHI ELECTRIC Changes for the Better
EMEA
The FR-XC Series converter is a standalone addition to enhance the efficiency of general purpose inverters or VFDs. It offers a harmonic suppression and power regeneration in a single solution.

FR-XC

The FR-XC Series Multi-Functional Regenerative Converter supports harmonic suppression and power supply regeneration with one unit and can be combined with the optional FR-XCB or FR-XCL dedicated reactor to enhance the regeneration functions best suited for the application.