Start main contents

  • Register
  • Login

Products

Print page

Products

iQ-R

Integrated modular controller

iQ-R

The iQ-R series CPU offers dramatic improvements in performance, setting new benchmark standards for processing speed. This not only enables users to realise enhanced system designs, but also provides the basis for significant reduction in hardware costs. At the same time, the iQ-R series offers reductions in development cost, maintenance cost and risk of system failure, while providing an innovative upgrade path that will enable users to take advantage of ongoing developments through software upgrades rather than hardware upgrades.

Benefits

With a scan time of 0.14 ms, the ability to process up to 419 instructions per millisecond, and a LD instruction speed of 0.98 ns, the iQ-R series sets new benchmark performance standards, helping to deliver increased productivity.

The iQ-R series offers a synchronised PLC and network scan to avoid data transfer delays and improve manufacturing quality. In addition to that all output modules are synchronized for much more precise control, removing the need for position detect sensors and reducing total system costs.

Important manufacturing information like recipes can be stored in the iQ-R built-in database preventing the whole automation system to stop when for example the network fails and communication to a PC database server stops. iQ-R can also backup/restore all parameters/data of the whole PLC system including CC-Link IE Field network devices.

For example, users can define errors and events to be automatically stored to SD card through the in-built SD card slot. In the case of an error or certain event the PLC can store all relevant process information, the error & event log including operation history to an SD card. This data can then easily be analyzed and help to reduce downtime and maintenance effort.

A feature of the iQ-R series is the ability to plug a hardware security key into the CPU, without which the CPU module will not run. The data held in this key is encrypted, and cannot be copied by outsiders. Further, authorised device IP addresses can be set up, and access denied to unauthorised devices, reducing the risk of hacking or altering of the PLC program by unauthorised personnel. All this is on top of a user authentication function.

More highlights

  • High performance CPU
  • Scalable platform
  • Synchronised control
  • Secure data storage
  • Reduced maintenance effort
  • Seamless connectivity via SLMP communication
  • Efficient engineering – GX Works3
  • System security
  • MELSEC System Q compatibility

Specifications

Power Supply
Power SupplyR_PAC/DC input
Main base unitR3_B5-12 slots
Extension base unitR6_B5-12 slots
RQ extension base (Q Series type)RQ6_B5-12 slots
Extension cableRC_B0.6–5 m
CPU
Programmable controller CPUR_CPU40–1200 K steps
Motion CPUR_MTCPU16–32 axis
SD memory cardL1MEM-_GBSD2–4 GB
Extended SRAM cassetteNZ2MC-_MBS1–8 MB
I/O
AC inputsRX1016 points
DC inputsRX_C_16–64 points
Relay inputsRY10R216 points
Transistor (sink) outputsRY_NT_P16–64 points
Transistor (source) outputsRY_PT_P16–64 points
I/O combined module
DC Input, transistor (sink) outputsRH42C4NT2P32 points
Analog
Analog inputR60AD44 channels
R60ADV88 channels (voltage)
T60ADI88 channels (current)
Analog outputR60DA44 channels
R60DAV88 channels (voltage)
T60DAI88 channels (current)
Motion, Positioning, High-speed counter
Simple MotionRD77MS_2–16 axis
Positioning
Transistor outputRD75P_2–4 axis
Differential driver outputRD75D_2–4 axis
High-speed counter
DC input/Transistor (sink) outputRD62P22 channels text
DC input/Transistor (source) outputRD62P2E2 channels text
Differential input/Transistor (sink) outputRD62D22 channels text
Network
EthernetRJ71EN711 G/100 M/10 Mbps multiple network type
(Ethernet/CC-Link IE)
CC-Link IE Control networkRJ71GP21-SXControl/normal station, optical cable
CC-Link IE Field networkRJ71GF11-T2Master/Local station
CC-LinkRJ61BT1Master/Local station CC-Link Ver.2
Serial communicationRJ71C24RS232, RS422/485
RJ71C24-R2RS232 x2 channels
RJ71C24-R4RS422/485 x2 channels
Page top