Start main contents

  • Register
  • Login

Products

Print page

Products

I/O module

I/O module

Digital I/O modules are used to provide an interface of various processes to the controller.

The high-density terminal connections (up to 64 points) results in a space-saving design within the control cabinet and furthermore reduces the installation costs.

Input

Used to interface digital signals to the control CPU.

Product specification

Input

Output

Receives output signals from the CPU module and outputs signals to external devices.

Product specification

Output

Input and output combined

Module with combined input and output functions.

Product specification

I/O module
Page top