MITSUBISHI ELECTRIC Changes for the Better
EMEA
This module group enables information exchange with multiple control systems. The assorted module lineup enhances production efficiency by collecting and controlling various production information.
Ethernet-based open integrated network enabling seamless communication between the IT system and shop floor.
Designed with dual onboard ports that can be used as either a generic Ethernet or CC-Link IE Field network module.
A high-reliability distributed control network designed to handle very large data communications (128K word) over a high-speed dual-loop optical cable topology with 1Gbps.
A versatile gigabit Ethernet-based network integrating controller, I/O control, safety control, and motion control in a flexible wiring topology supporting star, ring, and line configurations.
A high-speed and highly reliable deterministic I/O control network that realizes reduced wiring while offering multi-vendor compatible products.
Enables serial devices with up to 230.4 kbps transmission speeds to be connected per channel.
AnyWireASLINK is a sensor-level network that requires less installation space and reduces wiring, due to its simple wiring topology.
PROFINET is a communication standard over Industrial Ethernet, designed for collecting data from, and controlling, equipment in industrial systems, with a particular strength in delivering data under tight time constraints.
PROFIBUS is a standard for fieldbus communication in automation technology and was first promoted several decades ago.
CANopen is a communication protocol and device profile specification for embedded systems used in automation. Today it is used in various application fields, such as medical equipment, maritime electronics, railway applications, or building automation.